(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tapered Washers (Round/Square)

Tapered Washers (Round/Square)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Tapered Washers (Round/Square)
  • Tapered Washers (Round/Square)
  • Volume Discount

•Type: Tapered Washers
•Type (Applications): Flat Washers
•Sale Unit: Sold Separately (product can be purchased individually)
•Material: Steel

  • inCAD Components
Tapered Washers (Square):Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
ZTQ1018 Carbon SteelTrivalent Bright Chromate Plating
ZTQM1045 Carbon SteelTrivalent Chromate

Specifications

Part Number-α
ZTQ6-5
Part NumberAngle
α
dDAngle 3°Angle 5°Angle 8°
TypeNo.t1t2t1t2t1t2
ZTQ
ZTQM
63

5

8
7161.221.631.74
89181.11.41.5
1011221.83241.95
1214261.61.72.36
1618323.353.263.58
2021402.92.53.49
2427523.363.583.711

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ZTQ6-3
ZTQ6-5
ZTQ6-8
ZTQ8-3
ZTQ8-5
ZTQ8-8
ZTQ10-3
ZTQ10-5
ZTQ10-8
ZTQ12-3
ZTQ12-5
ZTQ12-8
ZTQ16-3
ZTQ16-5
ZTQ16-8
ZTQ20-3
ZTQ20-5
ZTQ20-8
ZTQ24-3
ZTQ24-5
ZTQ24-8
ZTQM6-3
ZTQM6-5
ZTQM6-8
ZTQM8-3
ZTQM8-5
ZTQM8-8
ZTQM10-3
ZTQM10-5
ZTQM10-8
ZTQM12-3
ZTQM12-5
ZTQM12-8
ZTQM16-3
ZTQM16-5
ZTQM16-8
ZTQM20-3
ZTQM20-5
ZTQM20-8
ZTQM24-3
ZTQM24-5
ZTQM24-8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSurface Treatment I.D. d
(mm)
Thread Nominal (M) Surface Treatment (Details) O.D. D
(mm)
Angle α
1 Piece(s)Available

8 Days or more

10Bright Chromate Plating(trivalent)76Bright Chromate Plating(trivalent)163
1 Piece(s)Available

8 Days or more

10Bright Chromate Plating(trivalent)76Bright Chromate Plating(trivalent)165
1 Piece(s)Available

8 Days or more

10Bright Chromate Plating(trivalent)76Bright Chromate Plating(trivalent)168
1 Piece(s)Available

8 Days or more

10Bright Chromate Plating(trivalent)98Bright Chromate Plating(trivalent)183
1 Piece(s)Available

8 Days or more

10Bright Chromate Plating(trivalent)98Bright Chromate Plating(trivalent)185
1 Piece(s)Available

8 Days or more

10Bright Chromate Plating(trivalent)98Bright Chromate Plating(trivalent)188
1 Piece(s)Available

8 Days or more

10Bright Chromate Plating(trivalent)1110Bright Chromate Plating(trivalent)223
1 Piece(s)Available

8 Days or more

10Bright Chromate Plating(trivalent)1110Bright Chromate Plating(trivalent)225
1 Piece(s)Available

8 Days or more

10Bright Chromate Plating(trivalent)1110Bright Chromate Plating(trivalent)228
1 Piece(s)Available

8 Days or more

10Bright Chromate Plating(trivalent)1412Bright Chromate Plating(trivalent)263
1 Piece(s)Available

8 Days or more

10Bright Chromate Plating(trivalent)1412Bright Chromate Plating(trivalent)265
1 Piece(s)Available

8 Days or more

10Bright Chromate Plating(trivalent)1412Bright Chromate Plating(trivalent)268
1 Piece(s)Available

8 Days or more

10Bright Chromate Plating(trivalent)1816Bright Chromate Plating(trivalent)323
1 Piece(s)Available

8 Days or more

10Bright Chromate Plating(trivalent)1816Bright Chromate Plating(trivalent)325
1 Piece(s)Available

8 Days or more

10Bright Chromate Plating(trivalent)1816Bright Chromate Plating(trivalent)328
1 Piece(s)Available

8 Days or more

10Bright Chromate Plating(trivalent)2120Bright Chromate Plating(trivalent)403
1 Piece(s)Available

8 Days or more

10Bright Chromate Plating(trivalent)2120Bright Chromate Plating(trivalent)405
1 Piece(s)Available

8 Days or more

10Bright Chromate Plating(trivalent)2120Bright Chromate Plating(trivalent)408
1 Piece(s)Available

8 Days or more

10Bright Chromate Plating(trivalent)2724Bright Chromate Plating(trivalent)523
1 Piece(s)Available

8 Days or more

10Bright Chromate Plating(trivalent)2724Bright Chromate Plating(trivalent)525
1 Piece(s)Available

8 Days or more

10Bright Chromate Plating(trivalent)2724Bright Chromate Plating(trivalent)528
1 Piece(s)Available

8 Days or more

10Trivalent Chromate76Trivalent Chromate163
1 Piece(s)Available

8 Days or more

10Trivalent Chromate76Trivalent Chromate165
1 Piece(s)Available

8 Days or more

10Trivalent Chromate76Trivalent Chromate168
1 Piece(s)Available

8 Days or more

10Trivalent Chromate98Trivalent Chromate183
1 Piece(s)Available

8 Days or more

10Trivalent Chromate98Trivalent Chromate185
1 Piece(s)Available

8 Days or more

10Trivalent Chromate98Trivalent Chromate188
1 Piece(s)Available

8 Days or more

10Trivalent Chromate1110Trivalent Chromate223
1 Piece(s)Available

8 Days or more

10Trivalent Chromate1110Trivalent Chromate225
1 Piece(s)Available

8 Days or more

10Trivalent Chromate1110Trivalent Chromate228
1 Piece(s)Available

8 Days or more

10Trivalent Chromate1412Trivalent Chromate263
1 Piece(s)Available

8 Days or more

10Trivalent Chromate1412Trivalent Chromate265
1 Piece(s)Available

8 Days or more

10Trivalent Chromate1412Trivalent Chromate268
1 Piece(s)Available

8 Days or more

10Trivalent Chromate1816Trivalent Chromate323
1 Piece(s)Available

8 Days or more

10Trivalent Chromate1816Trivalent Chromate325
1 Piece(s)Available

8 Days or more

10Trivalent Chromate1816Trivalent Chromate328
1 Piece(s)Available

8 Days or more

10Trivalent Chromate2120Trivalent Chromate403
1 Piece(s)Available

8 Days or more

10Trivalent Chromate2120Trivalent Chromate405
1 Piece(s)Available

8 Days or more

10Trivalent Chromate2120Trivalent Chromate408
1 Piece(s)Available

8 Days or more

10Trivalent Chromate2724Trivalent Chromate523
1 Piece(s)Available

8 Days or more

10Trivalent Chromate2724Trivalent Chromate525
1 Piece(s)Available

8 Days or more

10Trivalent Chromate2724Trivalent Chromate528

Loading...

  1. 1
 

Basic Information

Types (Applications) Flat Washer Type Tapered Washers Material Steel
Sales Unit Low Quantity Available beginning with 1 pc.

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support