(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Captive Screws - Extra Low Head, Hex Drive, Stainless Steel

Captive Screws - Extra Low Head, Hex Drive, Stainless Steel
  • Volume Discount

[Product Specifications]
・Material: 304 Stainless Steel
・Size: M3 - M8
・Thread Length (mm): 2 - 10 mm

  • inCAD Components
Cover Bolts - Extra Low Head:Related Image
・Materials
[ M ] Material: 304 Stainless Steel

Specifications

Part Number--L
GUTBG5-3-16
Reference Tensile Breaking Load (N)
M31160
M52520
* The above data are for reference, not guaranteed.
Part NumberLAEBdt
max.
TypeM
GUTBG325681061.31.52.22
3.56810
4810
4368101281.5232.5
51012
538101216933.93
61216
648101216201034.54
812162025
85101216201346.35
1012162025

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GUTBG3-2-5
GUTBG3-2-6
GUTBG3-2-8
GUTBG3-2-10
GUTBG3-3.5-6
GUTBG3-3.5-8
GUTBG3-3.5-10
GUTBG3-4-8
GUTBG3-4-10
GUTBG4-3-6
GUTBG4-3-8
GUTBG4-3-10
GUTBG4-3-12
GUTBG4-5-10
GUTBG4-5-12
GUTBG5-3-8
GUTBG5-3-10
GUTBG5-3-12
GUTBG5-3-16
GUTBG5-6-12
GUTBG5-6-16
GUTBG6-4-8
GUTBG6-4-10
GUTBG6-4-12
GUTBG6-4-16
GUTBG6-4-20
GUTBG6-8-12
GUTBG6-8-16
GUTBG6-8-20
GUTBG6-8-25
GUTBG8-5-10
GUTBG8-5-12
GUTBG8-5-16
GUTBG8-5-20
GUTBG8-10-12
GUTBG8-10-16
GUTBG8-10-20
GUTBG8-10-25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Thread Part Length ℓ
(mm)
1 Piece(s)Available

8 Days or more

10352
1 Piece(s)Available

8 Days or more

10362
1 Piece(s)Available

8 Days or more

10382
1 Piece(s)Available

8 Days or more

103102
1 Piece(s)Available

8 Days or more

10363.5
1 Piece(s)Available

8 Days or more

10383.5
1 Piece(s)Available

8 Days or more

103103.5
1 Piece(s)Available

8 Days or more

10384
1 Piece(s)Available

8 Days or more

103104
1 Piece(s)Available

8 Days or more

10463
1 Piece(s)Available

8 Days or more

10483
1 Piece(s)Available

8 Days or more

104103
1 Piece(s)Available

8 Days or more

104123
1 Piece(s)Available

8 Days or more

104105
1 Piece(s)Available

8 Days or more

104125
1 Piece(s)Available

8 Days or more

10583
1 Piece(s)Available

Same day

Stock

105103
1 Piece(s)Available

8 Days or more

105123
1 Piece(s)Available

8 Days or more

105163
1 Piece(s)Available

8 Days or more

105126
1 Piece(s)Available

8 Days or more

105166
1 Piece(s)Available

8 Days or more

10684
1 Piece(s)Available

8 Days or more

106104
1 Piece(s)Available

Same day

Stock

106124
1 Piece(s)Available

8 Days or more

106164
1 Piece(s)Available

8 Days or more

106204
1 Piece(s)Available

8 Days or more

106128
1 Piece(s)Available

8 Days or more

106168
1 Piece(s)Available

8 Days or more

106208
1 Piece(s)Available

8 Days or more

106258
1 Piece(s)Available

8 Days or more

108105
1 Piece(s)Available

8 Days or more

108125
1 Piece(s)Available

8 Days or more

108165
1 Piece(s)Available

8 Days or more

108205
1 Piece(s)Available

8 Days or more

1081210
1 Piece(s)Available

8 Days or more

1081610
1 Piece(s)Available

8 Days or more

1082010
1 Piece(s)Available

8 Days or more

1082510

Loading...

  1. 1
 

Basic Information

Mounting Hole Shape Hex Socket Detailed Shape Extra Low Head Material 304 Stainless Steel
Surface Treatment None Tip shape Flat End Additional Shapes Standard
Basic Shape Cover Screws Application Standard / Fall Prevention

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.