(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Captive Screws - Button Head, Hex Drive, Stainless Steel, Configurable Length

Captive Screws - Button Head, Hex Drive, Stainless Steel, Configurable Length

Click this image to zoom it.

Move the mouse over the image to zoom

[Product Specifications]
・Material: 304 Stainless Steel
・Strength Class: A2-50 Equivalent
・Size: M3 - M8
・Configurable Length: Total Length, Thread Length

  • inCAD Components
Cover Bolts - Button Head Cap Screw, Configurable Length:Related Image
・Materials
Type[ M ]MaterialStrength Class
FCBBSStainless Steel304 EquivalentA2-50 Equivalent

Specifications

Part Number--L
FRNCS6-8-20
Part Number1mm Increment
TypeMLℓ and L Machining Conditions
FGUTM
FGUTS
FRNCSFCBBSFGUTM
FGUTS
FRNCSFCBBS
FGUTM
FGUTS
FRNCS
FCBBS
32~185~165~204~206~206~25≤L
43~185~165~256~206~206~30
53~235~205~258~258~258~30
64~288~208~308~308~258~35
85~3810~2010~458~408~258~50
MAA1A2EE1E2
(Max.)
BB2C
(Min.)
dd2
35.5125.532.51.62.521.042.26
47167.543.52.232.51.338
58.5209.5542.7431.563.910
6102410.5653.3542.084.512
813 3014 864.4652.66.316

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FCBBS3-[5-20/1]-[6-25/1]
FCBBS4-[4-25/1]-[6-30/1]
FCBBS5-[5-25/1]-[8-30/1]
FCBBS6-[5-30/1]-[8-35/1]
FCBBS8-[6-45/1]-[8-50/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Thread Length ℓ
(mm)
1 Piece(s)

10 Days or more

1036 ~ 255 ~ 20
1 Piece(s)

10 Days or more

1046 ~ 304 ~ 25
1 Piece(s)

10 Days or more

1058 ~ 305 ~ 25
1 Piece(s)

10 Days or more

1068 ~ 355 ~ 30
1 Piece(s)

10 Days or more

1088 ~ 506 ~ 45

Loading...

  1. 1
 

Basic Information

Mounting Hole Shape Hex Socket Detailed Shape Button Head Cap Material 304 Stainless Steel
Surface Treatment None Tip shape Flat End Additional Shapes Standard
Basic Shape Cover Screws Application Standard / Fall Prevention Strength Class(Stainless) A2-50

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.