(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Captive Screws - Button Head, Hex Drive, Stainless Steel (CBBT3-8)

Captive Screws - Button Head, Hex Drive, Stainless Steel CBBT3-8

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Degreasing

[Product Specifications]
・Material: 304 Stainless Steel
・Strength Class: A2-50 Equivalent
・Size: M3 - M8

  • inCAD Components
Cover Bolts - Button Head Cap Screw:Related Image
・Materials
Strength Class: A2−50 Equivalent
[ M ] Material: 304 Stainless Steel

Specifications

Part Number-L
CBBT5-20
Part NumberLAE (Max.)BC (Min.)d
TypeM
CBBT381012152045.51.621.042.2
41012152057.52.22.51.33
51215202569.52.731.563.9
612152025810.53.342.084.5
81215202510144.452.66.3

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CBBT3-8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm)
1 Piece(s)Available

8 Days or more

1038

Loading...

  1. 1
 

Basic Information

Mounting Hole Shape Hex Socket Detailed Shape Button Head Cap Material 304 Stainless Steel
Surface Treatment None Tip shape Flat End Additional Shapes Standard
Basic Shape Cover Screws Application Standard Strength Class(Stainless) A2-50

Please check the type/dimensions/specifications of the part CBBT3-8 in the Captive Screws - Button Head, Hex Drive, Stainless Steel series.

Products like this...

Part Number
CBBT3-12
CBBT3-15
CBBT3-20
CBBT4-10
CBBT4-12
CBBT4-15
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm)
1 Piece(s)Available

Same day

Stock

10312
1 Piece(s)Available

8 Days or more

10315
1 Piece(s)Available

8 Days or more

10320
1 Piece(s)Available

Same day

Stock

10410
1 Piece(s)Available

8 Days or more

10412
1 Piece(s)Available

8 Days or more

10415

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.