(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Socket Cap Screws - Vented

Socket Cap Screws - Vented
  • On Sale Till 15/12/2024
  • New Products
  • Volume Discount
  • Degreasing

•Shape: Standard
•Application: Standard
•Mounting Hole Shape: Hex Socket
•Shape: Standard
•Additional Shape: With through hole

  • inCAD Components
Socket Head Cap Screws - Hollow:Related Image
・Materials
[ M ] Material: 304 Stainless Steel CBAS
Pure Titanium Class 2 CBASTN

Specifications

Part Number
CBAS5-10
RCBAS4-6
MCBAS8-30
Part NumberM
x
P
AEBd
TypeM-L
CBAS
CBASTN
3-63
x
0.5
5.532.51.2
8
10
12
15
CBAS
CBASTN
4-64
x
0.7
7431.5
8
10
12
15
20
CBAS
CBASTN
5-85
x
0.8
8.5541.5
10
12
15
20
25
CBAS
CBASTN
6-86
x
1.0
10652
10
12
15
20
25
30
CBAS
CBASTN
8-128
x
1.25
13862
15
20
25
30
CBAS
CBASTN
10-1510
x
1.5
161082
20
25
30
[ ! ]Not available for sizes with no prices shown.
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CBAS3-6
CBAS3-8
CBAS3-10
CBAS3-12
CBAS3-15
CBAS4-6
CBAS4-8
CBAS4-10
CBAS4-12
CBAS4-15
CBAS4-20
CBAS5-8
CBAS5-10
CBAS5-12
CBAS5-15
CBAS5-20
CBAS5-25
CBAS6-8
CBAS6-10
CBAS6-12
CBAS6-15
CBAS6-20
CBAS6-25
CBAS6-30
CBAS8-12
CBAS8-15
CBAS8-20
CBAS8-25
CBAS8-30
CBAS10-15
CBAS10-20
CBAS10-25
CBAS10-30
CBASTN3-8
CBASTN3-10
CBASTN3-12
CBASTN3-15
CBASTN4-10
CBASTN4-12
CBASTN4-15
CBASTN4-20
CBASTN5-12
CBASTN5-15
CBASTN5-20
CBASTN5-25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Material
1 Piece(s)Available

Same day

Stock

1036[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

Same day

Stock

1038[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

Same day

Stock

10310[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

10312[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

10315[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

1046[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

1048[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

10410[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

Same day

Stock

10412[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

10415[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

10420[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

1058[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

Same day

Stock

10510[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

Same day

Stock

10512[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

10515[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

10520[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

10525[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

1068[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

10610[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

10612[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

Same day

Stock

10615[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

Same day

Stock

10620[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

10625[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

10630[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

10812[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

10815[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

10820[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

Same day

Stock

10825[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

10830[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

101015[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

101020[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

101025[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

101030[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

1038[Titanium] Titanium Class 2
1 Piece(s)Available

8 Days or more

10310[Titanium] Titanium Class 2
1 Piece(s)Available

8 Days or more

10312[Titanium] Titanium Class 2
1 Piece(s)Available

8 Days or more

10315[Titanium] Titanium Class 2
1 Piece(s)Available

8 Days or more

10410[Titanium] Titanium Class 2
1 Piece(s)Available

8 Days or more

10412[Titanium] Titanium Class 2
1 Piece(s)Available

8 Days or more

10415[Titanium] Titanium Class 2
1 Piece(s)Available

8 Days or more

10420[Titanium] Titanium Class 2
1 Piece(s)Available

8 Days or more

10512[Titanium] Titanium Class 2
1 Piece(s)Available

8 Days or more

10515[Titanium] Titanium Class 2
1 Piece(s)Available

8 Days or more

10520[Titanium] Titanium Class 2
1 Piece(s)Available

8 Days or more

10525[Titanium] Titanium Class 2

Loading...

  1. 1

Example

Socket Head Cap Screws - Hollow:Related Image
 

Basic Information

Detailed Shape Standard Mounting Hole Shape Hex Socket Basic Shape Standard
Surface Treatment None Application Standard

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.