(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Washers - SW Type

Washers - SW Type:
・Materials
[ M ] Material: 1018 Carbon Steel

Specifications

Part Number-t
SSWA15-2.0
d
Applicable Springs
Part Number
t
Type
D
3.0
6
SSWA
5
1.0

2.0

3.0

4.0

5.0

5.0
8
7
6.0
10
9
7.0
12
11.5
8.0
14
13
9.0
16
15
10.0
18
17
12.0
20
19
12.0
22
21
14.5
25
24
15.0
27
26
17.0
30
29
20.0
35
34
23.0
40
39


Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SSWA5-1.0
SSWA5-2.0
SSWA5-3.0
SSWA5-4.0
SSWA5-5.0
SSWA7-1.0
SSWA7-2.0
SSWA7-3.0
SSWA7-4.0
SSWA7-5.0
SSWA9-1.0
SSWA9-2.0
SSWA9-3.0
SSWA9-4.0
SSWA9-5.0
SSWA11.5-1.0
SSWA11.5-2.0
SSWA11.5-3.0
SSWA11.5-4.0
SSWA11.5-5.0
SSWA13-1.0
SSWA13-2.0
SSWA13-3.0
SSWA13-4.0
SSWA13-5.0
SSWA15-1.0
SSWA15-2.0
SSWA15-3.0
SSWA15-4.0
SSWA15-5.0
SSWA17-1.0
SSWA17-2.0
SSWA17-3.0
SSWA17-4.0
SSWA17-5.0
SSWA19-1.0
SSWA19-2.0
SSWA19-3.0
SSWA19-4.0
SSWA19-5.0
SSWA21-1.0
SSWA21-2.0
SSWA21-3.0
SSWA21-4.0
SSWA21-5.0
SSWA24-1.0
SSWA24-2.0
SSWA24-3.0
SSWA24-4.0
SSWA24-5.0
SSWA26-1.0
SSWA26-2.0
SSWA26-3.0
SSWA26-4.0
SSWA26-5.0
SSWA29-1.0
SSWA29-2.0
SSWA29-3.0
SSWA29-4.0
SSWA29-5.0
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWasher O.D.
(mm)
Washer Thickness
(mm)
1 Piece(s)Available

8 Days or more

1051.0
1 Piece(s)Available

8 Days or more

1052.0
1 Piece(s)Available

8 Days or more

1053.0
1 Piece(s)Available

8 Days or more

1054.0
1 Piece(s)Available

8 Days or more

1055.0
1 Piece(s)Available

8 Days or more

1071.0
1 Piece(s)Available

8 Days or more

1072.0
1 Piece(s)Available

8 Days or more

1073.0
1 Piece(s)Available

8 Days or more

1074.0
1 Piece(s)Available

8 Days or more

1075.0
1 Piece(s)Available

8 Days or more

1091.0
1 Piece(s)Available

8 Days or more

1092.0
1 Piece(s)Available

8 Days or more

1093.0
1 Piece(s)Available

8 Days or more

1094.0
1 Piece(s)Available

8 Days or more

1095.0
1 Piece(s)Available

8 Days or more

1011.51.0
1 Piece(s)Available

Same day

Stock

1011.52.0
1 Piece(s)Available

8 Days or more

1011.53.0
1 Piece(s)Available

8 Days or more

1011.54.0
1 Piece(s)Available

8 Days or more

1011.55.0
1 Piece(s)Available

8 Days or more

10131.0
1 Piece(s)Available

8 Days or more

10132.0
1 Piece(s)Available

8 Days or more

10133.0
1 Piece(s)Available

8 Days or more

10134.0
1 Piece(s)Available

8 Days or more

10135.0
1 Piece(s)Available

8 Days or more

10151.0
1 Piece(s)Available

Same day

Stock

10152.0
1 Piece(s)Available

8 Days or more

10153.0
1 Piece(s)Available

8 Days or more

10154.0
1 Piece(s)Available

8 Days or more

10155.0
1 Piece(s)Available

Same day

Stock

10171.0
1 Piece(s)Available

8 Days or more

10172.0
1 Piece(s)Available

8 Days or more

10173.0
1 Piece(s)Available

Same day

Stock

10174.0
1 Piece(s)Available

8 Days or more

10175.0
1 Piece(s)Available

8 Days or more

10191.0
1 Piece(s)Available

Same day

Stock

10192.0
1 Piece(s)Available

8 Days or more

10193.0
1 Piece(s)Available

8 Days or more

10194.0
1 Piece(s)Available

8 Days or more

10195.0
1 Piece(s)Available

8 Days or more

10211.0
1 Piece(s)Available

Same day

Stock

10212.0
1 Piece(s)Available

8 Days or more

10213.0
1 Piece(s)Available

8 Days or more

10214.0
1 Piece(s)Available

Same day

Stock

10215.0
1 Piece(s)Available

8 Days or more

10241.0
1 Piece(s)Available

8 Days or more

10242.0
1 Piece(s)Available

8 Days or more

10243.0
1 Piece(s)Available

8 Days or more

10244.0
1 Piece(s)Available

8 Days or more

10245.0
1 Piece(s)Available

8 Days or more

10261.0
1 Piece(s)Available

8 Days or more

10262.0
1 Piece(s)Available

Same day

Stock

10263.0
1 Piece(s)Available

8 Days or more

10264.0
1 Piece(s)Available

Same day

Stock

10265.0
1 Piece(s)Available

8 Days or more

10291.0
1 Piece(s)Available

8 Days or more

10292.0
1 Piece(s)Available

Same day

Stock

10293.0
1 Piece(s)Available

8 Days or more

10294.0
1 Piece(s)Available

Same day

Stock

10295.0

Loading...

Lead Time

 

Basic Information

Washer Material 1018 Carbon Steel

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.