(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Strut Clamps - Rotative, same or different hole diameter.

Strut Clamps - Rotative, same or different hole diameter.
  • Volume Discount

•Type: Flexible (Rotation)
•Post Shape: Round

  • METRIC
  • inCAD Components
Strut Clamps - Rotary, Same Diameter Shaft Holes:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment [ A ]Accessories
Equal Dia., RotationUnequal Dia., Rotation
KLSRKDSR1018 Carbon SteelBlack OxideHex Socket Head Set Screw
MLKRMDKRElectroless Nickel Plating
ALKRADKR6063 Aluminum AlloyBlack Anodize
SLKRSDKR304 Stainless Steel-
[ ! ]Accessories: CB (Click here) and MSSK (Click here) screws are included with black oxide/black anodized products. SCB (Click here) and MSSU (Click here) screws are included with the other products.

Specifications

Part Number-D1
MLKR10
KDSR8

-

12
■Equal Dia., Rotation
Part NumberD1ABPP1P2L1L2EHJMNdd1ZC
TypeDH7g6H7
KLSR
MLKR
ALKR
SLKR
8+ 0.015
0
5- 0.004
- 0.012
+ 0.012
0
42121971266.311.5 37M3M33.56.0 32
1051132391414.0 9M44.57.55
12+ 0.018
0
571526111515.5 10
1510- 0.005
- 0.014
+ 0.015
0
65193312211010.316.0 510.5M4M44.57.553
20+ 0.021
0
762539152418.5 13
25883044182622.0 16M5M55.59.05.54
[ ! ]The tolerance and perpendicularity of DH7 is before slitting.
[ ! ]For mating, g6, f8 shaft tolerances are recommended. Use of a long wrench is recommended for fastening.
■Unequal Dia., Rotation
Part NumberD1H7FAB1B2PP1P2L1L2E1E2HJ1J2M1M2Nd1d2e1e2Z1Z2C1C2
TypeDH7g6H7
KDSR
MDKR
ADKR
SDKR
8 + 0.015
0
10 + 0.015
0
5 - 0.004
- 0.012
+ 0.012
0
46.512132171466.311.514379M3M4M33.54.567.53522
8 12 + 0.018
0
4912152271511.515.5710M3M4M33.54.567.53522
10 12 53.51315249151415.5910M4M4M34.54.57.57.55522
15 + 0.018
0
20 + 0.021
0
10 - 0.005
- 0.014
+ 0.015
0
70.519253612241010.31618.5510.513M4M4M44.54.57.57.55533
15 25 761930381226162210.516M4M5M54.55.57.5955.534
20 + 0.021
0
25 81.5253041152618.5221316M4M5M54.55.57.5955.534
[ ! ]The tolerance and perpendicularity of DH7, D1H7 are the tolerances before slitting. [ ! ]For the available sizes, refer to the price list.
[ ! ]For mating, g6, f8 shaft tolerances are recommended. Use of a long wrench is recommended for fastening.
■Included Screw
DIncluded Screw
Equal Dia., RotationUnequal Dia., Rotation
8M3-8, 2 pcs.M3-8/M4-8, 1 pc. each
10M4-8, 2 pcs.M3-8/M4-10, 1 pc. each
12M4-10, 2 pcs.M4-8/M4-10, 1 pc. each
15M4-12, 2 pcs.M4-12/M4-20, 1 pc. each
20M4-20, 2 pcs.M4-12/M5-20, 1 pc. each
25M5-20, 2 pcs.M4-20/M5-20, 1 pc. each

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ADKR8-10
ADKR8-12
ADKR10-12
ADKR15-20
ADKR15-25
ADKR20-25
ALKR8
ALKR10
ALKR12
ALKR15
ALKR20
ALKR25
KDSR8-10
KDSR8-12
KDSR10-12
KDSR15-20
KDSR15-25
KDSR20-25
KLSR8
KLSR10
KLSR12
KLSR15
KLSR20
KLSR25
MDKR8-10
MDKR8-12
MDKR10-12
MDKR15-20
MDKR15-25
MDKR20-25
MLKR8
MLKR10
MLKR12
MLKR15
MLKR20
MLKR25
SDKR8-10
SDKR8-12
SDKR10-12
SDKR15-20
SDKR20-25
SLKR8
SLKR10
SLKR12
SLKR15
SLKR20
SLKR25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPosts Dia.
(mm)
Combined Posts Dia. Material Surface Treatment
1 Piece(s)Available

14 Days or more

108Unequal Dia.AluminumBlack Anodize
1 Piece(s)Available

14 Days or more

108Unequal Dia.AluminumBlack Anodize
1 Piece(s)Available

14 Days or more

1010Unequal Dia.AluminumBlack Anodize
1 Piece(s)Available

14 Days or more

1015Unequal Dia.AluminumBlack Anodize
1 Piece(s)Available

14 Days or more

1015Unequal Dia.AluminumBlack Anodize
1 Piece(s)Available

14 Days or more

1020Unequal Dia.AluminumBlack Anodize
1 Piece(s)Available

14 Days or more

108Equal Dia.AluminumBlack Anodize
1 Piece(s)Available

14 Days or more

1010Equal Dia.AluminumBlack Anodize
1 Piece(s)Available

14 Days or more

1012Equal Dia.AluminumBlack Anodize
1 Piece(s)Available

14 Days or more

1015Equal Dia.AluminumBlack Anodize
1 Piece(s)Available

14 Days or more

1020Equal Dia.AluminumBlack Anodize
1 Piece(s)Available

14 Days or more

1025Equal Dia.AluminumBlack Anodize
1 Piece(s)Available

14 Days or more

108Unequal Dia.SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

108Unequal Dia.SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

1010Unequal Dia.SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

1015Unequal Dia.SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

1015Unequal Dia.SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

1020Unequal Dia.SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

108Equal Dia.SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

1010Equal Dia.SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

1012Equal Dia.SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

1015Equal Dia.SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

1020Equal Dia.SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

1025Equal Dia.SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

108Unequal Dia.SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

108Unequal Dia.SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

1010Unequal Dia.SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

1015Unequal Dia.SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

1015Unequal Dia.SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

1020Unequal Dia.SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

108Equal Dia.SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

1010Equal Dia.SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

1012Equal Dia.SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

1015Equal Dia.SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

1020Equal Dia.SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

1025Equal Dia.SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

108Unequal Dia.Stainless SteelNot Provided
1 Piece(s)Available

14 Days or more

108Unequal Dia.Stainless SteelNot Provided
1 Piece(s)Available

14 Days or more

1010Unequal Dia.Stainless SteelNot Provided
1 Piece(s)Available

14 Days or more

1015Unequal Dia.Stainless SteelNot Provided
1 Piece(s)Available

14 Days or more

1020Unequal Dia.Stainless SteelNot Provided
1 Piece(s)Available

14 Days or more

108Equal Dia.Stainless SteelNot Provided
1 Piece(s)Available

14 Days or more

1010Equal Dia.Stainless SteelNot Provided
1 Piece(s)Available

14 Days or more

1012Equal Dia.Stainless SteelNot Provided
1 Piece(s)Available

14 Days or more

1015Equal Dia.Stainless SteelNot Provided
1 Piece(s)Available

14 Days or more

1020Equal Dia.Stainless SteelNot Provided
1 Piece(s)Available

14 Days or more

1025Equal Dia.Stainless SteelNot Provided

Loading...

  1. 1
 

Basic Information

Type Flexible (Rotation) Post Shape Round

Additional Products in this Category

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.