(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Wing Knob facilitates Changeovers.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | [ A ]Accessories |
KKST | 1018 Carbon Steel | Black Oxide | Clamp Lever |
MKST | Electroless Nickel Plating | ||
AKST | 6063 Aluminum Alloy | Black Anodize | |
SKSTS | 304 Stainless Steel | - |
Part Number |
KKST20 SKSTS15 |
Part Number | A | B | E | F | H | M | d | R | H1 | H2 | Clamp Lever | ||
Type | DH7 | ||||||||||||
KKST MKST AKST (D≤30) SKSTS (D≤30) | 10 | + 0.015 0 | 51 | 16 | 18 | 15 | 12 | M6 | 6.6 | 45 | 35 | 38.5 | CLDM 6-16-M |
12 | + 0.018 0 | 54 | 19 | 18 | CLDM 6-20-M | ||||||||
15 | 69 | 22 | 24 | 21 | 16 | M8 | 9 | 63 | 45.5 | 49 | CLDM 8-20-M | ||
20 | + 0.021 0 | 78 | 28 | 26 | 26 | 19 | CLDM 8-25-M | ||||||
25 | 97 | 36 | 32 | 33 | 23 | M10 | 11 | 78 | 55 | 59 | CLDM 10-32-M | ||
30 | 105 | 40 | 34 | 37 | 25 | CLDM 10-40-M | |||||||
35 | + 0.025 0 | 121 | 45 | 39 | 43 | 29 | M12 | 13 | 92 | 67 | 71 | CLDM 12-40-M | |
[ ! ]Available D Dimension for AKST and SKSTS is up to 30. [ ! ]The tolerance and perpendicularity of DH7 is before slitting. [ ! ]Recommended Tolerances of Fitting Shafts: g6, f8. |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
AKST10 |
AKST12 |
AKST15 |
AKST20 |
AKST25 |
AKST30 |
KKST10 |
KKST12 |
KKST15 |
KKST20 |
KKST25 |
KKST30 |
KKST35 |
MKST10 |
MKST12 |
MKST15 |
MKST20 |
MKST25 |
MKST30 |
MKST35 |
SKSTS10 |
SKSTS12 |
SKSTS15 |
SKSTS20 |
SKSTS25 |
SKSTS30 |
Loading...
Type | Perpendicular | Post Shape | Round | Combined Posts Dia. | Equal Dia. |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy