(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Mounts - Threaded, Round Flange

Pipe Mounts - Threaded, Round Flange

Can be used with combination with a rotary connector when mounting touch panels or boxes.

  • inCAD Components
Pipe Stands - Threaded, Round Flange:Related Image
・Materials
■Pipe Threaded
Type [ M ]Material [ S ]Surface Treatment Portion
Round Flanged Compact Flanged
PSEG WPSEG 1020 Carbon Steel Electroless Nickel Plating Hollow
1018 Carbon Steel Bracket
PSEGK WPSEGK 1020 Carbon Steel Black Oxide Hollow
1018 Carbon Steel Bracket
PSEGS - 304 Stainless Steel - Hollow
304 Stainless Steel Bracket
■Pipe Threaded, Welded
Type [ M ]Material [ S ]Surface Treatment Portion
Round Flanged Compact Flanged
PSYG WPSYG 1020 Carbon Steel Electroless Nickel Plating Hollow
1018 Carbon Steel Bracket

Specifications

Part Number-L
PSEG42
WPSYG54
-
-
600
300
Part NumberG(PF)L 1mm IncrementFBDD1D2t(t1)AP.C.D.HdMTH123WZW1
TypeNominalNominal of ThreadThread O.D.
Round Flanged
PSEG
PSEGK
PSEGS
Welded Round Flanged
PSYG
28G133.25 200~ 800262340±0.440.55473.610080609M61060252515646244
36G1 1/441.91 200~1000292650.8±0.4151.56581109075753030747450
42G1 1/247.80 51.56553.5
54G259.61 302760.5±0.496176.343.612010090M81290354020907670
Compact Flanged
WPSEG
WPSEGK
Welded Compact Flanged
WPSYG
70G2 1/275.18 300~1000353276.3±0.567789.15.54.913011010510540451008080
82G387.88 403789.1±0.990101.676.3140120120120601108690
92G3 1/2100.33 101.6±1.0210212065.31601401501509013094110
[ ! ]Parallel pipe thread is JIS B 0202 Class B. [ ! ]For Rotary Connectors, see Click here, Click here.
[ ! ]PSEGS is available for nominal 42 and 54 only. [ ! ]Only for PSEGS54, t dimension is 4.9, and (t1) dimension is 4.4.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSEG28-[200-800/1]
PSEG36-[200-1000/1]
PSEG42-[200-1000/1]
PSEG54-[200-1000/1]
PSEG70-[300-1000/1]
PSEG82-[300-1000/1]
PSEG92-[300-1000/1]
PSEGK28-[200-800/1]
PSEGK36-[200-1000/1]
PSEGK42-[200-1000/1]
PSEGK54-[200-1000/1]
PSEGK70-[300-1000/1]
PSEGK82-[300-1000/1]
PSEGK92-[300-1000/1]
PSEGS42-[200-1000/1]
PSEGS54-[200-1000/1]
PSYG28-[200-800/1]
PSYG36-[200-1000/1]
PSYG42-[200-1000/1]
PSYG54-[200-1000/1]
PSYG70-[300-1000/1]
PSYG82-[300-1000/1]
PSYG92-[300-1000/1]
WPSEG28-[200-800/1]
WPSEG36-[200-1000/1]
WPSEG42-[200-1000/1]
WPSEG54-[200-1000/1]
WPSEG70-[300-1000/1]
WPSEG82-[300-1000/1]
WPSEG92-[300-1000/1]
WPSEGK28-[200-800/1]
WPSEGK36-[200-1000/1]
WPSEGK42-[200-1000/1]
WPSEGK54-[200-1000/1]
WPSEGK70-[300-1000/1]
WPSEGK82-[300-1000/1]
WPSEGK92-[300-1000/1]
WPSYG28-[200-800/1]
WPSYG36-[200-1000/1]
WPSYG42-[200-1000/1]
WPSYG54-[200-1000/1]
WPSYG70-[300-1000/1]
WPSYG82-[300-1000/1]
WPSYG92-[300-1000/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShape Pipe Material Bracket Material Surface Treatment Nominal (Screw O.D.)
(mm)
L
(mm)
1 Piece(s)

10 Days or more

10Round Flanged1020 Pipe SteelLow Carbon SteelElectroless Nickel Plating28(33.25)200 ~ 800
1 Piece(s)

10 Days or more

10Round Flanged1020 Pipe SteelLow Carbon SteelElectroless Nickel Plating36(41.91)200 ~ 1000
1 Piece(s)

10 Days or more

10Round Flanged1020 Pipe SteelLow Carbon SteelElectroless Nickel Plating42(47.80)200 ~ 1000
1 Piece(s)

10 Days or more

10Round Flanged1020 Pipe SteelLow Carbon SteelElectroless Nickel Plating54(59.61)200 ~ 1000
1 Piece(s)

10 Days or more

10Round Flanged1020 Pipe SteelLow Carbon SteelElectroless Nickel Plating70(75.18)300 ~ 1000
1 Piece(s)

10 Days or more

10Round Flanged1020 Pipe SteelLow Carbon SteelElectroless Nickel Plating82(87.88)300 ~ 1000
1 Piece(s)

10 Days or more

10Round Flanged1020 Pipe SteelLow Carbon SteelElectroless Nickel Plating92(100.33)300 ~ 1000
1 Piece(s)

10 Days or more

10Round Flanged1020 Pipe SteelLow Carbon SteelBlack Oxide Coating28(33.25)200 ~ 800
1 Piece(s)

10 Days or more

10Round Flanged1020 Pipe SteelLow Carbon SteelBlack Oxide Coating36(41.91)200 ~ 1000
1 Piece(s)

10 Days or more

10Round Flanged1020 Pipe SteelLow Carbon SteelBlack Oxide Coating42(47.80)200 ~ 1000
1 Piece(s)

10 Days or more

10Round Flanged1020 Pipe SteelLow Carbon SteelBlack Oxide Coating54(59.61)200 ~ 1000
1 Piece(s)

10 Days or more

10Round Flanged1020 Pipe SteelLow Carbon SteelBlack Oxide Coating70(75.18)300 ~ 1000
1 Piece(s)

10 Days or more

10Round Flanged1020 Pipe SteelLow Carbon SteelBlack Oxide Coating82(87.88)300 ~ 1000
1 Piece(s)

10 Days or more

10Round Flanged1020 Pipe SteelLow Carbon SteelBlack Oxide Coating92(100.33)300 ~ 1000
1 Piece(s)

10 Days or more

10Round Flanged304 Stainless Steel304 Stainless SteelNot Provided42(47.80)200 ~ 1000
1 Piece(s)

10 Days or more

10Round Flanged304 Stainless Steel304 Stainless SteelNot Provided54(59.61)200 ~ 1000
1 Piece(s)

12 Days or more

10Welded Round Flanged1020 Pipe SteelLow Carbon SteelElectroless Nickel Plating28(33.25)200 ~ 800
1 Piece(s)

12 Days or more

10Welded Round Flanged1020 Pipe SteelLow Carbon SteelElectroless Nickel Plating36(41.91)200 ~ 1000
1 Piece(s)

12 Days or more

10Welded Round Flanged1020 Pipe SteelLow Carbon SteelElectroless Nickel Plating42(47.80)200 ~ 1000
1 Piece(s)

12 Days or more

10Welded Round Flanged1020 Pipe SteelLow Carbon SteelElectroless Nickel Plating54(59.61)200 ~ 1000
1 Piece(s)

12 Days or more

10Welded Round Flanged1020 Pipe SteelLow Carbon SteelElectroless Nickel Plating70(75.18)300 ~ 1000
1 Piece(s)

12 Days or more

10Welded Round Flanged1020 Pipe SteelLow Carbon SteelElectroless Nickel Plating82(87.88)300 ~ 1000
1 Piece(s)

12 Days or more

10Welded Round Flanged1020 Pipe SteelLow Carbon SteelElectroless Nickel Plating92(100.33)300 ~ 1000
1 Piece(s)

10 Days or more

10Compact Flanged1020 Pipe SteelLow Carbon SteelElectroless Nickel Plating28(33.25)200 ~ 800
1 Piece(s)

10 Days or more

10Compact Flanged1020 Pipe SteelLow Carbon SteelElectroless Nickel Plating36(41.91)200 ~ 1000
1 Piece(s)

10 Days or more

10Compact Flanged1020 Pipe SteelLow Carbon SteelElectroless Nickel Plating42(47.80)200 ~ 1000
1 Piece(s)

10 Days or more

10Compact Flanged1020 Pipe SteelLow Carbon SteelElectroless Nickel Plating54(59.61)200 ~ 1000
1 Piece(s)

10 Days or more

10Compact Flanged1020 Pipe SteelLow Carbon SteelElectroless Nickel Plating70(75.18)300 ~ 1000
1 Piece(s)

10 Days or more

10Compact Flanged1020 Pipe SteelLow Carbon SteelElectroless Nickel Plating82(87.88)300 ~ 1000
1 Piece(s)

10 Days or more

10Compact Flanged1020 Pipe SteelLow Carbon SteelElectroless Nickel Plating92(100.33)300 ~ 1000
1 Piece(s)

10 Days or more

10Compact Flanged1020 Pipe SteelLow Carbon SteelBlack Oxide Coating28(33.25)200 ~ 800
1 Piece(s)

10 Days or more

10Compact Flanged1020 Pipe SteelLow Carbon SteelBlack Oxide Coating36(41.91)200 ~ 1000
1 Piece(s)

10 Days or more

10Compact Flanged1020 Pipe SteelLow Carbon SteelBlack Oxide Coating42(47.80)200 ~ 1000
1 Piece(s)

10 Days or more

10Compact Flanged1020 Pipe SteelLow Carbon SteelBlack Oxide Coating54(59.61)200 ~ 1000
1 Piece(s)

10 Days or more

10Compact Flanged1020 Pipe SteelLow Carbon SteelBlack Oxide Coating70(75.18)300 ~ 1000
1 Piece(s)

10 Days or more

10Compact Flanged1020 Pipe SteelLow Carbon SteelBlack Oxide Coating82(87.88)300 ~ 1000
1 Piece(s)

10 Days or more

10Compact Flanged1020 Pipe SteelLow Carbon SteelBlack Oxide Coating92(100.33)300 ~ 1000
1 Piece(s)

12 Days or more

10Welded Compact Flanged1020 Pipe SteelLow Carbon SteelElectroless Nickel Plating28(33.25)200 ~ 800
1 Piece(s)

12 Days or more

10Welded Compact Flanged1020 Pipe SteelLow Carbon SteelElectroless Nickel Plating36(41.91)200 ~ 1000
1 Piece(s)

12 Days or more

10Welded Compact Flanged1020 Pipe SteelLow Carbon SteelElectroless Nickel Plating42(47.80)200 ~ 1000
1 Piece(s)

12 Days or more

10Welded Compact Flanged1020 Pipe SteelLow Carbon SteelElectroless Nickel Plating54(59.61)200 ~ 1000
1 Piece(s)

12 Days or more

10Welded Compact Flanged1020 Pipe SteelLow Carbon SteelElectroless Nickel Plating70(75.18)300 ~ 1000
1 Piece(s)

12 Days or more

10Welded Compact Flanged1020 Pipe SteelLow Carbon SteelElectroless Nickel Plating82(87.88)300 ~ 1000
1 Piece(s)

12 Days or more

10Welded Compact Flanged1020 Pipe SteelLow Carbon SteelElectroless Nickel Plating92(100.33)300 ~ 1000

Loading...

  1. 1

Example

Pipe Stands - Threaded, Round Flange:Related Image
-->-->Pipe Stands - Threaded, Round Flange:Related Image
Pipe Stands - Threaded, Round Flange:Related Image
Pipe Stands - Threaded, Round Flange:Related Image
e-Catalog Search Key  #MA51  
܂ -->
 

Additional Products in this Category

Complementary Products

Modules

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.