(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hexagonal Posts - Both ends threaded, selectable length, SHB series.

Hexagonal Posts - Both ends threaded, selectable length, SHB series.
  • Volume Discount

•Type: Hex
•Left End Shape: Taps
•Right End Shape: Taps
•Style: Solid
•Engraved Scale: Without Scale

PDF

Part Number

Configured Part Number is shown.

Part Number
SHB-M3X15-EL
SHB-M3X20-EL
SHB-M3X25-EL
SHB-M3X30-EL
SHB-M3X40-EL
SHB-M4X20-EL
SHB-M4X25-EL
SHB-M4X30-EL
SHB-M4X35-EL
SHB-M4X40-EL
SHB-M4X45-EL
SHB-M4X50-EL
SHB-M4X60-EL
SHB-M4X70-EL
SHB-M4X80-EL
SHB-M5X20-EL
SHB-M5X25-EL
SHB-M5X30-EL
SHB-M5X35-EL
SHB-M5X40-EL
SHB-M5X50-EL
SHB-M5X60-EL
SHB-M5X70-EL
SHB-M5X80-EL
SHB-M5X90-EL
SHB-M5X100-EL
SHB-M6X25-EL
SHB-M6X30-EL
SHB-M6X40-EL
SHB-M6X45-EL
SHB-M6X50-EL
SHB-M6X60-EL
SHB-M6X70-EL
SHB-M6X120-EL
SHB-M6X150-EL
SHB-M8X35-EL
SHB-M8X40-EL
SHB-M8X45-EL
SHB-M8X50-EL
SHB-M8X80-EL
SHB-M8X100-EL
SHB-M8X120-EL
SHB-M8X150-EL
SHBS-M3X15
SHBS-M3X20
SHBS-M3X25
SHBS-M3X30
SHBS-M3X35
SHBS-M3X40
SHBS-M4X20
SHBS-M4X25
SHBS-M4X30
SHBS-M4X35
SHBS-M4X40
SHBS-M4X45
SHBS-M4X50
SHBS-M4X60
SHBS-M4X70
SHBS-M4X80
SHBS-M5X20
Part NumberMinimum order quantityVolume DiscountDays to Ship Wrench Flats B
(mm)
Length L
(mm)
Material Surface Treatment
1 Piece(s)Available

8 Days or more

61512L13 SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

62012L13 SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

62512L13 SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

63012L13 SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

64012L13 SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

72012L13 SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

72512L13 SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

73012L13 SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

73512L13 SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

74012L13 SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

74512L13 SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

75012L13 SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

76012L13 SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

77012L13 SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

78012L13 SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

82012L13 SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

82512L13 SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

83012L13 SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

83512L13 SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

84012L13 SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

85012L13 SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

86012L13 SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

87012L13 SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

88012L13 SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

89012L13 SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

810012L13 SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

102512L13 SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

103012L13 SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

104012L13 SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

104512L13 SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

105012L13 SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

106012L13 SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

107012L13 SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

1012012L13 SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

1015012L13 SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

133512L13 SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

134012L13 SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

134512L13 SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

135012L13 SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

138012L13 SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

1310012L13 SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

1312012L13 SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

1315012L13 SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

615304 Stainless SteelNo
1 Piece(s)Available

10 Days or more

620304 Stainless SteelNo
1 Piece(s)Available

8 Days or more

625304 Stainless SteelNo
1 Piece(s)Available

8 Days or more

630304 Stainless SteelNo
1 Piece(s)Available

8 Days or more

635304 Stainless SteelNo
1 Piece(s)Available

8 Days or more

640304 Stainless SteelNo
1 Piece(s)Available

8 Days or more

720304 Stainless SteelNo
1 Piece(s)Available

8 Days or more

725304 Stainless SteelNo
1 Piece(s)Available

8 Days or more

730304 Stainless SteelNo
1 Piece(s)Available

8 Days or more

735304 Stainless SteelNo
1 Piece(s)Available

8 Days or more

740304 Stainless SteelNo
1 Piece(s)Available

8 Days or more

745304 Stainless SteelNo
1 Piece(s)Available

10 Days or more

750304 Stainless SteelNo
1 Piece(s)Available

8 Days or more

760304 Stainless SteelNo
1 Piece(s)Available

8 Days or more

770304 Stainless SteelNo
1 Piece(s)Available

8 Days or more

780304 Stainless SteelNo
1 Piece(s)Available

8 Days or more

820304 Stainless SteelNo
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Wrench Flats B
(mm)
Length L
(mm)
Material Surface Treatment

Loading...

Basic Information

Type Hex End Shape (Left) Female Thread End Shape (Right) Female Thread
Style Solid Engraved Scale No memory Pilotted Ends No
Gas Vent Hole No

Additional Products in this Category

Tech Support