(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
XY-Axis Motorized Stages with High Rigidity, High Precision, and a Low Profile.
Part Number
Configured Part Number is shown.
XYMSG430-LA24-MA-M
Part Number | − | Sensor | − | Motor | − | Cable |
XYMSG413 | − | LA5 | − | C | − | N |
Part Number | Sensor | Mechanical Specifications | Accuracy Specification | |||||||
Type | No. | Cover Position | Logic | Voltage (V) | Table Size | Ball screw | Travel Distance | Weight*4 | Load Capacity | Perpendicularity |
XYMSG | 413 | L*1 R*2 | A (ALL N.C.) B (ALL N.O.) C*3 (Limit sensors : N.C. Origin Sensors : N.O.) | 5 24 | 40×40 mm | Φ 6 Lead 1mm | 13 mm | 1.0 kg | 9 kgf [88.2 N] | 5 µm |
513 | 50×50 mm | 1.2 kg | ||||||||
615 | 60×60 mm | 15 mm | 1.7 kg | |||||||
715 | 70×70 mm | 1.8 kg | ||||||||
430 | 40×60 mm | 30 mm | 1.4 kg | 10 µm | ||||||
530 | 50×70 mm | 1.7 kg | ||||||||
650 | 60×100 mm | 50 mm | 2.5 kg | 8.4 kgf [82.3 N] | ||||||
750 | 70×110 mm | 2.7 kg |
Mechanical Specifications by Motor Type | Notes | ||||||||
Motor (and Driver or Amplifier) | Cable | Resolution | Max. Speed | Motor Weight | Motor Model | Driver / Amplifier Model | Dedicated Controller*10 | ||
Original Manufacturer Model | Misumi Model*9 | ||||||||
2-Phase Stepper Motor | PA*6 (With Encoder) | P*6 | 1 μm (At 1000 P/R) | 35 mm / sec | 0.15 kg | ARM24SAK (ORIENTAL MOTOR Co.,Lrd.) | ARD-K (ORIENTAL MOTOR Co.,Lrd.) | ― | ― |
5-Phase Stepper Motor | C*5 (Standard) | N*7 | 2 μm*8 | 10 mm / sec | 0.11 kg | C005C-90215P-1 (ORIENTAL MOTOR Co.,Lrd.) | *Reccomended Model | *Reccomended Model | Stand-alone Type : "MSCTL102" series |
D*5 (High Torque) | 2 μm*8 | 30 mm / sec | 0.20 kg | PK525HPB (ORIENTAL MOTOR Co.,Lrd.) | Microstep: DFC5107P (ORIENTAL MOTOR Co.,Lrd.) | Microstep: MSDR24-MS | |||
E*5 (High Resolution) | 1 μm*8 | 25 mm / sec | 0.11 kg | PK523HPMB (ORIENTAL MOTOR Co.,Lrd.) | Built-in Type : "MSCTL112" series | ||||
MA*6 (With Electromagnetic Brake) | M*7 | 2 μm*8 | 20 mm / sec | 0.52 kg | PKE545MC-A1 (ORIENTAL MOTOR Co.,Lrd.) | RKSD503M-A (ORIENTAL MOTOR Co.,Lrd.) | ― | ― | |
AC Servo Motor | UA*6 | U*7 | ― (18 Bit Encoder) | 50 mm / sec | 0.35 kg | HG-KR053 (Mitsubishi Electric Corporation) | MR-J4-10A (Mitsubishi Electric Corporation) | ― | ― |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
XYMSG430-LA24-MA-M |
Loading...
■Motor/Cable Application Table
Motor | Cable |
C,F,G | N (Not Provided) |
MA | M |
PA | P |
UA | U |
For the cable for C, F or G, see MSCB_on P.1-1735-95
■Max. speed
Motor | (mm/sec) | Motor | (mm/sec) |
C | 10 | MA | 15 |
F | 25 | PA | 35 |
G | 20 | UA | 50 |
Note that the speed and positioning time will vary depending on the usage conditions.
The values shown here are MISUMI’s reference values. Operation at these values is not guaranteed.
Feed Screw | Ball Screw Ø6, Lead 1 |
Guide | Linear Ball Guide |
Resolution*1 | 2μm/Pulse(Full) 1μm/Pulse(Half) |
Positioning Repeatability | Within ±0.5μm |
Lost Motion | 1μm or less |
Backlash | 0.5μm or less |
Parallelism | 15μm or less |
Type | XY-Axis Motorized Stages | Material | 440C Stainless Steel | Guide | Linear Ball Guide |
---|---|---|---|---|---|
Table feeding methods | Ball screw | Surface Treatment | Electroless Nickel Plating | Through Hole (Table Center Hole) | No |
Load Capacity (Range)(N) | 50.1~100 |
Please check the type/dimensions/specifications of the part XYMSG430-LA24-MA-M in the Motorized XY-Axis Stages - Linear Ball Guide, Low Profile, XYMSG series.
Part Number |
---|
XYMSG413-LA24-MA-M |
XYMSG413-LA24-PA-P |
XYMSG413-LA5-C-N |
XYMSG430-LA24-PA-P |
XYMSG430-LA5-C-N |
XYMSG430-LA5-D-N |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy