(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stage Accessories - CCS Camera Adapter, Steel

Stage Accessories - CCS Camera Adapter, Steel

Move the mouse over the image to zoom

  • Volume Discount

Applicable for Combination of Multi-Mounting Stages.

  • inCAD Components

Part Number

Configured Part Number is shown.

STL-A

Stage Accessories - CCS Camera Adapter:Related Image
・Materials
[ M ] Material: 303 Stainless Steel

Specifications

Part Number
STL-A
STLH
·STL-A
Part Number
STL-A
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
STL-A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS

Loading...

  1. 1

Example

Stage Accessories - CCS Camera Adapter:Related Image

Basic Information

Material 303 Stainless Steel

Please check the type/dimensions/specifications of the part STL-A in the Stage Accessories - CCS Camera Adapter, Steel series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.