(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual Horizontal Z-Axis Stages - Cross Roller, High Precision, ZLPG Series

Manual Horizontal Z-Axis Stages - Cross Roller, High Precision, ZLPG Series
  • Volume Discount

Stages suitable for highly accurate and fine adjustment of horizontal surface of Z-axis.

  • inCAD Components
[High Precision] Z-Axis Stages - Cross Roller - Horizontal Surface:Related Image
The height dimensions in ( ) are the dimensions at the center of the travel distance.
・Materials
[ M ] Material: Stainless Steel
 

Specifications

Part Number
ZLPGS40
[ ! ]ZLPCGS will be discontinued in March 2013.
[ ! ]Standard Stages Similar Products (available for limited sizes only): ZLLB (Click here)
Part NumberStage SurfaceTravel Distance (mm)Load Capacity (N)Travel AccuracyMoment Load Capacity (N·m)Moment Rigidity ("/N·cm)Parallelism (µm)WeightAccessories (4 pcs.)
TypeNo.(mm)StraightnessPitchingYawingRollingPitchingYawingRolling(kg)TypeM-L
ZLPGS4040x40±329.43µm1.81.11.20.810.220.301000.49SCB3-6
6060x60±358.83.32.43.10.420.180.120.99SCB4-6
ZLPCGS4040x40±329.43µm1.81.11.20.810.220.301000.47SCB3-6
6060x60±329.43.32.43.10.420.180.120.97SCB4-6
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ZLPCGS40
ZLPCGS60
ZLPGS40
ZLPGS60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Thickness) H (Range)
(mm)
Feeding Method Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Table Size (Thickness) H
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed method (micrometer type) Feed method (feed screw type)
1 Piece(s)Available

12 Days or more

105~3026~4026~4040.1~50Feed Screw404029.4500.810.220.3-Knob
1 Piece(s)Available

12 Days or more

105~3041~6041~6050.1~60Feed Screw606029.4600.420.180.12-Knob
1 Piece(s)Available

10 Days or more

105~3026~4026~4040.1~50[Micrometer Heads] Micrometer Heads404029.4500.810.220.3Standard-
1 Piece(s)Available

10 Days or more

1050.1~10041~6041~6050.1~60[Micrometer Heads] Micrometer Heads606058.8600.420.180.12Standard-

Loading...

  1. 1

More Information

[ ! ]Micrometer Head Resolution: 10µm/division
[ ! ]Knob Cover HDCVR15 (Sold Separately): Ø15 micrometer head knobs can be increased in diameter by installing the cover. >> Click here
[ ! ]The micrometer head is only for raising and lowering the positioning stage. The scale and the amount by which the positioning stage is raised and lowered will vary.
 

Basic Information

Stage Surface Orientation Horizontal Surface Z-Axis Travel Distance (Selection Range) ~ ±10mm Guiding Mechanism Cross Roller
Table Material Stainless Steel Table Surface Treatment No Travel Distance (Z Distance)(mm) ±3
Z-Axis Stage Surface Horizontal Surface Z-Axis Through Hole (Table Center Hole) No Table Straightness(µm) 3
Feed Knob Position Center Clamp Standard Reversed Standard
Feed method (feed pitch)(mm) 0.5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.