(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Lightweight and High Precision Cross Roller Stages made of aluminum alloy.
Part Number
Configured Part Number is shown.
XYPG120
Part Number |
XYPG80 |
Part Number | Top View | Front View | Side View | |||||||||||||||||
Type | A | Standard Micrometer | Feed Screw | E | F | J | D | G | H | T1 | L | T | P | Q | X | d1 | d2 | ℓ | ||
(B) | Travel Distance (mm) | (B) | Travel Distance (mm) | |||||||||||||||||
XYPG XYPCG XYPGN (Dowel Hole Type for 40 and 60 only) | 25 | 25 | ±3.2 | 11 | ±3.2 | 4.5 | 6.5 | 6.8 | 9.3 | 8.5 | 23.5 | 4.5 | 23.5 | 30 | 6 | 10.5 | 20 | 2.5 | 4.2 | 2 |
40 | 26 | ±6.5 | 22.3 | ±6.5 | 12 | 18.5 | 11.5 | 13 | 12.8 | 34.5 | 6.5 | 32.8 | 40 | 10 | 14.5 | 32 | 3.5 | 6 | 3.5 | |
60 | 20 | 16.3 | 12 | 18.5 | 11.5 | 13 | 12.8 | 34.5 | 6.5 | 32.8 | 40 | 10 | 14.5 | 50 | 4.5 | 8 | 4 | |||
80 | 43.5 | ±12.5 | 10 | 17 | 22* | 11.5 | 18 | 10.8 | 34.5 | 5.7 | 30.8 | 40 | 10 | 14.5 | 70 | 4.5 | 8 | 4.5 | ||
*100 | 28.5 | - | - | 17 | 22 | 11.5 | 18 | 10.8 | 34.5 | 5.7 | 30.8 | 40 | 10 | 14.5 | 90 | 4.5 | 8 | 4.5 | ||
*120 | 67.5 | ±25 | - | - | 13 | 20 | 11.5 | 21 | 18 | 48.0 | 9.5 | 48 | 60 | 10 | 18 | 100 | 4.5 | 8 | 4.5 |
A | Stage Surface (mm) | Load Capacity (N) | Accuracy | Moment Load Capacity (N·m) | Moment Rigidity ("/N·cm) | Parallelism | Weight (kg) | Accessories (4 pcs.) | |||||||
Straightness | Parallelism | Pitching | Yawing | Pitching | Yawing | Rolling | Pitching | Yawing | Rolling | Type M-L | |||||
25 | 25x25 | 9.8 | 3µm | 20µm | 30" | 30" | 0.4 | 0.8 | 0.4 | 4.83 | 5.70 | 4.83 | 60µm | 0.08 | SCB2-6 |
40 | 40x40 | 17.6 | 25" | 15" | 2.0 | 2.2 | 2.0 | 0.66 | 0.84 | 0.66 | 0.28 | SCB3-6 | |||
60 | 60x60 | 44.1 | 5.2 | 4.3 | 5.2 | 0.19 | 0.22 | 0.19 | 0.50 | SCB4-6 | |||||
80 | 80x80 | 93.1 | 17.3 | 15.1 | 17.3 | 0.09 | 0.10 | 0.09 | 1.00 | SCB4-6 | |||||
100 | 100x100 | 140 | 33.0 | 30.0 | 33.0 | 0.11 | 0.14 | 0.11 | 1.40 | SCB4-6 | |||||
120 | 120x120 | 180 | 57.2 | 44.7 | 57.2 | 0.04 | 0.04 | 0.04 | 3.20 | SCB4-10 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
XYPG120 |
Loading...
Guiding Mechanism | Cross Roller | Table Material | Aluminum Alloy | Table Surface Treatment | Black Anodize |
---|---|---|---|---|---|
Through Hole (Table Center Hole) | No | Table Straightness(µm) | 3 | Table Parallelism(µm) | 20 |
Feed Knob Position | Side | Clamp | Standard | Reversed | Standard |
Feed method (feed pitch)(mm) | 0.5 |
Please check the type/dimensions/specifications of the part XYPG120 in the Manual XY-Axis Stages - Cross Roller Guide, High Accuracy, XYPG/XYPGN/XYPCG series.
Part Number |
---|
XYPG60 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy