(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual X-Axis Stages - High Precision, Linear Ball Guide, Low Profile, XSGL, XSBGL (Part Numbers)

Manual X-Axis Stages - High Precision, Linear Ball Guide, Low Profile, XSGL, XSBGL

Click this image to zoom it.

  • Volume Discount

Low profile, space saving, design with a long stroke.

  • inCAD Components

(i)Caution

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.
X-Axis Stages- Linear Ball, Slim, Micrometer Head:Related Image
・Materials
Main BodyBallSpringMicrometer Head BracketTip Holder
[ M ]Material[ S ]Surface Treatment[ M ]Material[ H ]Hardness[ M ]Material[ M ]Material[ S ]Surface Treatment[ M ]Material
440C Stainless SteelElectroless Nickel Plating440C Stainless Steel58HRC304 Stainless Steel PB5052 Aluminum AlloyClear Anodize303 Stainless Steel
[ ! ]For Micrometer Head and Feed Screw materials, Click here.
 

Specifications

Part Number
XSGL40
XSBGL60
Part NumberStage Surface (mm)Travel Distance (mm)Load Capacity (N)Travel AccuracyMoment Load Capacity (N·m)Moment Rigidity ("/N·cm)ParallelismWeight (kg)Accessories (4 pcs.)
TypeAHorizontalVerticalStraightnessParallelismPitchingYawingPitchingYawingRollingPitchingYawingRollingTypeM-L
XSGL
XSBGL
4040x80±12.5147493µm8µm25"15"6.86.850.150.130.2520µm0.44CBM3-6
6060x120±25*19610106.80.080.070.140.98CBM4-6
[ ! ]XSGL: Micrometer Head Resolution 10µm/division * Feed Screw Type (XSBGL) stroke is ±12.5mm. [ ! ]For orders larger than indicated quantity, please request a quotation.
[ ! ]Knob Cover HDCVR13 (Sold Separately): Ø13 feed screw can be increased in diameter by installing the cover. >> Click here
[ ! ]Extension Cover HDEXT13 (Sold Separately): Ø13 feed screw knob can be extended. >> Click here
[ ! ]Cautions for Z-Axis Mounting see Technical Information tab or >> Click here (p.1-1645)

Alterations

X-Axis Stages- Linear Ball, Slim, Micrometer Head:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XSBGL40
XSBGL60
XSGL40
XSGL60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTable Length L (Range)
(mm)
Table Width W (Range)
(mm)
Overall Height (Range)
(mm)
Feeding Method Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Travel Distance (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed method (micrometer type) Feed method (feed screw type) Feed method (travel distance per 1 handle rotation)
(mm)
1 Piece(s)Available

12 Days or more

1061~9026~4015.1~20Feed Screw8040147±12.517.70.150.130.25-Knob1
1 Piece(s)Available

12 Days or more

1091~12041~6015.1~20Feed Screw12060196±12.517.70.080.070.14-Knob1
1 Piece(s)Available

12 Days or more

1061~9026~4015.1~20Micrometer Head8040147±12.519.70.150.130.25Standard-0.5
1 Piece(s)Available

12 Days or more

1091~12041~6020.1~25Micrometer Head12060196±2523.70.080.070.14Standard-0.5

Loading...

  1. 1
 

Basic Information

Travel Distance (Selection Range) ±10~30mm Load Capacity (Range)(N) 100.1 or More Guiding Mechanism Linear Ball
Table Material 440C Stainless Steel Table Surface Treatment Electroless Nickel Plating Type X-Axis
Table Straightness(µm) 3 Table Parallelism(µm) 8 Feed Knob Position Side
Clamp Standard Reversed Standard Through Hole No

Frequently asked questions (FAQ)

質問: What directions are pitch, roll, and yaw?
回答: The best explanation can be fount at: https://us.c.misumi-ec.com/book/usa_2013_msm_fa_02/pdf/1687.pdf

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.