(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· An XYZ stage that combines a high-grade aluminum XY stage and the Z-axis slim stage.
· Both a standard type and symmetric type which can be configured to be symmetrical are available.
· Can be widely used for applications which require the precise positioning of cameras, sensors, etc.
Part Number |
---|
LT-3047-S1 |
LT-3047-SR1 |
LT-4047-S1 |
LT-4047-SR1 |
LT-5047-S1 |
LT-5047-SR1 |
LT-6047-S1 |
LT-6047-SR1 |
LT-7047-S1 |
LT-7047-SR1 |
Loading...
Load Capacity (Range)(N) | 5~30 | Guiding Mechanism | Cross Roller | Table Material | Aluminum Alloy |
---|---|---|---|---|---|
Table Surface Treatment | Black anodize satined | Clamp Type | Plate Clamp | Travel Distance/Knob 1 Rotation | Each axis: 0.5 mm |
Mounting position of the operation part | XY Axis Side | Moving Direction | 3 Direction of XYZ Axis |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy