(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slot Pins for Inspection Jigs - Clamp Type, Straight

Slot Pins for Inspection Jigs - Clamp Type, Straight

Collar Baked Type can be easily mounted as there is no backlash which often arises from tolerance between urethane and collar.

  • inCAD Components
Slot Pins for Inspection Jigs - Clamp Design - Staight and Taper and Type:Related Image
・Materials
[ M ]
Material
[ H ]
Hardness
Type
Diamond, StraightRound Straight
1045 Carbon Steel-KJPCSKJPCMS
1045 Carbon Steel45HRC~KJPCSHKJPCMSH

Specifications

Part Number-P-S-M-B-C
KJPCMS16
KJPCT20
-
-
P8.00
P10.20
-
-
S7.00
S8.00
-
-
M5
M5
-
-
B15
B12
-
-
C10
C12
P(W)
 6.00~ 7.993.0
 8.00~ 9.994.0
10.00~14.994.5
15.00~19.997.0
20.009.5
Part NumberP
0.01mm Increment
S (P≥S)
0.01mm Increment
M (S≥M)B
1mm Increment
C
1mm Increment
TypeD
(Diamond) KJPCS
KJPCSH
(Round) KJPCMS
KJPCMSH
166.00~11.005.00~ 9.0045685~405~40
(C≤Mx3)
206.00~15.005.00~13.00
101216
256.00~20.005.00~18.00
[ ! ]For orders larger than indicated quantity, please request a quotation.

Alterations

Slot Pins for Inspection Jigs - Clamp Design - Staight and Taper and Type:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KJPCMS16-P[6-11/0.01]-S[5-9/0.01]-M[4,​5,​6,​8]-B[5-40/1]-C[5-40/1]
KJPCMS20-P[6-15/0.01]-S[5-13/0.01]-M[4,​5,​6,​8,​10,​12]-B[5-40/1]-C[5-40/1]
KJPCMS25-P[6-20/0.01]-S[5-18/0.01]-M[4,​5,​6,​8,​10,​12,​16]-B[5-40/1]-C[5-40/1]
KJPCMSH16-P[6-11/0.01]-S[5-9/0.01]-M[4,​5,​6,​8]-B[5-40/1]-C[5-40/1]
KJPCMSH20-P[6-15/0.01]-S[5-13/0.01]-M[4,​5,​6,​8,​10,​12]-B[5-40/1]-C[5-40/1]
KJPCMSH25-P[6-20/0.01]-S[5-18/0.01]-M[4,​5,​6,​8,​10,​12,​16]-B[5-40/1]-C[5-40/1]
KJPCS16-P[6-11/0.01]-S[5-9/0.01]-M[4,​5,​6,​8]-B[5-40/1]-C[5-40/1]
KJPCS20-P[6-15/0.01]-S[5-13/0.01]-M[4,​5,​6,​8,​10,​12]-B[5-40/1]-C[5-40/1]
KJPCS25-P[6-20/0.01]-S[5-18/0.01]-M[4,​5,​6,​8,​10,​12,​16]-B[5-40/1]-C[5-40/1]
KJPCSH16-P[6-11/0.01]-S[5-9/0.01]-M[4,​5,​6,​8]-B[5-40/1]-C[5-40/1]
KJPCSH20-P[6-15/0.01]-S[5-13/0.01]-M[4,​5,​6,​8,​10,​12]-B[5-40/1]-C[5-40/1]
KJPCSH25-P[6-20/0.01]-S[5-18/0.01]-M[4,​5,​6,​8,​10,​12,​16]-B[5-40/1]-C[5-40/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShoulder Shape Hardness Diamond parts and the shape of the round part Outer Diameter D
(φ)
B
(mm)
C
(mm)
P
(mm)
S
(mm)
Thread Dia. Selection (Coarse) [M]
(mm)
1 Piece(s)

10 Days or more

10Round shapeNot HardenedRound, Straight165 ~ 405 ~ 406 ~ 115 ~ 94 ~ 8
1 Piece(s)

10 Days or more

10Round shapeNot HardenedRound, Straight205 ~ 405 ~ 406 ~ 155 ~ 134 ~ 12
1 Piece(s)

10 Days or more

10Round shapeNot HardenedRound, Straight255 ~ 405 ~ 406 ~ 205 ~ 184 ~ 16
1 Piece(s)

10 Days or more

10Round shape45HRC~Round, Straight165 ~ 405 ~ 406 ~ 115 ~ 94 ~ 8
1 Piece(s)

10 Days or more

10Round shape45HRC~Round, Straight205 ~ 405 ~ 406 ~ 155 ~ 134 ~ 12
1 Piece(s)

10 Days or more

10Round shape45HRC~Round, Straight255 ~ 405 ~ 406 ~ 205 ~ 184 ~ 16
1 Piece(s)

10 Days or more

10DiamondNot HardenedDiamond, Straight165 ~ 405 ~ 406 ~ 115 ~ 94 ~ 8
1 Piece(s)

10 Days or more

10DiamondNot HardenedDiamond, Straight205 ~ 405 ~ 406 ~ 155 ~ 134 ~ 12
1 Piece(s)

10 Days or more

10DiamondNot HardenedDiamond, Straight255 ~ 405 ~ 406 ~ 205 ~ 184 ~ 16
1 Piece(s)

10 Days or more

10Diamond45HRC~Diamond, Straight165 ~ 405 ~ 406 ~ 115 ~ 94 ~ 8
1 Piece(s)

10 Days or more

10Diamond45HRC~Diamond, Straight205 ~ 405 ~ 406 ~ 155 ~ 134 ~ 12
1 Piece(s)

10 Days or more

10Diamond45HRC~Diamond, Straight255 ~ 405 ~ 406 ~ 205 ~ 184 ~ 16

Loading...

  1. 1

Example

Slot Pins for Inspection Jigs - Clamp Design - Staight and Taper and Type:Related Image
 

Basic Information

Type Clamp Type Shape Straight Head Shape Round shape
Tip Style Male thread Material 1045 Carbon Steel Equivalent

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.