(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slot Pins for Inspection Jigs - Diamond, Stepped, Fixed

Slot Pins for Inspection Jigs - Diamond, Stepped, Fixed
  • Lead Time Reduction

•Type: All-Purpose Pin
•Shape: Stepped
•Tip Style: Straight
•Shoulder Shape: Diamond

  • inCAD Components
・Materials
[ M ]Material[ ! ]1[ H ]Hardness①Round Tip②D-Shape Tip
TypeMaterial CodeTypeMaterial Code
1045 Carbon Steel-(S   0
-0.02)
KJP
(Sg6)
KJPG
DKM(S   0
-0.02/F   0
-0.05)
KJP
(Sg6/F   0
-0.03)
KJPG
DK
1045 Carbon Steel45HRC~DKMHDHK
304 Stainless Steel-DKMSDKS
[ ! ]2 440C or 420 Stainless Steel45~50HRC-DKC
[ ! ]Some combinations are unavailable. Refer to the price list to select the available combination.
 

Specifications

Part Number-P-S-F-L-B
TypeConfig.
Material Code
D
KJPDK12L-P16.00-S6.00-F2.2-L10-B10
Sg6
3.00-0.002
-0.008
3.01~ 6.00-0.004
-0.012
6.01~10.00-0.005
-0.014
10.01~18.00-0.006
-0.017
18.01~29.00-0.007
-0.020
Select Type, Material Code and D Dimension.
Part Number0.01mm Increment0.1mm Increment1mm Increment(W)M
①Round Tip
②D-Shape TipDPS (P>S)F (F<S/2) ②D-Shape Tip onlyLB
TypeMaterial CodeTypeMaterial Code
(S   0
-0.02)
KJP

(Sg6)
KJPG
DKM
DKMH
DKMS
(S   0
-0.02/F   0
-0.05)
KJP

(Sg6/F   0
-0.03)
KJPG
DK
DHK
DKS
DKC
84.00~ 6.003.00~ 5.000.3~ 2.05~105~152M4
104.00~ 8.003.00~ 7.000.3~ 3.05~25
For 304 Stainless Steel,
L≤Px5
5~25
For 304 Stainless Steel,
B≤Sx5
M5
126.00~10.003.00~ 9.000.3~ 4.03
168.00~14.003.00~13.000.5~ 6.04
2012.00~18.005.00~17.001.0~ 8.06
2516.00~23.008.00~22.002.0~10.08
10L10.00~16.005.00~15.001.0~ 7.04
12L12.00~20.006.00~19.002.0~ 9.06
16L16.00~25.008.00~24.002.0~11.08
20L20.00~30.0010.00~29.002.0~14.0
[ ! ]Large Head Type (D=10L~20L) is available for 1045 Carbon Steel only.
Select Type, Material Code and D Dimension.
Part Number0.01mm Increment0.1mm Increment1mm Increment0.1mm Increment0.5mm IncrementM
①Round Tip②D-Shape TipDPS (P-1≥S)F (F<S/2)
②For D-Shape Tip only
LBV P>V
V≥S+1
W (V>W)
TypeMaterial CodeTypeMaterial Code
(S   0
-0.02)
KJP

(Sg6)
KJPG
VM(S   0
-0.02/F   0
-0.05)
KJP

(Sg6/F   0
-0.03)
KJPG
V
VH
VS
84.00~ 6.003.00~ 4.000.3~ 2.05~105~154.0~ 5.01.0~ 4.5M4
104.00~ 8.003.00~ 6.000.3~ 3.05~25
For 304 Stainless Steel,
L≤Px5
5~25
For 304 Stainless Steel,
B≤Sx5
4.0~ 7.01.0~ 6.5M5
124.00~10.003.00~ 8.000.3~ 4.04.0~ 9.01.0~ 8.5
168.00~14.003.00~12.000.5~ 6.04.0~13.01.0~12.5
2010.00~18.005.00~16.001.0~ 8.06.0~17.01.0~16.5
2515.00~23.008.00~21.002.0~10.09.0~22.01.0~21.5
10L10.00~16.005.00~14.001.0~ 7.06.0~15.01.0~14.5
12L12.00~20.006.00~18.002.0~ 9.07.0~19.01.0~18.5
16L16.00~25.008.00~23.002.0~11.09.0~24.01.0~23.5
20L20.00~30.0010.00~28.002.0~14.011.0~29.01.0~28.5
[ ! ]Large Head Type (D=10L~20L) is available for 1045 Carbon Steel only. [ ! ]Please select V, W and S dimension so that S dimension is smaller.

Alterations

[ ! ]For chains only, see >> Click here.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KJPDHK8-P[4-6/0.01]-S[3-5/0.01]-F[0.3-2/0.1]-L[5-10/1]-B[5-15/1]
KJPDHK10-P[4-8/0.01]-S[3-7/0.01]-F[0.3-3/0.1]-L[5-25/1]-B[5-25/1]
KJPDHK10L-P[10-16/0.01]-S[5-15/0.01]-F[1-7/0.1]-L[5-25/1]-B[5-25/1]
KJPDHK12-P[6-10/0.01]-S[3-9/0.01]-F[0.3-4/0.1]-L[5-25/1]-B[5-25/1]
KJPDHK12L-P[12-20/0.01]-S[6-19/0.01]-F[2-9/0.1]-L[5-25/1]-B[5-25/1]
KJPDHK16-P[8-14/0.01]-S[3-13/0.01]-F[0.5-6/0.1]-L[5-25/1]-B[5-25/1]
KJPDHK16L-P[16-25/0.01]-S[8-24/0.01]-F[2-11/0.1]-L[5-25/1]-B[5-25/1]
KJPDHK20-P[12-18/0.01]-S[5-17/0.01]-F[1-8/0.1]-L[5-25/1]-B[5-25/1]
KJPDHK20L-P[20-30/0.01]-S[10-29/0.01]-F[2-14/0.1]-L[5-25/1]-B[5-25/1]
KJPDHK25-P[16-23/0.01]-S[8-22/0.01]-F[2-10/0.1]-L[5-25/1]-B[5-25/1]
KJPDK8-P[4-6/0.01]-S[3-5/0.01]-F[0.3-2/0.1]-L[5-10/1]-B[5-15/1]
KJPDK10-P[4-8/0.01]-S[3-7/0.01]-F[0.3-3/0.1]-L[5-25/1]-B[5-25/1]
KJPDK10L-P[10-16/0.01]-S[5-15/0.01]-F[1-7/0.1]-L[5-25/1]-B[5-25/1]
KJPDK12-P[6-10/0.01]-S[3-9/0.01]-F[0.3-4/0.1]-L[5-25/1]-B[5-25/1]
KJPDK12L-P[12-20/0.01]-S[6-19/0.01]-F[2-9/0.1]-L[5-25/1]-B[5-25/1]
KJPDK16-P[8-14/0.01]-S[3-13/0.01]-F[0.5-6/0.1]-L[5-25/1]-B[5-25/1]
KJPDK16L-P[16-25/0.01]-S[8-24/0.01]-F[2-11/0.1]-L[5-25/1]-B[5-25/1]
KJPDK20-P[12-18/0.01]-S[5-17/0.01]-F[1-8/0.1]-L[5-25/1]-B[5-25/1]
KJPDK20L-P[20-30/0.01]-S[10-29/0.01]-F[2-14/0.1]-L[5-25/1]-B[5-25/1]
KJPDK25-P[16-23/0.01]-S[8-22/0.01]-F[2-10/0.1]-L[5-25/1]-B[5-25/1]
KJPDKM8-P[4-6/0.01]-S[3-5/0.01]-L[5-10/1]-B[5-15/1]
KJPDKM10-P[4-8/0.01]-S[3-7/0.01]-L[5-25/1]-B[5-25/1]
KJPDKM10L-P[10-16/0.01]-S[5-15/0.01]-L[5-25/1]-B[5-25/1]
KJPDKM12-P[6-10/0.01]-S[3-9/0.01]-L[5-25/1]-B[5-25/1]
KJPDKM12L-P[12-20/0.01]-S[6-19/0.01]-L[5-25/1]-B[5-25/1]
KJPDKM16-P[8-14/0.01]-S[3-13/0.01]-L[5-25/1]-B[5-25/1]
KJPDKM16L-P[16-25/0.01]-S[8-24/0.01]-L[5-25/1]-B[5-25/1]
KJPDKM20-P[12-18/0.01]-S[5-17/0.01]-L[5-25/1]-B[5-25/1]
KJPDKM20L-P[20-30/0.01]-S[10-29/0.01]-L[5-25/1]-B[5-25/1]
KJPDKM25-P[16-23/0.01]-S[8-22/0.01]-L[5-25/1]-B[5-25/1]
KJPDKS8-P[4-6/0.01]-S[3-5/0.01]-F[0.3-2/0.1]-L[5-10/1]-B[5-15/1]
KJPDKS10-P[4-8/0.01]-S[3-7/0.01]-F[0.3-3/0.1]-L[5-25/1]-B[5-25/1]
KJPDKS12-P[6-10/0.01]-S[3-9/0.01]-F[0.3-4/0.1]-L[5-25/1]-B[5-25/1]
KJPDKS16-P[8-14/0.01]-S[3-13/0.01]-F[0.5-6/0.1]-L[5-25/1]-B[5-25/1]
KJPDKS20-P[12-18/0.01]-S[5-17/0.01]-F[1-8/0.1]-L[5-25/1]-B[5-25/1]
KJPDKS25-P[16-23/0.01]-S[8-22/0.01]-F[2-10/0.1]-L[5-25/1]-B[5-25/1]
KJPGDHK8-P[4-6/0.01]-S[3-5/0.01]-F[0.3-2/0.1]-L[5-10/1]-B[5-15/1]
KJPGDHK10-P[4-8/0.01]-S[3-7/0.01]-F[0.3-3/0.1]-L[5-25/1]-B[5-25/1]
KJPGDHK10L-P[10-16/0.01]-S[5-15/0.01]-F[1-7/0.1]-L[5-25/1]-B[5-25/1]
KJPGDHK12-P[6-10/0.01]-S[3-9/0.01]-F[0.3-4/0.1]-L[5-25/1]-B[5-25/1]
KJPGDHK12L-P[12-20/0.01]-S[6-19/0.01]-F[2-9/0.1]-L[5-25/1]-B[5-25/1]
KJPGDHK16-P[8-14/0.01]-S[3-13/0.01]-F[0.5-6/0.1]-L[5-25/1]-B[5-25/1]
KJPGDHK16L-P[16-25/0.01]-S[8-24/0.01]-F[2-11/0.1]-L[5-25/1]-B[5-25/1]
KJPGDHK20-P[12-18/0.01]-S[5-17/0.01]-F[1-8/0.1]-L[5-25/1]-B[5-25/1]
KJPGDHK20L-P[20-30/0.01]-S[10-29/0.01]-F[2-14/0.1]-L[5-25/1]-B[5-25/1]
KJPGDHK25-P[16-23/0.01]-S[8-22/0.01]-F[2-10/0.1]-L[5-25/1]-B[5-25/1]
KJPGDK8-P[4-6/0.01]-S[3-5/0.01]-F[0.3-2/0.1]-L[5-10/1]-B[5-15/1]
KJPGDK10-P[4-8/0.01]-S[3-7/0.01]-F[0.3-3/0.1]-L[5-25/1]-B[5-25/1]
KJPGDK10L-P[10-16/0.01]-S[5-15/0.01]-F[1-7/0.1]-L[5-25/1]-B[5-25/1]
KJPGDK12-P[6-10/0.01]-S[3-9/0.01]-F[0.3-4/0.1]-L[5-25/1]-B[5-25/1]
KJPGDK12L-P[12-20/0.01]-S[6-19/0.01]-F[2-9/0.1]-L[5-25/1]-B[5-25/1]
KJPGDK16-P[8-14/0.01]-S[3-13/0.01]-F[0.5-6/0.1]-L[5-25/1]-B[5-25/1]
KJPGDK16L-P[16-25/0.01]-S[8-24/0.01]-F[2-11/0.1]-L[5-25/1]-B[5-25/1]
KJPGDK20-P[12-18/0.01]-S[5-17/0.01]-F[1-8/0.1]-L[5-25/1]-B[5-25/1]
KJPGDK20L-P[20-30/0.01]-S[10-29/0.01]-F[2-14/0.1]-L[5-25/1]-B[5-25/1]
KJPGDK25-P[16-23/0.01]-S[8-22/0.01]-F[2-10/0.1]-L[5-25/1]-B[5-25/1]
KJPGDKC8-P[4-6/0.01]-S[3-5/0.01]-F[0.3-2/0.1]-L[5-10/1]-B[5-15/1]
KJPGDKC10-P[4-8/0.01]-S[3-7/0.01]-F[0.3-3/0.1]-L[5-25/1]-B[5-25/1]
KJPGDKC12-P[6-10/0.01]-S[3-9/0.01]-F[0.3-4/0.1]-L[5-25/1]-B[5-25/1]
KJPGDKC16-P[8-14/0.01]-S[3-13/0.01]-F[0.5-6/0.1]-L[5-25/1]-B[5-25/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Material Hardness Large Head/ Small Head Insertion part S dimension tolerance Outer Diameter D
(φ)
B
(mm)
F
(mm)
L
(mm)
P
(mm)
S
(mm)
1 Piece(s)

10 Days or more

10D Cut[Steel] 1045 Carbon Steel Equivalent45HRC~Small Head0/-0.0285 ~ 150.3 ~ 25 ~ 104 ~ 63 ~ 5
1 Piece(s)

10 Days or more

10D Cut[Steel] 1045 Carbon Steel Equivalent45HRC~Small Head0/-0.02105 ~ 250.3 ~ 35 ~ 254 ~ 83 ~ 7
1 Piece(s)

10 Days or more

10D Cut[Steel] 1045 Carbon Steel Equivalent45HRC~Large Head0/-0.02105 ~ 251 ~ 75 ~ 2510 ~ 165 ~ 15
1 Piece(s)

10 Days or more

10D Cut[Steel] 1045 Carbon Steel Equivalent45HRC~Small Head0/-0.02125 ~ 250.3 ~ 45 ~ 256 ~ 103 ~ 9
1 Piece(s)

10 Days or more

10D Cut[Steel] 1045 Carbon Steel Equivalent45HRC~Large Head0/-0.02125 ~ 252 ~ 95 ~ 2512 ~ 206 ~ 19
1 Piece(s)

10 Days or more

10D Cut[Steel] 1045 Carbon Steel Equivalent45HRC~Small Head0/-0.02165 ~ 250.5 ~ 65 ~ 258 ~ 143 ~ 13
1 Piece(s)

10 Days or more

10D Cut[Steel] 1045 Carbon Steel Equivalent45HRC~Large Head0/-0.02165 ~ 252 ~ 115 ~ 2516 ~ 258 ~ 24
1 Piece(s)

10 Days or more

10D Cut[Steel] 1045 Carbon Steel Equivalent45HRC~Small Head0/-0.02205 ~ 251 ~ 85 ~ 2512 ~ 185 ~ 17
1 Piece(s)

10 Days or more

10D Cut[Steel] 1045 Carbon Steel Equivalent45HRC~Large Head0/-0.02205 ~ 252 ~ 145 ~ 2520 ~ 3010 ~ 29
1 Piece(s)

10 Days or more

10D Cut[Steel] 1045 Carbon Steel Equivalent45HRC~Small Head0/-0.02255 ~ 252 ~ 105 ~ 2516 ~ 238 ~ 22
1 Piece(s)

10 Days or more

10D Cut[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall Head0/-0.0285 ~ 150.3 ~ 25 ~ 104 ~ 63 ~ 5
1 Piece(s)

10 Days or more

10D Cut[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall Head0/-0.02105 ~ 250.3 ~ 35 ~ 254 ~ 83 ~ 7
1 Piece(s)

10 Days or more

10D Cut[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge Head0/-0.02105 ~ 251 ~ 75 ~ 2510 ~ 165 ~ 15
1 Piece(s)

10 Days or more

10D Cut[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall Head0/-0.02125 ~ 250.3 ~ 45 ~ 256 ~ 103 ~ 9
1 Piece(s)

10 Days or more

10D Cut[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge Head0/-0.02125 ~ 252 ~ 95 ~ 2512 ~ 206 ~ 19
1 Piece(s)

10 Days or more

10D Cut[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall Head0/-0.02165 ~ 250.5 ~ 65 ~ 258 ~ 143 ~ 13
1 Piece(s)

10 Days or more

10D Cut[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge Head0/-0.02165 ~ 252 ~ 115 ~ 2516 ~ 258 ~ 24
1 Piece(s)

10 Days or more

10D Cut[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall Head0/-0.02205 ~ 251 ~ 85 ~ 2512 ~ 185 ~ 17
1 Piece(s)

10 Days or more

10D Cut[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge Head0/-0.02205 ~ 252 ~ 145 ~ 2520 ~ 3010 ~ 29
1 Piece(s)

10 Days or more

10D Cut[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall Head0/-0.02255 ~ 252 ~ 105 ~ 2516 ~ 238 ~ 22
1 Piece(s)

10 Days or more

10Round shape[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall Head0/-0.0285 ~ 15-5 ~ 104 ~ 63 ~ 5
1 Piece(s)

10 Days or more

10Round shape[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall Head0/-0.02105 ~ 25-5 ~ 254 ~ 83 ~ 7
1 Piece(s)

10 Days or more

10Round shape[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge Head0/-0.02105 ~ 25-5 ~ 2510 ~ 165 ~ 15
1 Piece(s)

10 Days or more

10Round shape[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall Head0/-0.02125 ~ 25-5 ~ 256 ~ 103 ~ 9
1 Piece(s)

10 Days or more

10Round shape[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge Head0/-0.02125 ~ 25-5 ~ 2512 ~ 206 ~ 19
1 Piece(s)

10 Days or more

10Round shape[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall Head0/-0.02165 ~ 25-5 ~ 258 ~ 143 ~ 13
1 Piece(s)

10 Days or more

10Round shape[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge Head0/-0.02165 ~ 25-5 ~ 2516 ~ 258 ~ 24
1 Piece(s)

10 Days or more

10Round shape[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall Head0/-0.02205 ~ 25-5 ~ 2512 ~ 185 ~ 17
1 Piece(s)

10 Days or more

10Round shape[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge Head0/-0.02205 ~ 25-5 ~ 2520 ~ 3010 ~ 29
1 Piece(s)

10 Days or more

10Round shape[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall Head0/-0.02255 ~ 25-5 ~ 2516 ~ 238 ~ 22
1 Piece(s)

10 Days or more

10D Cut-Not HardenedSmall Head0/-0.0285 ~ 150.3 ~ 25 ~ 104 ~ 63 ~ 5
1 Piece(s)

10 Days or more

10D Cut-Not HardenedSmall Head0/-0.02105 ~ 250.3 ~ 35 ~ 254 ~ 83 ~ 7
1 Piece(s)

10 Days or more

10D Cut-Not HardenedSmall Head0/-0.02125 ~ 250.3 ~ 45 ~ 256 ~ 103 ~ 9
1 Piece(s)

10 Days or more

10D Cut-Not HardenedSmall Head0/-0.02165 ~ 250.5 ~ 65 ~ 258 ~ 143 ~ 13
1 Piece(s)

10 Days or more

10D Cut-Not HardenedSmall Head0/-0.02205 ~ 251 ~ 85 ~ 2512 ~ 185 ~ 17
1 Piece(s)

10 Days or more

10D Cut-Not HardenedSmall Head0/-0.02255 ~ 252 ~ 105 ~ 2516 ~ 238 ~ 22
1 Piece(s)

10 Days or more

10D Cut[Steel] 1045 Carbon Steel Equivalent45HRC~Small Headg685 ~ 150.3 ~ 25 ~ 104 ~ 63 ~ 5
1 Piece(s)

10 Days or more

10D Cut[Steel] 1045 Carbon Steel Equivalent45HRC~Small Headg6105 ~ 250.3 ~ 35 ~ 254 ~ 83 ~ 7
1 Piece(s)

10 Days or more

10D Cut[Steel] 1045 Carbon Steel Equivalent45HRC~Large Headg6105 ~ 251 ~ 75 ~ 2510 ~ 165 ~ 15
1 Piece(s)

10 Days or more

10D Cut[Steel] 1045 Carbon Steel Equivalent45HRC~Small Headg6125 ~ 250.3 ~ 45 ~ 256 ~ 103 ~ 9
1 Piece(s)

10 Days or more

10D Cut[Steel] 1045 Carbon Steel Equivalent45HRC~Large Headg6125 ~ 252 ~ 95 ~ 2512 ~ 206 ~ 19
1 Piece(s)

10 Days or more

10D Cut[Steel] 1045 Carbon Steel Equivalent45HRC~Small Headg6165 ~ 250.5 ~ 65 ~ 258 ~ 143 ~ 13
1 Piece(s)

10 Days or more

10D Cut[Steel] 1045 Carbon Steel Equivalent45HRC~Large Headg6165 ~ 252 ~ 115 ~ 2516 ~ 258 ~ 24
1 Piece(s)

10 Days or more

10D Cut[Steel] 1045 Carbon Steel Equivalent45HRC~Small Headg6205 ~ 251 ~ 85 ~ 2512 ~ 185 ~ 17
1 Piece(s)

10 Days or more

10D Cut[Steel] 1045 Carbon Steel Equivalent45HRC~Large Headg6205 ~ 252 ~ 145 ~ 2520 ~ 3010 ~ 29
1 Piece(s)

10 Days or more

10D Cut[Steel] 1045 Carbon Steel Equivalent45HRC~Small Headg6255 ~ 252 ~ 105 ~ 2516 ~ 238 ~ 22
1 Piece(s)

10 Days or more

10D Cut[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall Headg685 ~ 150.3 ~ 25 ~ 104 ~ 63 ~ 5
1 Piece(s)

10 Days or more

10D Cut[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall Headg6105 ~ 250.3 ~ 35 ~ 254 ~ 83 ~ 7
1 Piece(s)

10 Days or more

10D Cut[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge Headg6105 ~ 251 ~ 75 ~ 2510 ~ 165 ~ 15
1 Piece(s)

10 Days or more

10D Cut[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall Headg6125 ~ 250.3 ~ 45 ~ 256 ~ 103 ~ 9
1 Piece(s)

10 Days or more

10D Cut[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge Headg6125 ~ 252 ~ 95 ~ 2512 ~ 206 ~ 19
1 Piece(s)

10 Days or more

10D Cut[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall Headg6165 ~ 250.5 ~ 65 ~ 258 ~ 143 ~ 13
1 Piece(s)

10 Days or more

10D Cut[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge Headg6165 ~ 252 ~ 115 ~ 2516 ~ 258 ~ 24
1 Piece(s)

10 Days or more

10D Cut[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall Headg6205 ~ 251 ~ 85 ~ 2512 ~ 185 ~ 17
1 Piece(s)

10 Days or more

10D Cut[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge Headg6205 ~ 252 ~ 145 ~ 2520 ~ 3010 ~ 29
1 Piece(s)

10 Days or more

10D Cut[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall Headg6255 ~ 252 ~ 105 ~ 2516 ~ 238 ~ 22
1 Piece(s)

10 Days or more

10D Cut[Stainless Steel] 440C or 420 Stainless Steel45 to 50HRCSmall Headg685 ~ 150.3 ~ 25 ~ 104 ~ 63 ~ 5
1 Piece(s)

10 Days or more

10D Cut[Stainless Steel] 440C or 420 Stainless Steel45 to 50HRCSmall Headg6105 ~ 250.3 ~ 35 ~ 254 ~ 83 ~ 7
1 Piece(s)

10 Days or more

10D Cut[Stainless Steel] 440C or 420 Stainless Steel45 to 50HRCSmall Headg6125 ~ 250.3 ~ 45 ~ 256 ~ 103 ~ 9
1 Piece(s)

10 Days or more

10D Cut[Stainless Steel] 440C or 420 Stainless Steel45 to 50HRCSmall Headg6165 ~ 250.5 ~ 65 ~ 258 ~ 143 ~ 13

Loading...

 

Basic Information

Type Plug Pin Shape Stepped Tip Style Straight
Shoulder Shape Diamond

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.