(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contact Switches - Threaded, Standard

Contact Switches - Threaded, Standard

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Products
  • Volume Discount

•Type: Pin Stroke Type
•Switch Operating Point Dimension P (mm): 0.3
•Repeatability: 5µm or less
•Mechanical Life (x 10k times): 1000
•Main Body Shape: Screw Type

  • inCAD Components
Contact Switches - Bolt /L - Shaped Bolt  Switches:Related Image
Contact PartMain BodyCable[ A ]Accessories
[ M ]Material[ H ]Hardness[ M ]Material
420 Stainless Steel45~50HRC303 Stainless SteelCable 3m, 2-Conductors Ø3, Oil Resistant Min. Bending Radius R7Hex Nut 2 pcs.· M5: Thickness 2.4, Hex Size 7 · M6: Thickness 3.2, Hex Size 8
· M8: Thickness 3.2, Hex Size 10

Specifications

Part Number
MSTKD-JL
MSTKD-EL
MSTKG-F
Part NumberMxP (Fine)StrokeOperating PointContact Force
N
Contact MechanismLB
MSTKD-JL
N-MSTKD-JDL
M5x0.52.00.3 from Tip (Repeatability 0.005)1NO (Normally Open)26.4-4.4
MSTKD-B
N-MSTKD-BD
M6x0.752.82211.55
MSTKD-BF
N-MSTKD-BFD
0.5
MSTKD-BB
N-MSTKD-BBD
1NC (Normally Closed)2211.5
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MSTKD-B
MSTKD-BB
MSTKD-BF
MSTKD-JL
N-MSTKD-BBD
N-MSTKD-BD
N-MSTKD-BFD
N-MSTKD-JDL
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSContact Point Type Mounting Screw Nominal (M) Contact Force
(N)
With LED
1 Piece(s)Available

9 Days or more

10Contact Type NOM6x0.751W/o LED
1 Piece(s)Available

8 Days or more

10Contact Type NCM6x0.751W/o LED
1 Piece(s)Available

8 Days or more

10Contact Type NOM6x0.750.5W/o LED
1 Piece(s)Available

Same day

Stock

10Contact Type NOM5x0.51W/o LED
1 Piece(s)Available

8 Days or more

10Contact Type NCM6x0.751With LED
1 Piece(s)Available

Same day

Stock

10Contact Type NOM6x0.751With LED
1 Piece(s)Available

8 Days or more

10Contact Type NOM6x0.750.5With LED
1 Piece(s)Available

8 Days or more

10Contact Type NOM5x0.51With LED

Loading...

  1. 1

More Information

For Mechanical / Electrical Specifications and Precautions for Use  >>Click here
 

Basic Information

Type Pin Stroke, Spring Plunger Type Main Body Shape Screw Type Tip Shape Needle Type
Environment Standard Body Material 303 Stainless Steel Contact Material 420 Stainless Steel
Stroke(mm) 2.8 Operating Temperature Range(℃) 0::80 Operating Point(mm) 0.3
Repeatability 0.005mm Contact Point Accuracy Life(x 10K times) 1000 Tip Dia. Ø2
Protection Structure IP65

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.