(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Lever Type
•Overall Length: Standard
•Mounting Method: Screw-In
•Locking Mechanism: Lever Type
•Operation Knob: Provided
Part Number
Configured Part Number is shown.
Type | Screw | Lever | Main Body | Pin | Spring | Lock Nut | |||||
[ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ H ]Hardness | [ S ]Surface Treatment | [ M ]Material | [ M ]Material | [ S ]Surface Treatment | ||
PMXRB | Coarse Thread | 1045 Carbon Steel | Black Oxide | 1045 Carbon Steel | Black Oxide | 1045 Carbon Steel | 45HRC~ | Black Oxide | 304 Stainless Steel | SWCH Carbon Steel | Black Oxide |
PMXRM | Electroless Nickel Plating | Electroless Nickel Plating | Electroless Nickel Plating | Electroless Nickel Plating |
Part Number |
PMXRB10 |
Part Number | Pitch (Coarse) | B | S | L | (L1) | D | H | L2 | Sw | R | Load (N) | Mass (g) | ||
Type | M | min. | max. | |||||||||||
PMXRB | 10 | 1.5 | 5 | 5 | 34 | 20 | 24 | 8 | 6 | 17 | 3 | 5 | 9.5 | 22 |
PMXRM | 12 | 1.75 | 6 | 6 | 39 | 25 | 30 | 11 | 7 | 19 | 3.5 | 8 | 13 | 33 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
PMXRB10 |
PMXRB12 |
PMXRM10 |
PMXRM12 |
Part Number |
---|
Loading...
Type | Lever Type | Locking Mechanism | Lever Type | Mounting Method | Screw-In |
---|---|---|---|---|---|
Full Length | Standard | Body Material | 1045 Carbon Steel | Pin Material | 1045 Carbon Steel |
Knob | Presence | Nose Heat Treatment | Hardening |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy