(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Part Number
Configured Part Number is shown.
PJHR10-5
Type | Body | Pin | Spring | Operating Temperature | |||||
[ M ]Material | [ H ]Hardness | [ S ]Surface Treatment | [ M ]Material | [ H ]Hardness | [ S ]Surface Treatment | [ M ]Material | |||
Light Load | PJLR | 1045 Carbon Steel | 29~35HRC | Black Oxide | 1045 Carbon Steel | 57~63HRC (Carburized) |
Trivalent Chromate | SWP-B | -30~0°C |
Heavy Load | PJHR | Black Oxide |
Part Number | - | S |
PJHR 10 | - | 10 |
Part Number | S | MxPitch (Coarse) | H | R | ℓ | L | B | Light Load | Heavy Load | |||
Type | M | Load N {kgf} | ||||||||||
min. | max. | min. | max. | |||||||||
PJLR PJHR | 10 | 5 | 10x1.5 | 4 | 2.2 | 30 | 30 | 3 | 5.9 {0.6} | 14.7 {1.5} | 8.8 {0.9} | 49.0 {5.0} |
10 | 43 | 2.9 {0.3} | 14.7 {1.5} | 7.8 {0.8} | 49.0 {5.0} | |||||||
12 | 5 | 12x1.75 | 5 | 2.9 | 30 | 4 | 5.9 {0.6} | 14.7 {1.5} | 18.6 {1.9} | 49.0 {5.0} | ||
10 | 35 | 43 | 2.9 {0.3} | 19.6 {2.0} | 7.8 {0.8} | 49.0 {5.0} | ||||||
15 | 51 | 2.9 {0.3} | 19.6 {2.0} | 4.9 {0.5} | 49.0 {5.0} | |||||||
16 | 10 | 16x2.0 | 7 | 4.1 | 60 | 5 | 5.9 {0.6} | 39.2 {4.0} | 12.7 {1.3} | 78.5 {8.0} | ||
15 | 60 | 3.9 {0.4} | 39.2 {4.0} | 12.7 {1.3} | 78.5 {8.0} | |||||||
20 | 85 | 4.9 {0.5} | 39.2 {4.0} | 9.8 {1.0} | 78.5 {8.0} |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Pin Material | 1045 Carbon Steel | Body Material | 1045 Carbon Steel | Mounting Method | Screw-In |
---|---|---|---|---|---|
Thread Locking Compound | Presence | Pin Plunger Type | With Hex Nose | Wrench Hole Shape | Hex |
Main Body Surface Treatment | Black Oxide | Nose Heat Treatment | Carburized | Initial Load (Range)(N) | 0.01~50 |
Please check the type/dimensions/specifications of the part PJHR10-5 in the Spring Plungers - with Hexagon Nose series.
Part Number |
---|
PJHR10-10 |
PJHR12-10 |
PJHR12-15 |
PJHR12-5 |
PJHR16-15 |
PJHR16-20 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy