(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shim Sets - for Straight Shaped Blocks, One or Two Slots

Shim Sets - for Straight Shaped Blocks, One or Two Slots

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Applicable for Position Adjustments of Angle Plate or Bracket for Locating Pins.

  • inCAD Components
Blocks for Shim Adjustment of Welding Jigs- Shim Sets:Related Image
・Materials
[ M ] Material: Low Carbon Steel

Specifications

Part Number
CMAJ16
CMAJC16
CMAJL16
CMAJLC20
Part NumberLRP
TypeA
CMAJC16654-
20755
CMAJWC16114450
201245
[ ! ]This product is offered as a set of 2 pieces of 1mm and 0.5mm thickness.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CMAJC16
CMAJC20
CMAJWC16
CMAJWC20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWidth A
(mm)
Full length L
(mm)
1 Piece(s)Available

Same day

Stock

101665
1 Piece(s)Available

8 Days or more

102075
1 Piece(s)Available

8 Days or more

1016114
1 Piece(s)Available

Same day

Stock

1020124

Loading...

  1. 1

Example

Blocks for Shim Adjustment of Welding Jigs- Shim Sets:Related Image
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.