(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Eccentric Counterbore Hole. Fine Adjustment of Mounting Position on Site Possible.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment |
RGPEZ | 1045 Carbon Steel | Electroless Nickel Plating |
RGPEZS | 304 Stainless Steel | - |
RGPEZMC | MC Nylon | - |
Part Number | - | L |
RGPEZ25 | - | 80 |
Part Number | L 10mm Increment | d1 | d2 | C | h | Applicable Screw | Eccentricity x | ||||
Type | D | L10~40 | L50~100 | L110~120 | L130, 140 | ||||||
RGPEZ RGPEZS RGPEZMC | 6 | 10~30 | 3.5 | - | 0.2 | - | M3 | 0.5 | |||
12 | 20~40 | 4.5 | 8 | 0.2 | 5 | - | M4 | 1 | |||
15 | 20~50 | 4.5 | 8 | 0.2 | 5 | - | M4 | 2 | |||
20 | 30~70 | 5.5 | 9.5 | 1 | 6 | 20 | - | M5 | 2 | ||
25 | 30~120 | 6.6 | 11 | 1 | 7 | 25 | - | M6 | 2 | ||
30 | 30~140 | 9 | 14 | 1 | 9 | 30 | M8 | 2 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
RGPEZ6-[10-30/10] |
RGPEZ12-[20-40/10] |
RGPEZ15-[20-50/10] |
RGPEZ20-[30-70/10] |
RGPEZ25-[30-120/10] |
RGPEZ30-[30-140/10] |
RGPEZMC6-[10-30/10] |
RGPEZMC12-[20-40/10] |
RGPEZMC15-[20-50/10] |
RGPEZMC20-[30-70/10] |
RGPEZMC25-[30-120/10] |
RGPEZMC30-[30-140/10] |
RGPEZS6-[10-30/10] |
RGPEZS12-[20-40/10] |
RGPEZS15-[20-50/10] |
RGPEZS20-[30-70/10] |
RGPEZS25-[30-120/10] |
RGPEZS30-[30-140/10] |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy