(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cantilever Shafts - Flanged, Threaded End

Cantilever Shafts - Flanged, Threaded End
  • Lead Time Reduction

New: Compact and thin types are added. [June 2023]
•Shoulder Shape: 2 Flats with Shoulder
•Bearing Retaining Method: Nut (Threaded)
•Shaft Retaining Method: Flange Mount
•Material: Stainless Steel
•Heat Treatment: Not Hardened

  • METRIC
  • inCAD Components
・Materials
Type[ M ] Material[ S ]Surface Treatment
Round
FXFC1045 Carbon SteelBlack Oxide
PFXFCElectroless Nickel Plating
SFXFC304 Stainless Steel-

Specifications

Part Number-Y-F-M
FXFA12
FXFB10
-
-
27
30
-
-
F35
F40

-

M4
D Tolerance (g6)
6-0.004
-0.012
 8, 10-0.005
-0.014
12~18-0.006
-0.017
20~30-0.007
-0.020
35~50-0.009
-0.025

Part NumberD1mm IncrementM (Coarse)VHTm1d1hP.C.D.
TypeNo.YF
Round
FXFC
PFXFC

SFXFC
 6612~60 5~10045682610M46.53.517
 6A3223
 88568102819
 8A36M584.426
101068101332M46.53.523
10A40M584.430
121210~150681012153626
1313163827
151581012(15)184030
1616194231
17171012(15)16204432
1818214634
202017~751012(15)1620244815M69.55.436
2222265039
25251012(15)162024(25)295442
303012(15)162024(25)303462M8116.549
3535397055
404020~754480M1014963
5050549073
[ ! ]M dimensions with ( ) (M15 and M25) are Fine Thread. Specify MSC instead of M. [ ! ]Mounting holes are tapped and counterbored to allow mounting from either the front or the back side.

Alterations

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FXFC6-[12-60/1]-F[5-100/1]-M[4,​5,​6]
FXFC6-[12-60/1]-F[5-100/1]-MSC[4,​5,​6]
FXFC6A-[12-60/1]-F[5-100/1]-M[4,​5,​6]
FXFC6A-[12-60/1]-F[5-100/1]-MSC[4,​5,​6]
FXFC8-[12-60/1]-F[5-100/1]-M[5,​6,​8]
FXFC8-[12-60/1]-F[5-100/1]-MSC[5,​6,​8]
FXFC8A-[12-60/1]-F[5-100/1]-M[5,​6,​8]
FXFC8A-[12-60/1]-F[5-100/1]-MSC[5,​6,​8]
FXFC10-[12-60/1]-F[5-100/1]-M[6,​8,​10]
FXFC10-[12-60/1]-F[5-100/1]-MSC[6,​8,​10]
FXFC10A-[12-60/1]-F[5-100/1]-M[6,​8,​10]
FXFC10A-[12-60/1]-F[5-100/1]-MSC[6,​8,​10]
FXFC12-[12-60/1]-F[10-150/1]-M[6,​8,​10,​12]
FXFC12-[12-60/1]-F[10-150/1]-MSC[6,​8,​10,​12]
FXFC13-[12-60/1]-F[10-150/1]-M[6,​8,​10,​12]
FXFC13-[12-60/1]-F[10-150/1]-MSC[6,​8,​10,​12]
FXFC15-[12-60/1]-F[10-150/1]-M[8,​10,​12]
FXFC15-[12-60/1]-F[10-150/1]-MSC[8,​10,​12,​15]
FXFC16-[12-60/1]-F[10-150/1]-M[8,​10,​12]
FXFC16-[12-60/1]-F[10-150/1]-MSC[8,​10,​12,​15]
FXFC17-[12-60/1]-F[10-150/1]-M[10,​12,​16]
FXFC17-[12-60/1]-F[10-150/1]-MSC[10,​12,​15,​16]
FXFC18-[12-60/1]-F[10-150/1]-M[10,​12,​16]
FXFC18-[12-60/1]-F[10-150/1]-MSC[10,​12,​15]
FXFC20-[17-75/1]-F[10-150/1]-M[10,​12,​16,​20]
FXFC20-[17-75/1]-F[10-150/1]-MSC[10,​12,​15,​16,​20]
FXFC22-[17-75/1]-F[10-150/1]-M[10,​12,​16,​20]
FXFC22-[17-75/1]-F[10-150/1]-MSC[10,​12,​15,​16,​20]
FXFC25-[17-75/1]-F[10-150/1]-M[10,​12,​16,​20,​24]
FXFC25-[17-75/1]-F[10-150/1]-MSC[10,​12,​15,​16,​20,​24,​25]
FXFC30-[17-75/1]-F[10-150/1]-M[12,​16,​20,​24,​30]
FXFC30-[17-75/1]-F[10-150/1]-MSC[12,​15,​16,​20,​24,​25,​30]
FXFC35-[17-75/1]-F[10-150/1]-M[12,​16,​20,​24,​30]
FXFC35-[17-75/1]-F[10-150/1]-MSC[12,​15,​16,​20,​24,​25,​30]
FXFC40-[20-75/1]-F[10-150/1]-M[12,​16,​20,​24,​30]
FXFC40-[20-75/1]-F[10-150/1]-MSC[12,​15,​16,​20,​24,​25,​30]
FXFC50-[20-75/1]-F[10-150/1]-M[12,​16,​20,​24,​30]
FXFC50-[20-75/1]-F[10-150/1]-MSC[12,​15,​16,​20,​24,​25,​30]
PFXFC6-[12-60/1]-F[5-100/1]-M[4,​5,​6]
PFXFC6-[12-60/1]-F[5-100/1]-MSC[4,​5,​6]
PFXFC6A-[12-60/1]-F[5-100/1]-M[4,​5,​6]
PFXFC6A-[12-60/1]-F[5-100/1]-MSC[4,​5,​6]
PFXFC8-[12-60/1]-F[5-100/1]-M[5,​6,​8]
PFXFC8-[12-60/1]-F[5-100/1]-MSC[5,​6,​8]
PFXFC8A-[12-60/1]-F[5-100/1]-M[5,​6,​8]
PFXFC8A-[12-60/1]-F[5-100/1]-MSC[5,​6,​8]
PFXFC10-[12-60/1]-F[5-100/1]-M[6,​8,​10]
PFXFC10-[12-60/1]-F[5-100/1]-MSC[6,​8,​10]
PFXFC10A-[12-60/1]-F[5-100/1]-M[6,​8,​10]
PFXFC10A-[12-60/1]-F[5-100/1]-MSC[6,​8,​10]
PFXFC12-[12-60/1]-F[10-150/1]-M[6,​8,​10,​12]
PFXFC12-[12-60/1]-F[10-150/1]-MSC[6,​8,​10,​12]
PFXFC13-[12-60/1]-F[10-150/1]-M[6,​8,​10,​12]
PFXFC13-[12-60/1]-F[10-150/1]-MSC[6,​8,​10,​12]
PFXFC15-[12-60/1]-F[10-150/1]-M[8,​10,​12]
PFXFC15-[12-60/1]-F[10-150/1]-MSC[8,​10,​12,​15]
PFXFC16-[12-60/1]-F[10-150/1]-M[8,​10,​12]
PFXFC16-[12-60/1]-F[10-150/1]-MSC[8,​10,​12,​15]
PFXFC17-[12-60/1]-F[10-150/1]-M[10,​12,​16]
PFXFC17-[12-60/1]-F[10-150/1]-MSC[10,​12,​15]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Material Surface Finish H Dimension
(mm)
Change to Fine Threaded [MSC]
(mm)
F
(mm)
Screw Dia. Selection [M]
(mm)
Y
(mm)
1 Piece(s)

9 Days or more

106-Black Oxide26-5 ~ 1004 ~ 612 ~ 60
1 Piece(s)

9 Days or more

106-Black Oxide264 ~ 65 ~ 100-12 ~ 60
1 Piece(s)

9 Days or more

106-Black Oxide32-5 ~ 1004 ~ 612 ~ 60
1 Piece(s)

9 Days or more

106-Black Oxide324 ~ 65 ~ 100-12 ~ 60
1 Piece(s)

9 Days or more

108-Black Oxide28-5 ~ 1005 ~ 812 ~ 60
1 Piece(s)

9 Days or more

108-Black Oxide285 ~ 85 ~ 100-12 ~ 60
1 Piece(s)

9 Days or more

108-Black Oxide36-5 ~ 1005 ~ 812 ~ 60
1 Piece(s)

9 Days or more

108-Black Oxide365 ~ 85 ~ 100-12 ~ 60
1 Piece(s)

9 Days or more

1010-Black Oxide32-5 ~ 1006 ~ 1012 ~ 60
1 Piece(s)

9 Days or more

1010-Black Oxide326 ~ 105 ~ 100-12 ~ 60
1 Piece(s)

9 Days or more

1010-Black Oxide40-5 ~ 1006 ~ 1012 ~ 60
1 Piece(s)

9 Days or more

1010-Black Oxide406 ~ 105 ~ 100-12 ~ 60
1 Piece(s)

9 Days or more

1012-Black Oxide36-10 ~ 1506 ~ 1212 ~ 60
1 Piece(s)

9 Days or more

1012-Black Oxide366 ~ 1210 ~ 150-12 ~ 60
1 Piece(s)

9 Days or more

1013-Black Oxide38-10 ~ 1506 ~ 1212 ~ 60
1 Piece(s)

9 Days or more

1013-Black Oxide386 ~ 1210 ~ 150-12 ~ 60
1 Piece(s)

9 Days or more

1015-Black Oxide40-10 ~ 1508 ~ 1212 ~ 60
1 Piece(s)

9 Days or more

1015-Black Oxide408 ~ 1510 ~ 150-12 ~ 60
1 Piece(s)

9 Days or more

1016-Black Oxide42-10 ~ 1508 ~ 1212 ~ 60
1 Piece(s)

9 Days or more

1016-Black Oxide428 ~ 1510 ~ 150-12 ~ 60
1 Piece(s)

9 Days or more

1017-Black Oxide44-10 ~ 15010 ~ 1612 ~ 60
1 Piece(s)

9 Days or more

1017-Black Oxide4410 ~ 1610 ~ 150-12 ~ 60
1 Piece(s)

9 Days or more

1018-Black Oxide46-10 ~ 15010 ~ 1612 ~ 60
1 Piece(s)

9 Days or more

1018-Black Oxide4610 ~ 1510 ~ 150-12 ~ 60
1 Piece(s)

9 Days or more

1020-Black Oxide48-10 ~ 15010 ~ 2017 ~ 75
1 Piece(s)

9 Days or more

1020-Black Oxide4810 ~ 2010 ~ 150-17 ~ 75
1 Piece(s)

9 Days or more

1022-Black Oxide50-10 ~ 15010 ~ 2017 ~ 75
1 Piece(s)

9 Days or more

1022-Black Oxide5010 ~ 2010 ~ 150-17 ~ 75
1 Piece(s)

9 Days or more

1025-Black Oxide54-10 ~ 15010 ~ 2417 ~ 75
1 Piece(s)

9 Days or more

1025-Black Oxide5410 ~ 2510 ~ 150-17 ~ 75
1 Piece(s)

9 Days or more

1030-Black Oxide62-10 ~ 15012 ~ 3017 ~ 75
1 Piece(s)

9 Days or more

1030-Black Oxide6212 ~ 3010 ~ 150-17 ~ 75
1 Piece(s)

9 Days or more

1035-Black Oxide70-10 ~ 15012 ~ 3017 ~ 75
1 Piece(s)

9 Days or more

1035-Black Oxide7012 ~ 3010 ~ 150-17 ~ 75
1 Piece(s)

9 Days or more

1040-Black Oxide80-10 ~ 15012 ~ 3020 ~ 75
1 Piece(s)

9 Days or more

1040-Black Oxide8012 ~ 3010 ~ 150-20 ~ 75
1 Piece(s)

9 Days or more

1050-Black Oxide90-10 ~ 15012 ~ 3020 ~ 75
1 Piece(s)

9 Days or more

1050-Black Oxide9012 ~ 3010 ~ 150-20 ~ 75
1 Piece(s)

9 Days or more

106-Electroless Nickel26-5 ~ 1004 ~ 612 ~ 60
1 Piece(s)

9 Days or more

106-Electroless Nickel264 ~ 65 ~ 100-12 ~ 60
1 Piece(s)

9 Days or more

106-Electroless Nickel32-5 ~ 1004 ~ 612 ~ 60
1 Piece(s)

9 Days or more

106-Electroless Nickel324 ~ 65 ~ 100-12 ~ 60
1 Piece(s)

9 Days or more

108-Electroless Nickel28-5 ~ 1005 ~ 812 ~ 60
1 Piece(s)

9 Days or more

108-Electroless Nickel285 ~ 85 ~ 100-12 ~ 60
1 Piece(s)

9 Days or more

108-Electroless Nickel36-5 ~ 1005 ~ 812 ~ 60
1 Piece(s)

9 Days or more

108-Electroless Nickel365 ~ 85 ~ 100-12 ~ 60
1 Piece(s)

9 Days or more

1010-Electroless Nickel32-5 ~ 1006 ~ 1012 ~ 60
1 Piece(s)

9 Days or more

1010-Electroless Nickel326 ~ 105 ~ 100-12 ~ 60
1 Piece(s)

9 Days or more

1010-Electroless Nickel40-5 ~ 1006 ~ 1012 ~ 60
1 Piece(s)

9 Days or more

1010-Electroless Nickel406 ~ 105 ~ 100-12 ~ 60
1 Piece(s)

9 Days or more

1012-Electroless Nickel36-10 ~ 1506 ~ 1212 ~ 60
1 Piece(s)

9 Days or more

1012-Electroless Nickel366 ~ 1210 ~ 150-12 ~ 60
1 Piece(s)

9 Days or more

1013-Electroless Nickel38-10 ~ 1506 ~ 1212 ~ 60
1 Piece(s)

9 Days or more

1013-Electroless Nickel386 ~ 1210 ~ 150-12 ~ 60
1 Piece(s)

9 Days or more

1015-Electroless Nickel40-10 ~ 1508 ~ 1212 ~ 60
1 Piece(s)

9 Days or more

1015-Electroless Nickel408 ~ 1510 ~ 150-12 ~ 60
1 Piece(s)

9 Days or more

1016-Electroless Nickel42-10 ~ 1508 ~ 1212 ~ 60
1 Piece(s)

9 Days or more

1016-Electroless Nickel428 ~ 1510 ~ 150-12 ~ 60
1 Piece(s)

9 Days or more

1017-Electroless Nickel44-10 ~ 15010 ~ 1612 ~ 60
1 Piece(s)

9 Days or more

1017-Electroless Nickel4410 ~ 1510 ~ 150-12 ~ 60

Loading...

More Information

Example

 

Basic Information

Shaft Retaining Method Flange Mount Bearing Retaining Method Nut (Threaded) Heat Treatment Not Hardened
Shoulder Shape 2 Flats with Shoulder Flange Shape Round Type

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.