(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Cantilever Shafts - For Tension, Tapped End

Cantilever Shafts - For Tension, Tapped End
  • Lead Time Reduction

•Bearing Retaining Method: Nut (Threaded)
•Shaft Retaining Method: Nut Mount
•Material: Stainless Steel
•Heat Treatment: Not Hardened

  • METRIC
  • inCAD Components
Cantilever Shafts - For Tension / Idler, Threaded, with Tapped End:Related Image
・Materials
StandardStepped[ M ]
Material
[ S ]Surface Treatment
Thread Length FixedThread Length ConfigurableThread Length FixedThread Length Configurable
FXKBFXNKBFXLB-1045 Carbon SteelBlack Oxide
PFXKB-PFXLBPFXNLBElectroless Nickel Plating
SFXKB-SFXLBSFXNLB304 Stainless Steel-

Specifications

Part Number-Y-F-G-N-MA
FXKB20A
FXNKB12
-
-
20
15
-
-
F12
F21
-
-
G8
G5
-N14-
-
MA10
MA6
D Tolerance (g6)
6-0.004
-0.012
 8, 10-0.005
-0.014
12~18-0.006
-0.017
20~30-0.007
-0.020

Part NumberD1mm IncrementNMA (Coarse)PM (Coarse Thread)V (Stepped only)B(C)
TypeNo.YFGThread Length FixedThread Length Configurable
Standard
Fixed
FXKB
PFXKB

SFXKB


Stepped
Fixed
FXLB
PFXLB
SFXLB

Configurable
FXNKB





Configurable
PFXNLB
SFXNLB
  665~605~1005~1096~1236M681011.5
  88128~1648M8101213.9
10101510~2045610M10131416.2
121210~1205~151812~2456812M12151719.6
131316
15156810181921.9
161619
17175~755~20202227.5
1818212427.7
20203020~4068101220M20242731.2
20A16M16
222220M20262731.2
22A16M16
2525810121620M20293034.6
25A16M16
303081012162020M20343641.6
30A16M16
Table 1
MAY+F
M3Y+F≥11.5
M4Y+F≥14.0
M5Y+F≥16.2
M6Y+F≥18.5
M8Y+F≥23.5
M10Y+F≥28.5
M12Y+F≥35.5
M16Y+F≥45.0
M20Y+F≥55.0

Alterations

Cantilever Shafts - For Tension / Idler, Threaded, with Tapped End:Related Image
An alteration of a tapped hole made for shaft push/pull.
Allows combined use of AJST (>> Click here) or AJKC (>> Click here).
(Configurable dimension Y is limited. Refer to the table below.)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FXKB6-[5-60/1]-F[5-100/1]-G[5-10/1]-MA3
FXKB8-[5-60/1]-F[5-100/1]-G[5-10/1]-MA4
FXKB10-[5-60/1]-F[5-100/1]-G[5-10/1]-MA[4,​5,​6]
FXKB12-[5-60/1]-F[10-150/1]-G[5-15/1]-MA[5,​6,​8]
FXKB13-[5-60/1]-F[10-150/1]-G[5-15/1]-MA[5,​6,​8]
FXKB15-[5-60/1]-F[10-150/1]-G[5-15/1]-MA[6,​8,​10]
FXKB16-[5-60/1]-F[10-150/1]-G[5-15/1]-MA[6,​8,​10]
FXKB17-[5-75/1]-F[10-150/1]-G[5-20/1]-MA[6,​8,​10,​12]
FXKB18-[5-75/1]-F[10-150/1]-G[5-20/1]-MA[6,​8,​10]
FXKB20-[5-75/1]-F[10-150/1]-G[5-20/1]-MA[6,​8,​10,​12]
FXKB20A-[5-75/1]-F[10-150/1]-G[5-20/1]-MA[6,​8,​10,​12]
FXKB22-[5-75/1]-F[10-150/1]-G[5-20/1]-MA[6,​8,​10,​12]
FXKB22A-[5-75/1]-F[10-150/1]-G[5-20/1]-MA[6,​8,​10,​12]
FXKB25-[5-75/1]-F[10-150/1]-G[5-20/1]-MA[8,​10,​12,​16]
FXKB25A-[5-75/1]-F[10-150/1]-G[5-20/1]-MA[8,​10,​12,​16]
FXKB30-[5-75/1]-F[10-150/1]-G[5-20/1]-MA[8,​10,​12,​16,​20]
FXKB30A-[5-75/1]-F[10-150/1]-G[5-20/1]-MA[8,​10,​12,​16,​20]
FXLB6-[5-60/1]-F[5-100/1]-G[5-10/1]-MA3
FXLB8-[5-60/1]-F[5-100/1]-G[5-10/1]-MA4
FXLB10-[5-60/1]-F[5-100/1]-G[5-10/1]-MA[4,​5,​6]
FXLB12-[5-60/1]-F[10-150/1]-G[5-15/1]-MA[5,​6,​8]
FXLB13-[5-60/1]-F[10-150/1]-G[5-15/1]-MA[5,​6,​8]
FXLB15-[5-60/1]-F[10-150/1]-G[5-15/1]-MA[6,​8,​10]
FXLB16-[5-60/1]-F[10-150/1]-G[5-15/1]-MA[6,​8,​10]
FXLB17-[5-75/1]-F[10-150/1]-G[5-20/1]-MA[6,​8,​10,​12]
FXLB18-[5-75/1]-F[10-150/1]-G[5-20/1]-MA[6,​8,​10]
FXLB20-[5-75/1]-F[10-150/1]-G[5-20/1]-MA[6,​8,​10,​12]
FXLB20A-[5-75/1]-F[10-150/1]-G[5-20/1]-MA[6,​8,​10,​12]
FXLB22-[5-75/1]-F[10-150/1]-G[5-20/1]-MA[6,​8,​10,​12]
FXLB22A-[5-75/1]-F[10-150/1]-G[5-20/1]-MA[6,​8,​10,​12]
FXLB25-[5-75/1]-F[10-150/1]-G[5-20/1]-MA[8,​10,​12,​16]
FXLB25A-[5-75/1]-F[10-150/1]-G[5-20/1]-MA[8,​10,​12,​16]
FXLB30-[5-75/1]-F[10-150/1]-G[5-20/1]-MA[8,​10,​12,​16,​20]
FXLB30A-[5-75/1]-F[10-150/1]-G[5-20/1]-MA[8,​10,​12,​16,​20]
FXNKB6-[5-60/1]-F[5-100/1]-G[5-10/1]-N[6-12/1]-MA3
FXNKB8-[5-60/1]-F[5-100/1]-G[5-10/1]-N[8-16/1]-MA4
FXNKB10-[5-60/1]-F[5-100/1]-G[5-10/1]-N[10-20/1]-MA[4,​5,​6]
FXNKB12-[5-60/1]-F[10-150/1]-G[5-15/1]-N[12-24/1]-MA[5,​6,​8]
FXNKB13-[5-60/1]-F[10-150/1]-G[5-15/1]-N[12-24/1]-MA[5,​6,​8]
FXNKB15-[5-60/1]-F[10-150/1]-G[5-15/1]-N[12-24/1]-MA[6,​8,​10]
FXNKB16-[5-60/1]-F[10-150/1]-G[5-15/1]-N[12-24/1]-MA[6,​8,​10]
FXNKB17-[5-75/1]-F[10-150/1]-G[5-20/1]-N[12-24/1]-MA[6,​8,​10]
FXNKB18-[5-75/1]-F[10-150/1]-G[5-20/1]-N[12-24/1]-MA[6,​8,​10]
FXNKB20-[5-75/1]-F[10-150/1]-G[5-20/1]-N[20-40/1]-MA[6,​8,​10,​12]
FXNKB20A-[5-75/1]-F[10-150/1]-G[5-20/1]-N[20-40/1]-MA[6,​8,​10,​12]
FXNKB22-[5-75/1]-F[10-150/1]-G[5-20/1]-N[20-40/1]-MA[6,​8,​10,​12]
FXNKB22A-[5-75/1]-F[10-150/1]-G[5-20/1]-N[20-40/1]-MA[6,​8,​10,​12]
FXNKB25-[5-75/1]-F[10-150/1]-G[5-20/1]-N[20-40/1]-MA[8,​10,​12,​16]
FXNKB25A-[5-75/1]-F[10-150/1]-G[5-20/1]-N[20-40/1]-MA[8,​10,​12,​16]
FXNKB30-[5-75/1]-F[10-150/1]-G[5-20/1]-N[20-40/1]-MA[8,​10,​12,​16,​20]
FXNKB30A-[5-75/1]-F[10-150/1]-G[5-20/1]-N[20-40/1]-MA[8,​10,​12,​16,​20]
FXNLB6-[5-60/1]-F[5-100/1]-G[5-10/1]-N[6-12/1]-MA3
FXNLB8-[5-60/1]-F[5-100/1]-G[5-10/1]-N[8-16/1]-MA4
FXNLB10-[5-60/1]-F[5-100/1]-G[5-10/1]-N[10-20/1]-MA[4,​5,​6]
FXNLB12-[5-60/1]-F[10-150/1]-G[5-15/1]-N[12-24/1]-MA[5,​6,​8]
FXNLB13-[5-60/1]-F[10-150/1]-G[5-15/1]-N[12-24/1]-MA[5,​6,​8]
FXNLB15-[5-60/1]-F[10-150/1]-G[5-15/1]-N[12-24/1]-MA[6,​8,​10]
FXNLB16-[5-60/1]-F[10-150/1]-G[5-15/1]-N[12-24/1]-MA[6,​8,​10]
FXNLB17-[5-75/1]-F[10-150/1]-G[5-20/1]-N[12-24/1]-MA[6,​8,​10]
FXNLB18-[5-75/1]-F[10-150/1]-G[5-20/1]-N[12-24/1]-MA[6,​8,​10]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Material Surface Finish Shoulder Shape Thread Length Specifying Method M (Coarse) Pin Shape Thread Length N
(mm)
F
(mm)
G
(mm)
Thread Dia. Selection [MA] Thread Length [N]
(mm)
Y
(mm)
1 Piece(s)

9 Days or more

106-Black OxideHexThread Length Fixed TypeM6Standard Type95 ~ 1005 ~ 103-5 ~ 60
1 Piece(s)

9 Days or more

108-Black OxideHexThread Length Fixed TypeM8Standard Type125 ~ 1005 ~ 104-5 ~ 60
1 Piece(s)

9 Days or more

1010-Black OxideHexThread Length Fixed TypeM10Standard Type155 ~ 1005 ~ 104 ~ 6-5 ~ 60
1 Piece(s)

9 Days or more

1012-Black OxideHexThread Length Fixed TypeM12Standard Type1810 ~ 1505 ~ 155 ~ 8-5 ~ 60
1 Piece(s)

9 Days or more

1013-Black OxideHexThread Length Fixed TypeM12Standard Type1810 ~ 1505 ~ 155 ~ 8-5 ~ 60
1 Piece(s)

9 Days or more

1015-Black OxideHexThread Length Fixed TypeM12Standard Type1810 ~ 1505 ~ 156 ~ 10-5 ~ 60
1 Piece(s)

9 Days or more

1016-Black OxideHexThread Length Fixed TypeM12Standard Type1810 ~ 1505 ~ 156 ~ 10-5 ~ 60
1 Piece(s)

9 Days or more

1017-Black OxideHexThread Length Fixed TypeM12Standard Type1810 ~ 1505 ~ 206 ~ 12-5 ~ 75
1 Piece(s)

9 Days or more

1018-Black OxideHexThread Length Fixed TypeM12Standard Type1810 ~ 1505 ~ 206 ~ 10-5 ~ 75
1 Piece(s)

9 Days or more

1020-Black OxideHexThread Length Fixed TypeM20Standard Type3010 ~ 1505 ~ 206 ~ 12-5 ~ 75
1 Piece(s)

9 Days or more

1020-Black OxideHexThread Length Fixed TypeM16Standard Type2410 ~ 1505 ~ 206 ~ 12-5 ~ 75
1 Piece(s)

9 Days or more

1022-Black OxideHexThread Length Fixed TypeM20Standard Type3010 ~ 1505 ~ 206 ~ 12-5 ~ 75
1 Piece(s)

9 Days or more

1022-Black OxideHexThread Length Fixed TypeM16Standard Type2410 ~ 1505 ~ 206 ~ 12-5 ~ 75
1 Piece(s)

9 Days or more

1025-Black OxideHexThread Length Fixed TypeM20Standard Type3010 ~ 1505 ~ 208 ~ 16-5 ~ 75
1 Piece(s)

9 Days or more

1025-Black OxideHexThread Length Fixed TypeM16Standard Type2410 ~ 1505 ~ 208 ~ 16-5 ~ 75
1 Piece(s)

9 Days or more

1030-Black OxideHexThread Length Fixed TypeM20Standard Type3010 ~ 1505 ~ 208 ~ 20-5 ~ 75
1 Piece(s)

9 Days or more

1030-Black OxideHexThread Length Fixed TypeM16Standard Type2410 ~ 1505 ~ 208 ~ 20-5 ~ 75
1 Piece(s)

9 Days or more

106-Black OxideFor TensionThread Length Fixed TypeM6Stepped Type95 ~ 1005 ~ 103-5 ~ 60
1 Piece(s)

9 Days or more

108-Black OxideFor TensionThread Length Fixed TypeM8Stepped Type125 ~ 1005 ~ 104-5 ~ 60
1 Piece(s)

9 Days or more

1010-Black OxideFor TensionThread Length Fixed TypeM10Stepped Type155 ~ 1005 ~ 104 ~ 6-5 ~ 60
1 Piece(s)

9 Days or more

1012-Black OxideFor TensionThread Length Fixed TypeM12Stepped Type1810 ~ 1505 ~ 155 ~ 8-5 ~ 60
1 Piece(s)

9 Days or more

1013-Black OxideFor TensionThread Length Fixed TypeM12Stepped Type1810 ~ 1505 ~ 155 ~ 8-5 ~ 60
1 Piece(s)

9 Days or more

1015-Black OxideFor TensionThread Length Fixed TypeM12Stepped Type1810 ~ 1505 ~ 156 ~ 10-5 ~ 60
1 Piece(s)

9 Days or more

1016-Black OxideFor TensionThread Length Fixed TypeM12Stepped Type1810 ~ 1505 ~ 156 ~ 10-5 ~ 60
1 Piece(s)

9 Days or more

1017-Black OxideFor TensionThread Length Fixed TypeM12Stepped Type1810 ~ 1505 ~ 206 ~ 12-5 ~ 75
1 Piece(s)

9 Days or more

1018-Black OxideFor TensionThread Length Fixed TypeM12Stepped Type1810 ~ 1505 ~ 206 ~ 10-5 ~ 75
1 Piece(s)

9 Days or more

1020-Black OxideFor TensionThread Length Fixed TypeM20Stepped Type3010 ~ 1505 ~ 206 ~ 12-5 ~ 75
1 Piece(s)

9 Days or more

1020-Black OxideFor TensionThread Length Fixed TypeM16Stepped Type2410 ~ 1505 ~ 206 ~ 12-5 ~ 75
1 Piece(s)

9 Days or more

1022-Black OxideFor TensionThread Length Fixed TypeM20Stepped Type3010 ~ 1505 ~ 206 ~ 12-5 ~ 75
1 Piece(s)

9 Days or more

1022-Black OxideFor TensionThread Length Fixed TypeM16Stepped Type2410 ~ 1505 ~ 206 ~ 12-5 ~ 75
1 Piece(s)

9 Days or more

1025-Black OxideFor TensionThread Length Fixed TypeM20Stepped Type3010 ~ 1505 ~ 208 ~ 16-5 ~ 75
1 Piece(s)

9 Days or more

1025-Black OxideFor TensionThread Length Fixed TypeM16Stepped Type2410 ~ 1505 ~ 208 ~ 16-5 ~ 75
1 Piece(s)

9 Days or more

1030-Black OxideFor TensionThread Length Fixed TypeM20Stepped Type3010 ~ 1505 ~ 208 ~ 20-5 ~ 75
1 Piece(s)

9 Days or more

1030-Black OxideFor TensionThread Length Fixed TypeM16Stepped Type2410 ~ 1505 ~ 208 ~ 20-5 ~ 75
1 Piece(s)

9 Days or more

106-Black OxideHexThread Length Configurable Type6Standard Type-5 ~ 1005 ~ 1036 ~ 125 ~ 60
1 Piece(s)

9 Days or more

108-Black OxideHexThread Length Configurable Type8Standard Type-5 ~ 1005 ~ 1048 ~ 165 ~ 60
1 Piece(s)

9 Days or more

1010-Black OxideHexThread Length Configurable Type10Standard Type-5 ~ 1005 ~ 104 ~ 610 ~ 205 ~ 60
1 Piece(s)

9 Days or more

1012-Black OxideHexThread Length Configurable Type12Standard Type-10 ~ 1505 ~ 155 ~ 812 ~ 245 ~ 60
1 Piece(s)

9 Days or more

1013-Black OxideHexThread Length Configurable Type12Standard Type-10 ~ 1505 ~ 155 ~ 812 ~ 245 ~ 60
1 Piece(s)

9 Days or more

1015-Black OxideHexThread Length Configurable Type12Standard Type-10 ~ 1505 ~ 156 ~ 1012 ~ 245 ~ 60
1 Piece(s)

9 Days or more

1016-Black OxideHexThread Length Configurable Type12Standard Type-10 ~ 1505 ~ 156 ~ 1012 ~ 245 ~ 60
1 Piece(s)

9 Days or more

1017-Black OxideHexThread Length Configurable Type12Standard Type-10 ~ 1505 ~ 206 ~ 1012 ~ 245 ~ 75
1 Piece(s)

9 Days or more

1018-Black OxideHexThread Length Configurable Type12Standard Type-10 ~ 1505 ~ 206 ~ 1012 ~ 245 ~ 75
1 Piece(s)

9 Days or more

1020-Black OxideHexThread Length Configurable Type20Standard Type-10 ~ 1505 ~ 206 ~ 1220 ~ 405 ~ 75
1 Piece(s)

9 Days or more

1020-Black OxideHexThread Length Configurable Type16Standard Type-10 ~ 1505 ~ 206 ~ 1220 ~ 405 ~ 75
1 Piece(s)

9 Days or more

1022-Black OxideHexThread Length Configurable Type20Standard Type-10 ~ 1505 ~ 206 ~ 1220 ~ 405 ~ 75
1 Piece(s)

9 Days or more

1022-Black OxideHexThread Length Configurable Type16Standard Type-10 ~ 1505 ~ 206 ~ 1220 ~ 405 ~ 75
1 Piece(s)

9 Days or more

1025-Black OxideHexThread Length Configurable Type20Standard Type-10 ~ 1505 ~ 208 ~ 1620 ~ 405 ~ 75
1 Piece(s)

9 Days or more

1025-Black OxideHexThread Length Configurable Type16Standard Type-10 ~ 1505 ~ 208 ~ 1620 ~ 405 ~ 75
1 Piece(s)

9 Days or more

1030-Black OxideHexThread Length Configurable Type20Standard Type-10 ~ 1505 ~ 208 ~ 2020 ~ 405 ~ 75
1 Piece(s)

9 Days or more

1030-Black OxideHexThread Length Configurable Type16Standard Type-10 ~ 1505 ~ 208 ~ 2020 ~ 405 ~ 75
1 Piece(s)

9 Days or more

106-Black OxideFor TensionThread Length Configurable Type6Stepped Type95 ~ 1005 ~ 1036 ~ 125 ~ 60
1 Piece(s)

9 Days or more

108-Black OxideFor TensionThread Length Configurable Type8Stepped Type125 ~ 1005 ~ 1048 ~ 165 ~ 60
1 Piece(s)

9 Days or more

1010-Black OxideFor TensionThread Length Configurable Type10Stepped Type155 ~ 1005 ~ 104 ~ 610 ~ 205 ~ 60
1 Piece(s)

9 Days or more

1012-Black OxideFor TensionThread Length Configurable Type12Stepped Type1810 ~ 1505 ~ 155 ~ 812 ~ 245 ~ 60
1 Piece(s)

9 Days or more

1013-Black OxideFor TensionThread Length Configurable Type12Stepped Type1810 ~ 1505 ~ 155 ~ 812 ~ 245 ~ 60
1 Piece(s)

9 Days or more

1015-Black OxideFor TensionThread Length Configurable Type12Stepped Type1810 ~ 1505 ~ 156 ~ 1012 ~ 245 ~ 60
1 Piece(s)

9 Days or more

1016-Black OxideFor TensionThread Length Configurable Type12Stepped Type1810 ~ 1505 ~ 156 ~ 1012 ~ 245 ~ 60
1 Piece(s)

9 Days or more

1017-Black OxideFor TensionThread Length Configurable Type12Stepped Type1810 ~ 1505 ~ 206 ~ 1012 ~ 245 ~ 75
1 Piece(s)

9 Days or more

1018-Black OxideFor TensionThread Length Configurable Type12Stepped Type1810 ~ 1505 ~ 206 ~ 1012 ~ 245 ~ 75

Loading...

 

Basic Information

Shaft Retaining Method Nut Mount Bearing Retaining Method Nut (Threaded) Heat Treatment Not Hardened

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.