(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cantilever Shafts - Pilot, Stepped, Threaded End

Cantilever Shafts - Pilot, Stepped, Threaded End
  • Lead Time Reduction

•Shoulder Shape: 2 Flats with Shoulder
•Bearing Retaining Method: Nut (Threaded)
•Shaft Retaining Method: Nut Mount with Pilot
•Material: Stainless Steel
•Heat Treatment: Not Hardened

  • METRIC
  • inCAD Components

PDFP.2019-924

Unit examples related to this product
Cantilever Shafts - Pilot Type - Stepped, Both Ends Threaded:Related Image
[ ! ]Refer to the table on Click here for thread undercut dimensions.

・Materials
Type[ M ] Material[ S ] Surface Treatment
FXDC1045 Carbon SteelBlack Oxide
PFXDCElectroless Nickel Plating
SFXDC304 Stainless Steel-

Specifications

Part NumberDg61mm IncrementMA (Coarse) SelectionPg6M (Coarse)VHWUnit Price
TypeNo.YFGFXDCPFXDCSFXDC
FXDC

PFXDC

SFXDC

 3 3- 0.002
- 0.008
7~30 3~503~ 83            3M3575   
 3A9119   
 4 4- 0.004
- 0.012
34           4M4686   
 4A101210   
 5 5345          5M57 97   
 5A111311   
 6 67~605~755~10 456         6M68108   
 6A121412   
 8 8- 0.005
- 0.014
  568        8M8101210   
 8A141614   
1010   6810       10M10131513   
10A182017   
1212- 0.006
- 0.017
10~755~15   681012      12M12151714   
1313161815   
1515    81012(15)     182017   
1616192118   
17175~20     1012(15)16    202320   
181821   
2020- 0.007
- 0.020
7~60     1012(15)1620   20M20242624   
20A16M16   
222220M20262825   
22A16M16   
2525     1012(15)162024(25) 20M20293127   
25A16M16   
3030      12(15)162024(25)3020M20343632   
30A16M16   
[ ! ] MA dimensions with ( ) (M15 and M25) are Fine Thread. Specify MSC instead of MA. [ ! ] When W

Alterations

Cantilever Shafts - Pilot Type - Stepped, Both Ends Threaded:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FXDC3-[7-30/1]-F[3-50/1]-G[3-8/1]-MA3
FXDC3-[7-30/1]-F[3-50/1]-G[3-8/1]-MSC3
FXDC3A-[7-30/1]-F[3-50/1]-G[3-8/1]-MA3
FXDC3A-[7-30/1]-F[3-50/1]-G[3-8/1]-MSC3
FXDC4-[7-30/1]-F[3-50/1]-G[3-8/1]-MA[3,​4]
FXDC4-[7-30/1]-F[3-50/1]-G[3-8/1]-MSC[3,​4]
FXDC4A-[7-30/1]-F[3-50/1]-G[3-8/1]-MA[3,​4]
FXDC4A-[7-30/1]-F[3-50/1]-G[3-8/1]-MSC[3,​4]
FXDC5-[7-30/1]-F[3-50/1]-G[3-8/1]-MA[3,​4,​5]
FXDC5-[7-30/1]-F[3-50/1]-G[3-8/1]-MSC[3,​4,​5]
FXDC5A-[7-30/1]-F[3-50/1]-G[3-8/1]-MA[3,​4,​5]
FXDC5A-[7-30/1]-F[3-50/1]-G[3-8/1]-MSC[3,​4,​5]
FXDC6-[7-60/1]-F[5-100/1]-G[5-10/1]-MA[4,​5,​6]
FXDC6-[7-60/1]-F[5-100/1]-G[5-10/1]-MSC[4,​5,​6]
FXDC6A-[7-60/1]-F[5-100/1]-G[5-10/1]-MA[4,​5,​6]
FXDC6A-[7-60/1]-F[5-100/1]-G[5-10/1]-MSC[4,​5,​6]
FXDC8-[7-60/1]-F[5-100/1]-G[5-10/1]-MA[5,​6,​8]
FXDC8-[7-60/1]-F[5-100/1]-G[5-10/1]-MSC[5,​6,​8]
FXDC8A-[7-60/1]-F[5-100/1]-G[5-10/1]-MA[5,​6,​8]
FXDC8A-[7-60/1]-F[5-100/1]-G[5-10/1]-MSC[5,​6,​8]
FXDC10-[7-60/1]-F[5-100/1]-G[5-10/1]-MA[6,​8,​10]
FXDC10-[7-60/1]-F[5-100/1]-G[5-10/1]-MSC[6,​8,​10]
FXDC10A-[7-60/1]-F[5-100/1]-G[5-10/1]-MA[6,​8,​10]
FXDC10A-[7-60/1]-F[5-100/1]-G[5-10/1]-MSC[6,​8,​10]
FXDC12-[7-60/1]-F[10-100/1]-G[5-15/1]-MA[6,​8,​10,​12]
FXDC12-[7-60/1]-F[10-100/1]-G[5-15/1]-MSC[6,​8,​10,​12]
FXDC13-[7-60/1]-F[10-100/1]-G[5-15/1]-MA[6,​8,​10,​12]
FXDC13-[7-60/1]-F[10-100/1]-G[5-15/1]-MSC[6,​8,​10,​12]
FXDC15-[7-60/1]-F[10-100/1]-G[5-15/1]-MA[8,​10,​12]
FXDC15-[7-60/1]-F[10-100/1]-G[5-15/1]-MSC[8,​10,​12,​15]
FXDC16-[7-60/1]-F[10-100/1]-G[5-15/1]-MA[8,​10,​12]
FXDC16-[7-60/1]-F[10-100/1]-G[5-15/1]-MSC[8,​10,​12,​15]
FXDC17-[7-60/1]-F[10-100/1]-G[5-20/1]-MA[10,​12,​16]
FXDC17-[7-60/1]-F[10-100/1]-G[5-20/1]-MSC[10,​12,​15]
FXDC18-[7-60/1]-F[10-100/1]-G[5-20/1]-MA[10,​12,​16]
FXDC18-[7-60/1]-F[10-100/1]-G[5-20/1]-MSC[10,​12,​15]
FXDC20-[7-60/1]-F[10-100/1]-G[5-20/1]-MA[10,​12,​16,​20]
FXDC20-[7-60/1]-F[10-100/1]-G[5-20/1]-MSC[10,​12,​15,​16,​20]
FXDC20A-[7-60/1]-F[10-100/1]-G[5-20/1]-MA[10,​12,​16,​20]
FXDC20A-[7-60/1]-F[10-100/1]-G[5-20/1]-MSC[10,​12,​15,​16,​20]
FXDC22-[7-60/1]-F[10-100/1]-G[5-20/1]-MA[10,​12,​16,​20]
FXDC22-[7-60/1]-F[10-100/1]-G[5-20/1]-MSC[10,​12,​15,​16,​20]
FXDC22A-[7-60/1]-F[10-100/1]-G[5-20/1]-MA[10,​12,​16,​20]
FXDC22A-[7-60/1]-F[10-100/1]-G[5-20/1]-MSC[10,​12,​15,​16,​20]
FXDC25-[7-60/1]-F[10-100/1]-G[5-20/1]-MA[10,​12,​16,​20,​24]
FXDC25-[7-60/1]-F[10-100/1]-G[5-20/1]-MSC[10,​12,​15,​16,​20,​24,​25]
FXDC25A-[7-60/1]-F[10-100/1]-G[5-20/1]-MA[10,​12,​16,​20,​24]
FXDC25A-[7-60/1]-F[10-100/1]-G[5-20/1]-MSC[10,​12,​15,​16,​20,​24,​25]
FXDC30-[7-60/1]-F[10-100/1]-G[5-20/1]-MA[12,​16,​20,​24,​30]
FXDC30-[7-60/1]-F[10-100/1]-G[5-20/1]-MSC[12,​15,​16,​20,​24,​25,​30]
FXDC30A-[7-60/1]-F[10-100/1]-G[5-20/1]-MA[12,​16,​20,​24,​30]
FXDC30A-[7-60/1]-F[10-100/1]-G[5-20/1]-MSC[12,​15,​16,​20,​24,​25,​30]
PFXDC3-[7-30/1]-F[3-50/1]-G[3-8/1]-MA3
PFXDC3-[7-30/1]-F[3-50/1]-G[3-8/1]-MSC3
PFXDC3A-[7-30/1]-F[3-50/1]-G[3-8/1]-MA3
PFXDC3A-[7-30/1]-F[3-50/1]-G[3-8/1]-MSC3
PFXDC4-[7-30/1]-F[3-50/1]-G[3-8/1]-MA[3,​4]
PFXDC4-[7-30/1]-F[3-50/1]-G[3-8/1]-MSC[3,​4]
PFXDC4A-[7-30/1]-F[3-50/1]-G[3-8/1]-MA[3,​4]
PFXDC4A-[7-30/1]-F[3-50/1]-G[3-8/1]-MSC[3,​4]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Material Surface Finish M (Coarse) H Dimension
(mm)
Change to Fine Threaded [MSC]
(mm)
F
(mm)
G
(mm)
Thread Dia. Selection [MA] Y
(mm)
1 Piece(s)

8 Days or more

103-Black OxideM37-3 ~ 503 ~ 837 ~ 30
1 Piece(s)

8 Days or more

103-Black OxideM3733 ~ 503 ~ 8-7 ~ 30
1 Piece(s)

12 Days or more

103-Black OxideM311-3 ~ 503 ~ 837 ~ 30
1 Piece(s)

12 Days or more

103-Black OxideM31133 ~ 503 ~ 8-7 ~ 30
1 Piece(s)

8 Days or more

104-Black OxideM48-3 ~ 503 ~ 83 ~ 47 ~ 30
1 Piece(s)

8 Days or more

104-Black OxideM483 ~ 43 ~ 503 ~ 8-7 ~ 30
1 Piece(s)

12 Days or more

104-Black OxideM412-3 ~ 503 ~ 83 ~ 47 ~ 30
1 Piece(s)

12 Days or more

104-Black OxideM4123 ~ 43 ~ 503 ~ 8-7 ~ 30
1 Piece(s)

8 Days or more

105-Black OxideM59-3 ~ 503 ~ 83 ~ 57 ~ 30
1 Piece(s)

8 Days or more

105-Black OxideM593 ~ 53 ~ 503 ~ 8-7 ~ 30
1 Piece(s)

12 Days or more

105-Black OxideM513-3 ~ 503 ~ 83 ~ 57 ~ 30
1 Piece(s)

12 Days or more

105-Black OxideM5133 ~ 53 ~ 503 ~ 8-7 ~ 30
1 Piece(s)

8 Days or more

106-Black OxideM610-5 ~ 1005 ~ 104 ~ 67 ~ 60
1 Piece(s)

8 Days or more

106-Black OxideM6104 ~ 65 ~ 1005 ~ 10-7 ~ 60
1 Piece(s)

12 Days or more

106-Black OxideM614-5 ~ 1005 ~ 104 ~ 67 ~ 60
1 Piece(s)

12 Days or more

106-Black OxideM6144 ~ 65 ~ 1005 ~ 10-7 ~ 60
1 Piece(s)

8 Days or more

108-Black OxideM812-5 ~ 1005 ~ 105 ~ 87 ~ 60
1 Piece(s)

8 Days or more

108-Black OxideM8125 ~ 85 ~ 1005 ~ 10-7 ~ 60
1 Piece(s)

12 Days or more

108-Black OxideM816-5 ~ 1005 ~ 105 ~ 87 ~ 60
1 Piece(s)

12 Days or more

108-Black OxideM8165 ~ 85 ~ 1005 ~ 10-7 ~ 60
1 Piece(s)

8 Days or more

1010-Black OxideM1015-5 ~ 1005 ~ 106 ~ 107 ~ 60
1 Piece(s)

8 Days or more

1010-Black OxideM10156 ~ 105 ~ 1005 ~ 10-7 ~ 60
1 Piece(s)

12 Days or more

1010-Black OxideM1020-5 ~ 1005 ~ 106 ~ 107 ~ 60
1 Piece(s)

12 Days or more

1010-Black OxideM10206 ~ 105 ~ 1005 ~ 10-7 ~ 60
1 Piece(s)

8 Days or more

1012-Black OxideM12--10 ~ 1005 ~ 156 ~ 127 ~ 60
1 Piece(s)

8 Days or more

1012-Black OxideM12-6 ~ 1210 ~ 1005 ~ 15-7 ~ 60
1 Piece(s)

12 Days or more

1013-Black OxideM12--10 ~ 1005 ~ 156 ~ 127 ~ 60
1 Piece(s)

12 Days or more

1013-Black OxideM12-6 ~ 1210 ~ 1005 ~ 15-7 ~ 60
1 Piece(s)

8 Days or more

1015-Black OxideM12--10 ~ 1005 ~ 158 ~ 127 ~ 60
1 Piece(s)

8 Days or more

1015-Black OxideM12-8 ~ 1510 ~ 1005 ~ 15-7 ~ 60
1 Piece(s)

12 Days or more

1016-Black OxideM12--10 ~ 1005 ~ 158 ~ 127 ~ 60
1 Piece(s)

12 Days or more

1016-Black OxideM12-8 ~ 1510 ~ 1005 ~ 15-7 ~ 60
1 Piece(s)

12 Days or more

1017-Black OxideM12--10 ~ 1005 ~ 2010 ~ 167 ~ 60
1 Piece(s)

12 Days or more

1017-Black OxideM12-10 ~ 1510 ~ 1005 ~ 20-7 ~ 60
1 Piece(s)

12 Days or more

1018-Black OxideM12--10 ~ 1005 ~ 2010 ~ 167 ~ 60
1 Piece(s)

12 Days or more

1018-Black OxideM12-10 ~ 1510 ~ 1005 ~ 20-7 ~ 60
1 Piece(s)

12 Days or more

1020-Black OxideM20--10 ~ 1005 ~ 2010 ~ 207 ~ 60
1 Piece(s)

12 Days or more

1020-Black OxideM20-10 ~ 2010 ~ 1005 ~ 20-7 ~ 60
1 Piece(s)

12 Days or more

1020-Black OxideM16--10 ~ 1005 ~ 2010 ~ 207 ~ 60
1 Piece(s)

12 Days or more

1020-Black OxideM16-10 ~ 2010 ~ 1005 ~ 20-7 ~ 60
1 Piece(s)

12 Days or more

1022-Black OxideM20--10 ~ 1005 ~ 2010 ~ 207 ~ 60
1 Piece(s)

12 Days or more

1022-Black OxideM20-10 ~ 2010 ~ 1005 ~ 20-7 ~ 60
1 Piece(s)

12 Days or more

1022-Black OxideM16--10 ~ 1005 ~ 2010 ~ 207 ~ 60
1 Piece(s)

12 Days or more

1022-Black OxideM16-10 ~ 2010 ~ 1005 ~ 20-7 ~ 60
1 Piece(s)

12 Days or more

1025-Black OxideM20--10 ~ 1005 ~ 2010 ~ 247 ~ 60
1 Piece(s)

12 Days or more

1025-Black OxideM20-10 ~ 2510 ~ 1005 ~ 20-7 ~ 60
1 Piece(s)

12 Days or more

1025-Black OxideM16--10 ~ 1005 ~ 2010 ~ 247 ~ 60
1 Piece(s)

12 Days or more

1025-Black OxideM16-10 ~ 2510 ~ 1005 ~ 20-7 ~ 60
1 Piece(s)

12 Days or more

1030-Black OxideM20--10 ~ 1005 ~ 2012 ~ 307 ~ 60
1 Piece(s)

12 Days or more

1030-Black OxideM20-12 ~ 3010 ~ 1005 ~ 20-7 ~ 60
1 Piece(s)

12 Days or more

1030-Black OxideM16--10 ~ 1005 ~ 2012 ~ 307 ~ 60
1 Piece(s)

12 Days or more

1030-Black OxideM16-12 ~ 3010 ~ 1005 ~ 20-7 ~ 60
1 Piece(s)

12 Days or more

103-Electroless NickelM37-3 ~ 503 ~ 837 ~ 30
1 Piece(s)

12 Days or more

103-Electroless NickelM3733 ~ 503 ~ 8-7 ~ 30
1 Piece(s)

9 Days or more

103-Electroless NickelM311-3 ~ 503 ~ 837 ~ 30
1 Piece(s)

9 Days or more

103-Electroless NickelM31133 ~ 503 ~ 8-7 ~ 30
1 Piece(s)

12 Days or more

104-Electroless NickelM48-3 ~ 503 ~ 83 ~ 47 ~ 30
1 Piece(s)

12 Days or more

104-Electroless NickelM483 ~ 43 ~ 503 ~ 8-7 ~ 30
1 Piece(s)

9 Days or more

104-Electroless NickelM412-3 ~ 503 ~ 83 ~ 47 ~ 30
1 Piece(s)

9 Days or more

104-Electroless NickelM4123 ~ 43 ~ 503 ~ 8-7 ~ 30

Loading...

 

Basic Information

Shaft Retaining Method Nut Mount with Pilot Bearing Retaining Method Nut (Threaded) Heat Treatment Not Hardened
Shoulder Shape 2 Flats with Shoulder Thread Length Specifying Method Thread Length Fixed Type

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support