(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cantilever Shafts - Pilot, Hex Head, Tapped End

Cantilever Shafts - Pilot, Hex Head, Tapped End

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

•Shoulder Shape: Hex
•Bearing Retaining Method: Nut (Threaded)
•Shaft Retaining Method: Nut Mount with Pilot
•Material: Stainless Steel
•Heat Treatment: Not Hardened

  • METRIC
  • inCAD Components

PDFP.2019-923

Unit examples related to this product
Cantilever Shafts - Pilot Type - Hexagon, Threaded, with Tapped End:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
PLXCB1045 Carbon SteelElectroless Nickel Plating

Specifications

Part Number-Y-F-G-N-MA
FXCB8
PFXNCB10
-
-
15
27
-
-
F25
F10
-
-
G5
G5

-

N10
-
-
MA4
MA5
Part NumberDg61mm IncrementMA (Coarse)Pg6M (Coarse Thread)B(C)
TypeNo.YFG
PLXCB 66-0.004
-0.012
2~60 5~1005~1036M689.2
88-0.005
-0.014
48M81011.5
101045610M101315.0
1212-0.006
-0.017
10~1505~1556812M121416.2
13131719.6
15156810
16161921.9
17175~20
18182427.7
2020-0.007
-0.020
4~6068101220M20
20A16M16
222220M20
22A16M16
2525810121620M202731.2
25A16M16
303081012162020M203236.9
30A16M16
Table 1
MAY+F
M3Y+F≥11.5
M4Y+F≥14.0
M5Y+F≥16.2
M6Y+F≥18.5
M8Y+F≥23.5
M10Y+F≥28.5
M12Y+F≥35.5
M16Y+F≥45.0
M20Y+F≥55.0

Alterations

Cantilever Shafts - Pilot Type - Hexagon, Threaded, with Tapped End:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LXCB6-[2-60/1]-F[5-100/1]-G[5-10/1]-MA3
LXCB8-[2-60/1]-F[5-100/1]-G[5-10/1]-MA4
LXCB10-[2-60/1]-F[5-100/1]-G[5-10/1]-MA[4,​5,​6]
LXCB12-[2-60/1]-F[10-150/1]-G[5-15/1]-MA[5,​6,​8]
LXCB13-[2-60/1]-F[10-150/1]-G[5-15/1]-MA[5,​6,​8]
LXCB15-[2-60/1]-F[10-150/1]-G[5-15/1]-MA[6,​8,​10]
LXCB16-[2-60/1]-F[10-150/1]-G[5-15/1]-MA[6,​8,​10]
LXCB17-[2-60/1]-F[10-150/1]-G[5-20/1]-MA[6,​8,​10]
LXCB18-[2-60/1]-F[10-150/1]-G[5-20/1]-MA[6,​8,​10]
LXCB20-[4-75/1]-F[10-150/1]-G[5-20/1]-MA[6,​8,​10,​12]
LXCB20A-[4-75/1]-F[10-150/1]-G[5-20/1]-MA[6,​8,​10,​12]
LXCB22
LXCB22A
LXCB25-[4-75/1]-F[10-150/1]-G[5-20/1]-MA[8,​10,​12,​16]
LXCB25A-[4-75/1]-F[10-150/1]-G[5-20/1]-MA[8,​10,​12,​16]
LXCB30-[4-75/1]-F[10-150/1]-G[5-20/1]-MA[8,​10,​12,​16,​20]
LXCB30A-[4-75/1]-F[10-150/1]-G[5-20/1]-MA[8,​10,​12,​16,​20]
PLXCB6-[2-60/1]-F[5-100/1]-G[5-10/1]-MA3
PLXCB8-[2-60/1]-F[5-100/1]-G[5-10/1]-MA4
PLXCB10-[2-60/1]-F[5-100/1]-G[5-10/1]-MA[4,​5,​6]
PLXCB12-[2-60/1]-F[10-150/1]-G[5-15/1]-MA[5,​6,​8]
PLXCB13-[2-60/1]-F[10-150/1]-G[5-15/1]-MA[5,​6,​8]
PLXCB15-[2-60/1]-F[10-150/1]-G[5-15/1]-MA[6,​8,​10]
PLXCB16-[2-60/1]-F[10-150/1]-G[5-15/1]-MA[6,​8,​10]
PLXCB17-[2-60/1]-F[10-150/1]-G[5-20/1]-MA[6,​8,​10]
PLXCB18-[2-60/1]-F[10-150/1]-G[5-20/1]-MA[6,​8,​10]
PLXCB20-[4-60/1]-F[10-150/1]-G[5-20/1]-MA[6,​8,​10,​12]
PLXCB20A-[4-60/1]-F[10-150/1]-G[5-20/1]-MA[6,​8,​10,​12]
PLXCB22-[4-60/1]-F[10-150/1]-G[5-20/1]-MA[6,​8,​10,​12]
PLXCB22A-[4-60/1]-F[10-150/1]-G[5-20/1]-MA[6,​8,​10,​12]
PLXCB25-[4-60/1]-F[10-150/1]-G[5-20/1]-MA[8,​10,​12,​16]
PLXCB25A-[4-60/1]-F[10-150/1]-G[5-20/1]-MA[8,​10,​12,​16]
PLXCB30-[4-60/1]-F[10-150/1]-G[5-20/1]-MA[8,​10,​12,​16,​20]
PLXCB30A-[4-60/1]-F[10-150/1]-G[5-20/1]-MA[8,​10,​12,​16,​20]
SLXCB6-[2-60/1]-F[5-100/1]-G[5-10/1]-MA3
SLXCB8-[2-60/1]-F[5-100/1]-G[5-10/1]-MA4
SLXCB10-[2-60/1]-F[5-100/1]-G[5-10/1]-MA[4,​5,​6]
SLXCB12-[2-60/1]-F[10-150/1]-G[5-15/1]-MA[5,​6,​8]
SLXCB13-[2-60/1]-F[10-150/1]-G[5-15/1]-MA[5,​6,​8]
SLXCB15-[2-60/1]-F[10-150/1]-G[5-15/1]-MA[6,​8,​10]
SLXCB16-[2-60/1]-F[10-150/1]-G[5-15/1]-MA[6,​8,​10]
SLXCB17-[2-60/1]-F[10-150/1]-G[5-20/1]-MA[6,​8,​10]
SLXCB18-[2-60/1]-F[10-150/1]-G[5-20/1]-MA[6,​8,​10]
SLXCB20-[4-75/1]-F[10-150/1]-G[5-20/1]-MA[6,​8,​10,​12]
SLXCB20A-[4-75/1]-F[10-150/1]-G[5-20/1]-MA[6,​8,​10,​12]
SLXCB22
SLXCB22A-[4-75/1]-F[10-150/1]-G[5-20/1]-MA[6,​8,​10,​12]
SLXCB25-[4-75/1]-F[10-150/1]-G[5-20/1]-MA[8,​10,​12,​16]
SLXCB25A-[4-75/1]-F[10-150/1]-G[5-20/1]-MA[8,​10,​12,​16]
SLXCB30-[4-75/1]-F[10-150/1]-G[5-20/1]-MA[8,​10,​12,​16,​20]
SLXCB30A-[4-75/1]-F[10-150/1]-G[5-20/1]-MA[8,​10,​12,​16,​20]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Material Surface Finish M (Coarse) F
(mm)
G
(mm)
Thread Dia. Selection [MA] Y
(mm)
1 Piece(s)

9 Days or more

106-Black OxideM65 ~ 1005 ~ 1032 ~ 60
1 Piece(s)

9 Days or more

108-Black OxideM85 ~ 1005 ~ 1042 ~ 60
1 Piece(s)

9 Days or more

1010-Black OxideM105 ~ 1005 ~ 104 ~ 62 ~ 60
1 Piece(s)

9 Days or more

1012-Black OxideM1210 ~ 1505 ~ 155 ~ 82 ~ 60
1 Piece(s)

9 Days or more

1013-Black OxideM1210 ~ 1505 ~ 155 ~ 82 ~ 60
1 Piece(s)

9 Days or more

1015-Black OxideM1210 ~ 1505 ~ 156 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1016-Black OxideM1210 ~ 1505 ~ 156 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1017-Black OxideM1210 ~ 1505 ~ 206 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1018-Black OxideM1210 ~ 1505 ~ 206 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1020-Black OxideM2010 ~ 1505 ~ 206 ~ 124 ~ 75
1 Piece(s)

9 Days or more

1020-Black OxideM1610 ~ 1505 ~ 206 ~ 124 ~ 75
1 Piece(s)Available

9 Days or more

1022-Black OxideM20----
1 Piece(s)Available

9 Days or more

1022-Black OxideM16----
1 Piece(s)

9 Days or more

1025-Black OxideM2010 ~ 1505 ~ 208 ~ 164 ~ 75
1 Piece(s)

9 Days or more

1025-Black OxideM1610 ~ 1505 ~ 208 ~ 164 ~ 75
1 Piece(s)

9 Days or more

1030-Black OxideM2010 ~ 1505 ~ 208 ~ 204 ~ 75
1 Piece(s)

9 Days or more

1030-Black OxideM1610 ~ 1505 ~ 208 ~ 204 ~ 75
1 Piece(s)

9 Days or more

106-Electroless NickelM65 ~ 1005 ~ 1032 ~ 60
1 Piece(s)

9 Days or more

108-Electroless NickelM85 ~ 1005 ~ 1042 ~ 60
1 Piece(s)

9 Days or more

1010-Electroless NickelM105 ~ 1005 ~ 104 ~ 62 ~ 60
1 Piece(s)

9 Days or more

1012-Electroless NickelM1210 ~ 1505 ~ 155 ~ 82 ~ 60
1 Piece(s)

9 Days or more

1013-Electroless NickelM1210 ~ 1505 ~ 155 ~ 82 ~ 60
1 Piece(s)

9 Days or more

1015-Electroless NickelM1210 ~ 1505 ~ 156 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1016-Electroless NickelM1210 ~ 1505 ~ 156 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1017-Electroless NickelM1210 ~ 1505 ~ 206 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1018-Electroless NickelM1210 ~ 1505 ~ 206 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1020-Electroless NickelM2010 ~ 1505 ~ 206 ~ 124 ~ 60
1 Piece(s)

9 Days or more

1020-Electroless NickelM1610 ~ 1505 ~ 206 ~ 124 ~ 60
1 Piece(s)

9 Days or more

1022-Electroless NickelM2010 ~ 1505 ~ 206 ~ 124 ~ 60
1 Piece(s)

9 Days or more

1022-Electroless NickelM1610 ~ 1505 ~ 206 ~ 124 ~ 60
1 Piece(s)

9 Days or more

1025-Electroless NickelM2010 ~ 1505 ~ 208 ~ 164 ~ 60
1 Piece(s)

9 Days or more

1025-Electroless NickelM1610 ~ 1505 ~ 208 ~ 164 ~ 60
1 Piece(s)

9 Days or more

1030-Electroless NickelM2010 ~ 1505 ~ 208 ~ 204 ~ 60
1 Piece(s)

9 Days or more

1030-Electroless NickelM1610 ~ 1505 ~ 208 ~ 204 ~ 60
1 Piece(s)

9 Days or more

106304 Stainless SteelNoneM65 ~ 1005 ~ 1032 ~ 60
1 Piece(s)

9 Days or more

108304 Stainless SteelNoneM85 ~ 1005 ~ 1042 ~ 60
1 Piece(s)

9 Days or more

1010304 Stainless SteelNoneM105 ~ 1005 ~ 104 ~ 62 ~ 60
1 Piece(s)

9 Days or more

1012304 Stainless SteelNoneM1210 ~ 1505 ~ 155 ~ 82 ~ 60
1 Piece(s)

9 Days or more

1013304 Stainless SteelNoneM1210 ~ 1505 ~ 155 ~ 82 ~ 60
1 Piece(s)

9 Days or more

1015304 Stainless SteelNoneM1210 ~ 1505 ~ 156 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1016304 Stainless SteelNoneM1210 ~ 1505 ~ 156 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1017304 Stainless SteelNoneM1210 ~ 1505 ~ 206 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1018304 Stainless SteelNoneM1210 ~ 1505 ~ 206 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1020304 Stainless SteelNoneM2010 ~ 1505 ~ 206 ~ 124 ~ 75
1 Piece(s)

9 Days or more

1020304 Stainless SteelNoneM1610 ~ 1505 ~ 206 ~ 124 ~ 75
1 Piece(s)Available

9 Days or more

1022304 Stainless SteelNoneM20----
1 Piece(s)

9 Days or more

1022304 Stainless SteelNoneM1610 ~ 1505 ~ 206 ~ 124 ~ 75
1 Piece(s)

9 Days or more

1025304 Stainless SteelNoneM2010 ~ 1505 ~ 208 ~ 164 ~ 75
1 Piece(s)

9 Days or more

1025304 Stainless SteelNoneM1610 ~ 1505 ~ 208 ~ 164 ~ 75
1 Piece(s)

9 Days or more

1030304 Stainless SteelNoneM2010 ~ 1505 ~ 208 ~ 204 ~ 75
1 Piece(s)

9 Days or more

1030304 Stainless SteelNoneM1610 ~ 1505 ~ 208 ~ 204 ~ 75

Loading...

  1. 1

Example

Cantilever Shafts - Pilot Type - Hexagon, Threaded, with Tapped End:Related Image
 

Basic Information

Shaft Retaining Method Nut Mount with Pilot Bearing Retaining Method Nut (Threaded) Heat Treatment Not Hardened
Shoulder Shape Hex Thread Length Specifying Method Thread Length Fixed Type

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.