(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cantilever Shafts - Standard, Stepped, Threaded End

Cantilever Shafts - Standard, Stepped, Threaded End
  • Lead Time Reduction

•Shoulder Shape: 2 Flats with Shoulder
•Bearing Retaining Method: Nut (Threaded)
•Shaft Retaining Method: Nut Mount
•Material: Stainless Steel
•Heat Treatment: Not Hardened

  • METRIC
  • inCAD Components
Cantilever Shafts - Stepped, Both Ends Threaded:Related Image
[ ! ]Refer to the table on >> Click here for thread undercut dimensions.
・Materials
Type[ M ]Material[ S ]Surface Treatment
FXBC1045 Carbon SteelBlack Oxide
PFXBCElectroless Nickel Plating
SFXBC304 Stainless Steel-

Specifications

Part Number-Y-F-N-MA
FXAC12
LXNAC10
-
-
25
30
-
-
F22
F50

-

N10
-
-
MA8
MA6
Part NumberDg61mm IncrementMA (Coarse)VHWM (Coarse Thread)
TypeNo.YF
FXBC
PFXBC
SFXB
C
33-0.002
-0.008
7~303~503575M3
3A9119
44-0.004
-0.012
34686M4
4A101210
55345797M5
5A111311
667~605~1004568108M6
6A121412
88-0.005
-0.014
568101210M8
8A141614
10106810131513M10
10A182017
1212-0.006
-0.017
10~100681012151714M12
1313161815
151581012(15)182017
1616192118
1717202219
1818212320
2020-0.007
-0.020
1012(15)1620242624M20
20AM16
22222628M20
22AM16
25251012(15)162024(25)293127M20
25AM16
303012(15)162024(25)30343632M20
30AM16
[ ! ]MA dimensions with ( ) (M15 and M25) are Fine Thread. Specify MSC instead of MA. [ ! ]When W<V, wrench flats W reaches O.D.V.

Alterations

Cantilever Shafts - Stepped, Both Ends Threaded:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FXBC3-[7-30/1]-F[3-50/1]-MA3
FXBC3-[7-30/1]-F[3-50/1]-MSC3
FXBC3A-[7-30/1]-F[3-50/1]-MA3
FXBC3A-[7-30/1]-F[3-50/1]-MSC3
FXBC4-[7-30/1]-F[3-50/1]-MA[3,​4]
FXBC4-[7-30/1]-F[3-50/1]-MSC[3,​4]
FXBC4A-[7-30/1]-F[3-50/1]-MA[3,​4]
FXBC4A-[7-30/1]-F[3-50/1]-MSC[3,​4]
FXBC5-[7-30/1]-F[3-50/1]-MA[3,​4,​5]
FXBC5-[7-30/1]-F[3-50/1]-MSC[3,​4,​5]
FXBC5A-[7-30/1]-F[3-50/1]-MA[3,​4,​5]
FXBC5A-[7-30/1]-F[3-50/1]-MSC[3,​4,​5]
FXBC6-[7-60/1]-F[5-100/1]-MA[4,​5,​6]
FXBC6-[7-60/1]-F[5-100/1]-MSC[4,​5,​6]
FXBC6A-[7-60/1]-F[5-100/1]-MA[4,​5,​6]
FXBC6A-[7-60/1]-F[5-100/1]-MSC[4,​5,​6]
FXBC8-[7-60/1]-F[5-100/1]-MA[5,​6,​8]
FXBC8-[7-60/1]-F[5-100/1]-MSC[5,​6,​8]
FXBC8A-[7-60/1]-F[5-100/1]-MA[5,​6,​8]
FXBC8A-[7-60/1]-F[5-100/1]-MSC[5,​6,​8]
FXBC10-[7-60/1]-F[5-100/1]-MA[6,​8,​10]
FXBC10-[7-60/1]-F[5-100/1]-MSC[6,​8,​10]
FXBC10A-[7-60/1]-F[5-100/1]-MA[6,​8,​10]
FXBC10A-[7-60/1]-F[5-100/1]-MSC[6,​8,​10]
FXBC12-[7-60/1]-F[5-100/1]-MA[6,​8,​10,​12]
FXBC12-[7-60/1]-F[5-100/1]-MSC[6,​8,​10,​12]
FXBC13-[7-60/1]-F[5-100/1]-MA[6,​8,​10,​12]
FXBC13-[7-60/1]-F[5-100/1]-MSC[6,​8,​10,​12]
FXBC15-[7-60/1]-F[10-100/1]-MA[8,​10,​12]
FXBC15-[7-60/1]-F[10-100/1]-MSC[8,​10,​12,​15]
FXBC16-[7-60/1]-F[10-100/1]-MA[8,​10,​12]
FXBC16-[7-60/1]-F[10-100/1]-MSC[8,​10,​12,​15]
FXBC17-[7-60/1]-F[10-100/1]-MA[8,​10,​12]
FXBC17-[7-60/1]-F[10-100/1]-MSC[8,​10,​12,​15]
FXBC18-[7-60/1]-F[10-100/1]-MA[8,​10,​12]
FXBC18-[7-60/1]-F[10-100/1]-MSC[8,​10,​12,​15]
FXBC20-[7-60/1]-F[10-100/1]-MA[10,​12,​16,​20]
FXBC20-[7-60/1]-F[10-100/1]-MSC[10,​12,​15,​16,​20]
FXBC20A-[7-60/1]-F[10-100/1]-MA[10,​12,​16,​20]
FXBC20A-[7-60/1]-F[10-100/1]-MSC[10,​12,​15,​16,​20]
FXBC22-[7-60/1]-F[10-100/1]-MA[10,​12,​16,​20]
FXBC22-[7-60/1]-F[10-100/1]-MSC[10,​12,​15,​16,​20]
FXBC22A-[7-60/1]-F[10-100/1]-MA[10,​12,​16,​20]
FXBC22A-[7-60/1]-F[10-100/1]-MSC[10,​12,​15,​16,​20]
FXBC25-[7-60/1]-F[10-100/1]-MA[10,​12,​16,​20,​24]
FXBC25-[7-60/1]-F[10-100/1]-MSC[10,​12,​15,​16,​20,​24,​25]
FXBC25A-[7-60/1]-F[10-100/1]-MA[10,​12,​16,​20,​24]
FXBC25A-[7-60/1]-F[10-100/1]-MSC[10,​12,​15,​16,​20,​24,​25]
FXBC30-[7-60/1]-F[10-100/1]-MA[12,​16,​20,​24,​30]
FXBC30-[7-60/1]-F[10-100/1]-MSC[12,​15,​16,​20,​24,​25,​30]
FXBC30A-[7-60/1]-F[10-100/1]-MA[12,​16,​20,​24,​30]
FXBC30A-[7-60/1]-F[10-100/1]-MSC[12,​15,​16,​20,​24,​25,​30]
PFXBC3-[7-30/1]-F[3-50/1]-MA3
PFXBC3-[7-30/1]-F[3-50/1]-MSC3
PFXBC3A-[7-30/1]-F[3-50/1]-MA3
PFXBC3A-[7-30/1]-F[3-50/1]-MSC3
PFXBC4-[7-30/1]-F[3-50/1]-MA[3,​4]
PFXBC4-[7-30/1]-F[3-50/1]-MSC[3,​4]
PFXBC4A-[7-30/1]-F[3-50/1]-MA[3,​4]
PFXBC4A-[7-30/1]-F[3-50/1]-MSC[3,​4]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Material Surface Finish M (Coarse) H Dimension
(mm)
Change to Fine Threaded [MSC]
(mm)
F
(mm)
Thread Dia. Selection [MA] Y
(mm)
1 Piece(s)

8 Days or more

103-Black OxideM37-3 ~ 5037 ~ 30
1 Piece(s)

8 Days or more

103-Black OxideM3733 ~ 50-7 ~ 30
1 Piece(s)

12 Days or more

103-Black OxideM311-3 ~ 5037 ~ 30
1 Piece(s)

12 Days or more

103-Black OxideM31133 ~ 50-7 ~ 30
1 Piece(s)

8 Days or more

104-Black OxideM48-3 ~ 503 ~ 47 ~ 30
1 Piece(s)

8 Days or more

104-Black OxideM483 ~ 43 ~ 50-7 ~ 30
1 Piece(s)

12 Days or more

104-Black OxideM412-3 ~ 503 ~ 47 ~ 30
1 Piece(s)

12 Days or more

104-Black OxideM4123 ~ 43 ~ 50-7 ~ 30
1 Piece(s)

8 Days or more

105-Black OxideM59-3 ~ 503 ~ 57 ~ 30
1 Piece(s)

8 Days or more

105-Black OxideM593 ~ 53 ~ 50-7 ~ 30
1 Piece(s)

12 Days or more

105-Black OxideM513-3 ~ 503 ~ 57 ~ 30
1 Piece(s)

12 Days or more

105-Black OxideM5133 ~ 53 ~ 50-7 ~ 30
1 Piece(s)

8 Days or more

106-Black OxideM610-5 ~ 1004 ~ 67 ~ 60
1 Piece(s)

8 Days or more

106-Black OxideM6104 ~ 65 ~ 100-7 ~ 60
1 Piece(s)

12 Days or more

106-Black OxideM614-5 ~ 1004 ~ 67 ~ 60
1 Piece(s)

12 Days or more

106-Black OxideM6144 ~ 65 ~ 100-7 ~ 60
1 Piece(s)

8 Days or more

108-Black OxideM812-5 ~ 1005 ~ 87 ~ 60
1 Piece(s)

8 Days or more

108-Black OxideM8125 ~ 85 ~ 100-7 ~ 60
1 Piece(s)

12 Days or more

108-Black OxideM816-5 ~ 1005 ~ 87 ~ 60
1 Piece(s)

12 Days or more

108-Black OxideM8165 ~ 85 ~ 100-7 ~ 60
1 Piece(s)

8 Days or more

1010-Black OxideM1015-5 ~ 1006 ~ 107 ~ 60
1 Piece(s)

8 Days or more

1010-Black OxideM10156 ~ 105 ~ 100-7 ~ 60
1 Piece(s)

12 Days or more

1010-Black OxideM1020-5 ~ 1006 ~ 107 ~ 60
1 Piece(s)

12 Days or more

1010-Black OxideM10206 ~ 105 ~ 100-7 ~ 60
1 Piece(s)

8 Days or more

1012-Black OxideM12--5 ~ 1006 ~ 127 ~ 60
1 Piece(s)

8 Days or more

1012-Black OxideM12-6 ~ 125 ~ 100-7 ~ 60
1 Piece(s)

12 Days or more

1013-Black OxideM12--5 ~ 1006 ~ 127 ~ 60
1 Piece(s)

12 Days or more

1013-Black OxideM12-6 ~ 125 ~ 100-7 ~ 60
1 Piece(s)

8 Days or more

1015-Black OxideM12--10 ~ 1008 ~ 127 ~ 60
1 Piece(s)

8 Days or more

1015-Black OxideM12-8 ~ 1510 ~ 100-7 ~ 60
1 Piece(s)

12 Days or more

1016-Black OxideM12--10 ~ 1008 ~ 127 ~ 60
1 Piece(s)

12 Days or more

1016-Black OxideM12-8 ~ 1510 ~ 100-7 ~ 60
1 Piece(s)

12 Days or more

1017-Black OxideM12--10 ~ 1008 ~ 127 ~ 60
1 Piece(s)

12 Days or more

1017-Black OxideM12-8 ~ 1510 ~ 100-7 ~ 60
1 Piece(s)

12 Days or more

1018-Black OxideM12--10 ~ 1008 ~ 127 ~ 60
1 Piece(s)

12 Days or more

1018-Black OxideM12-8 ~ 1510 ~ 100-7 ~ 60
1 Piece(s)

12 Days or more

1020-Black OxideM20--10 ~ 10010 ~ 207 ~ 60
1 Piece(s)

12 Days or more

1020-Black OxideM20-10 ~ 2010 ~ 100-7 ~ 60
1 Piece(s)

12 Days or more

1020-Black OxideM16--10 ~ 10010 ~ 207 ~ 60
1 Piece(s)

12 Days or more

1020-Black OxideM16-10 ~ 2010 ~ 100-7 ~ 60
1 Piece(s)

12 Days or more

1022-Black OxideM20--10 ~ 10010 ~ 207 ~ 60
1 Piece(s)

12 Days or more

1022-Black OxideM20-10 ~ 2010 ~ 100-7 ~ 60
1 Piece(s)

12 Days or more

1022-Black OxideM16--10 ~ 10010 ~ 207 ~ 60
1 Piece(s)

12 Days or more

1022-Black OxideM16-10 ~ 2010 ~ 100-7 ~ 60
1 Piece(s)

12 Days or more

1025-Black OxideM20--10 ~ 10010 ~ 247 ~ 60
1 Piece(s)

12 Days or more

1025-Black OxideM20-10 ~ 2510 ~ 100-7 ~ 60
1 Piece(s)

12 Days or more

1025-Black OxideM16--10 ~ 10010 ~ 247 ~ 60
1 Piece(s)

12 Days or more

1025-Black OxideM16-10 ~ 2510 ~ 100-7 ~ 60
1 Piece(s)

12 Days or more

1030-Black OxideM20--10 ~ 10012 ~ 307 ~ 60
1 Piece(s)

12 Days or more

1030-Black OxideM20-12 ~ 3010 ~ 100-7 ~ 60
1 Piece(s)

12 Days or more

1030-Black OxideM16--10 ~ 10012 ~ 307 ~ 60
1 Piece(s)

12 Days or more

1030-Black OxideM16-12 ~ 3010 ~ 100-7 ~ 60
1 Piece(s)

8 Days or more

103-Electroless NickelM37-3 ~ 5037 ~ 30
1 Piece(s)

8 Days or more

103-Electroless NickelM3733 ~ 50-7 ~ 30
1 Piece(s)

12 Days or more

103-Electroless NickelM311-3 ~ 5037 ~ 30
1 Piece(s)

12 Days or more

103-Electroless NickelM31133 ~ 50-7 ~ 30
1 Piece(s)

8 Days or more

104-Electroless NickelM48-3 ~ 503 ~ 47 ~ 30
1 Piece(s)

8 Days or more

104-Electroless NickelM483 ~ 43 ~ 50-7 ~ 30
1 Piece(s)

12 Days or more

104-Electroless NickelM412-3 ~ 503 ~ 47 ~ 30
1 Piece(s)

12 Days or more

104-Electroless NickelM4123 ~ 43 ~ 50-7 ~ 30

Loading...

Example

Cantilever Shafts - Stepped, Both Ends Threaded:Related Image
 

Basic Information

Shaft Retaining Method Nut Mount Bearing Retaining Method Nut (Threaded) Heat Treatment Not Hardened
Shoulder Shape 2 Flats with Shoulder Thread Length Specifying Method Thread Length Fixed Type

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.