(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cantilever Shafts - Standard, Hex Head, Threaded End

Cantilever Shafts - Standard, Hex Head, Threaded End

Click this image to zoom it.

Move the mouse over the image to zoom

  • Lead Time Reduction

•Shoulder Shape: Hex
•Bearing Retaining Method: Nut (Threaded)
•Shaft Retaining Method: Nut Mount
•Material: Stainless Steel
•Heat Treatment: Not Hardened

  • METRIC
  • inCAD Components
Cantilever Shafts - Hexagon, Both Ends Threaded:Related Image
・Materials
Type[ M ] Material[ S ]Surface Treatment
Thread Length FixedThread Length Configurable
LXACLXNAC1045 Carbon SteelBlack Oxide
PLXAC-Electroless Nickel Plating
SLXAC-304 Stainless Steel-

Specifications

Part Number-Y-F-N-MA
FXAC12
LXNAC10
-
-
25
30
-
-
F22
F50

-

N10
-
-
MA8
MA6
Cantilever Shafts - Hexagon, Both Ends Threaded:Related Image

Alterations

Cantilever Shafts - Hexagon, Both Ends Threaded:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LXAC3-[2-30/1]-F[3-50/1]-MA3
LXAC3-[2-30/1]-F[3-50/1]-MSC3
LXAC4-[2-30/1]-F[3-50/1]-MA[3,​4]
LXAC4-[2-30/1]-F[3-50/1]-MSC[3,​4]
LXAC5-[2-30/1]-F[3-50/1]-MA[3,​4,​5]
LXAC5-[2-30/1]-F[3-50/1]-MSC[3,​4,​5]
LXAC6-[2-60/1]-F[5-100/1]-MA[4,​5,​6]
LXAC6-[2-60/1]-F[5-100/1]-MSC[4,​5,​6]
LXAC8-[2-60/1]-F[5-100/1]-MA[5,​6,​8]
LXAC8-[2-60/1]-F[5-100/1]-MSC[5,​6,​8]
LXAC10-[2-60/1]-F[5-100/1]-MA[6,​8,​10]
LXAC10-[2-60/1]-F[5-100/1]-MSC[6,​8,​10]
LXAC12-[2-60/1]-F[10-150/1]-MA[6,​8,​10,​12]
LXAC12-[2-60/1]-F[10-150/1]-MSC[6,​8,​10,​12]
LXAC13-[2-60/1]-F[10-150/1]-MA[6,​8,​10,​12]
LXAC13-[2-60/1]-F[10-150/1]-MSC[6,​8,​10,​12]
LXAC15-[2-60/1]-F[10-150/1]-MA[8,​10,​12]
LXAC15-[2-60/1]-F[10-150/1]-MSC[8,​10,​12,​15]
LXAC16-[2-60/1]-F[10-150/1]-MA[8,​10,​12]
LXAC16-[2-60/1]-F[10-150/1]-MSC[8,​10,​12,​15]
LXAC17-[2-60/1]-F[10-150/1]-MA[8,​10,​12]
LXAC17-[2-60/1]-F[10-150/1]-MSC[8,​10,​12,​15]
LXAC18-[2-60/1]-F[10-150/1]-MA[8,​10,​12]
LXAC18-[2-60/1]-F[10-150/1]-MSC[8,​10,​12,​15]
LXAC20-[4-60/1]-F[10-150/1]-MA[10,​12,​16,​20]
LXAC20-[4-60/1]-F[10-150/1]-MSC[10,​12,​15,​16,​20]
LXAC20A-[4-60/1]-F[10-150/1]-MA[10,​12,​16,​20]
LXAC20A-[4-60/1]-F[10-150/1]-MSC[10,​12,​15,​16,​20]
LXAC22-[4-60/1]-F[10-150/1]-MA[10,​12,​16,​20]
LXAC22-[4-60/1]-F[10-150/1]-MSC[10,​12,​15,​16,​20]
LXAC22A-[4-60/1]-F[10-150/1]-MA[10,​12,​16,​20]
LXAC22A-[4-60/1]-F[10-150/1]-MSC[10,​12,​15,​16,​20]
LXAC25-[4-60/1]-F[10-150/1]-MA[10,​12,​16,​20,​24]
LXAC25-[4-60/1]-F[10-150/1]-MSC[10,​12,​15,​16,​20,​24,​25]
LXAC25A-[4-60/1]-F[10-150/1]-MA[10,​12,​16,​20,​24]
LXAC25A-[4-60/1]-F[10-150/1]-MSC[10,​12,​15,​16,​20,​24,​25]
LXAC30-[4-60/1]-F[10-150/1]-MA[12,​16,​20,​24,​30]
LXAC30-[4-60/1]-F[10-150/1]-MSC[12,​15,​16,​20,​24,​25,​30]
LXAC30A-[4-60/1]-F[10-150/1]-MA[12,​16,​20,​24,​30]
LXAC30A-[4-60/1]-F[10-150/1]-MSC[12,​15,​16,​20,​24,​25,​30]
LXNAC3-[2-30/1]-F[3-50/1]-N[3-6/1]-MA3
LXNAC3-[2-30/1]-F[3-50/1]-N[3-6/1]-MSC3
LXNAC4-[2-30/1]-F[3-50/1]-N[4-8/1]-MA[3,​4]
LXNAC4-[2-30/1]-F[3-50/1]-N[4-8/1]-MSC[3,​4]
LXNAC5-[2-30/1]-F[3-50/1]-N[5-10/1]-MA[3,​4,​5]
LXNAC5-[2-30/1]-F[3-50/1]-N[5-10/1]-MSC[3,​4,​5]
LXNAC6-[2-60/1]-F[5-100/1]-N[6-12/1]-MA[4,​5,​6]
LXNAC6-[2-60/1]-F[5-100/1]-N[6-12/1]-MSC[4,​5,​6]
LXNAC8-[2-60/1]-F[5-100/1]-N[8-16/1]-MA[5,​6,​8]
LXNAC8-[2-60/1]-F[5-100/1]-N[8-16/1]-MSC[5,​6,​8]
LXNAC10-[2-60/1]-F[5-100/1]-N[10-20/1]-MA[6,​8,​10]
LXNAC10-[2-60/1]-F[5-100/1]-N[10-20/1]-MSC[6,​8,​10]
LXNAC12-[2-60/1]-F[10-150/1]-N[12-24/1]-MA[6,​8,​10,​12]
LXNAC12-[2-60/1]-F[10-150/1]-N[12-24/1]-MSC[6,​8,​10,​12]
LXNAC13-[2-60/1]-F[10-150/1]-N[12-24/1]-MA[6,​8,​10,​12]
LXNAC13-[2-60/1]-F[10-150/1]-N[12-24/1]-MSC[6,​8,​10,​12]
LXNAC15-[2-60/1]-F[10-150/1]-N[12-24/1]-MA[8,​10,​12]
LXNAC15-[2-60/1]-F[10-150/1]-N[12-24/1]-MSC[8,​10,​12,​15]
LXNAC16-[2-60/1]-F[10-150/1]-N[12-24/1]-MA[8,​10,​12]
LXNAC16-[2-60/1]-F[10-150/1]-N[12-24/1]-MSC[8,​10,​12,​15]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Material Surface Finish Thread Length Specifying Method M (Coarse) Thread Length N
(mm)
Change to Fine Threaded [MSC]
(mm)
F
(mm)
Thread Dia. Selection [MA] Y
(mm)
1 Piece(s)

9 Days or more

103-Black OxideThread Length Fixed TypeM34.5-3 ~ 5032 ~ 30
1 Piece(s)

9 Days or more

103-Black OxideThread Length Fixed TypeM34.533 ~ 50-2 ~ 30
1 Piece(s)

9 Days or more

104-Black OxideThread Length Fixed TypeM46-3 ~ 503 ~ 42 ~ 30
1 Piece(s)

9 Days or more

104-Black OxideThread Length Fixed TypeM463 ~ 43 ~ 50-2 ~ 30
1 Piece(s)

9 Days or more

105-Black OxideThread Length Fixed TypeM57.5-3 ~ 503 ~ 52 ~ 30
1 Piece(s)

9 Days or more

105-Black OxideThread Length Fixed TypeM57.53 ~ 53 ~ 50-2 ~ 30
1 Piece(s)

9 Days or more

106-Black OxideThread Length Fixed TypeM69-5 ~ 1004 ~ 62 ~ 60
1 Piece(s)

9 Days or more

106-Black OxideThread Length Fixed TypeM694 ~ 65 ~ 100-2 ~ 60
1 Piece(s)

9 Days or more

108-Black OxideThread Length Fixed TypeM812-5 ~ 1005 ~ 82 ~ 60
1 Piece(s)

9 Days or more

108-Black OxideThread Length Fixed TypeM8125 ~ 85 ~ 100-2 ~ 60
1 Piece(s)

9 Days or more

1010-Black OxideThread Length Fixed TypeM1015-5 ~ 1006 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1010-Black OxideThread Length Fixed TypeM10156 ~ 105 ~ 100-2 ~ 60
1 Piece(s)

9 Days or more

1012-Black OxideThread Length Fixed TypeM1218-10 ~ 1506 ~ 122 ~ 60
1 Piece(s)

9 Days or more

1012-Black OxideThread Length Fixed TypeM12186 ~ 1210 ~ 150-2 ~ 60
1 Piece(s)

9 Days or more

1013-Black OxideThread Length Fixed TypeM1218-10 ~ 1506 ~ 122 ~ 60
1 Piece(s)

9 Days or more

1013-Black OxideThread Length Fixed TypeM12186 ~ 1210 ~ 150-2 ~ 60
1 Piece(s)

9 Days or more

1015-Black OxideThread Length Fixed TypeM1218-10 ~ 1508 ~ 122 ~ 60
1 Piece(s)

9 Days or more

1015-Black OxideThread Length Fixed TypeM12188 ~ 1510 ~ 150-2 ~ 60
1 Piece(s)

9 Days or more

1016-Black OxideThread Length Fixed TypeM1218-10 ~ 1508 ~ 122 ~ 60
1 Piece(s)

9 Days or more

1016-Black OxideThread Length Fixed TypeM12188 ~ 1510 ~ 150-2 ~ 60
1 Piece(s)

9 Days or more

1017-Black OxideThread Length Fixed TypeM1218-10 ~ 1508 ~ 122 ~ 60
1 Piece(s)

9 Days or more

1017-Black OxideThread Length Fixed TypeM12188 ~ 1510 ~ 150-2 ~ 60
1 Piece(s)

9 Days or more

1018-Black OxideThread Length Fixed TypeM1218-10 ~ 1508 ~ 122 ~ 60
1 Piece(s)

9 Days or more

1018-Black OxideThread Length Fixed TypeM12188 ~ 1510 ~ 150-2 ~ 60
1 Piece(s)

9 Days or more

1020-Black OxideThread Length Fixed TypeM2030-10 ~ 15010 ~ 204 ~ 60
1 Piece(s)

9 Days or more

1020-Black OxideThread Length Fixed TypeM203010 ~ 2010 ~ 150-4 ~ 60
1 Piece(s)

9 Days or more

1020-Black OxideThread Length Fixed TypeM1624-10 ~ 15010 ~ 204 ~ 60
1 Piece(s)

9 Days or more

1020-Black OxideThread Length Fixed TypeM162410 ~ 2010 ~ 150-4 ~ 60
1 Piece(s)

9 Days or more

1022-Black OxideThread Length Fixed TypeM2030-10 ~ 15010 ~ 204 ~ 60
1 Piece(s)

9 Days or more

1022-Black OxideThread Length Fixed TypeM203010 ~ 2010 ~ 150-4 ~ 60
1 Piece(s)

9 Days or more

1022-Black OxideThread Length Fixed TypeM1624-10 ~ 15010 ~ 204 ~ 60
1 Piece(s)

9 Days or more

1022-Black OxideThread Length Fixed TypeM162410 ~ 2010 ~ 150-4 ~ 60
1 Piece(s)

9 Days or more

1025-Black OxideThread Length Fixed TypeM2030-10 ~ 15010 ~ 244 ~ 60
1 Piece(s)

9 Days or more

1025-Black OxideThread Length Fixed TypeM203010 ~ 2510 ~ 150-4 ~ 60
1 Piece(s)

9 Days or more

1025-Black OxideThread Length Fixed TypeM1624-10 ~ 15010 ~ 244 ~ 60
1 Piece(s)

9 Days or more

1025-Black OxideThread Length Fixed TypeM162410 ~ 2510 ~ 150-4 ~ 60
1 Piece(s)

9 Days or more

1030-Black OxideThread Length Fixed TypeM2030-10 ~ 15012 ~ 304 ~ 60
1 Piece(s)

9 Days or more

1030-Black OxideThread Length Fixed TypeM203012 ~ 3010 ~ 150-4 ~ 60
1 Piece(s)

9 Days or more

1030-Black OxideThread Length Fixed TypeM1624-10 ~ 15012 ~ 304 ~ 60
1 Piece(s)

9 Days or more

1030-Black OxideThread Length Fixed TypeM162412 ~ 3010 ~ 150-4 ~ 60
1 Piece(s)

9 Days or more

103-Black OxideThread Length Configurable TypeM33 ~ 6-3 ~ 5032 ~ 30
1 Piece(s)

9 Days or more

103-Black OxideThread Length Configurable TypeM33 ~ 633 ~ 50-2 ~ 30
1 Piece(s)

9 Days or more

104-Black OxideThread Length Configurable TypeM44 ~ 8-3 ~ 503 ~ 42 ~ 30
1 Piece(s)

9 Days or more

104-Black OxideThread Length Configurable TypeM44 ~ 83 ~ 43 ~ 50-2 ~ 30
1 Piece(s)

9 Days or more

105-Black OxideThread Length Configurable TypeM55 ~ 10-3 ~ 503 ~ 52 ~ 30
1 Piece(s)

9 Days or more

105-Black OxideThread Length Configurable TypeM55 ~ 103 ~ 53 ~ 50-2 ~ 30
1 Piece(s)

9 Days or more

106-Black OxideThread Length Configurable TypeM66 ~ 12-5 ~ 1004 ~ 62 ~ 60
1 Piece(s)

9 Days or more

106-Black OxideThread Length Configurable TypeM66 ~ 124 ~ 65 ~ 100-2 ~ 60
1 Piece(s)

9 Days or more

108-Black OxideThread Length Configurable TypeM88 ~ 16-5 ~ 1005 ~ 82 ~ 60
1 Piece(s)

9 Days or more

108-Black OxideThread Length Configurable TypeM88 ~ 165 ~ 85 ~ 100-2 ~ 60
1 Piece(s)

9 Days or more

1010-Black OxideThread Length Configurable TypeM1010 ~ 20-5 ~ 1006 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1010-Black OxideThread Length Configurable TypeM1010 ~ 206 ~ 105 ~ 100-2 ~ 60
1 Piece(s)

9 Days or more

1012-Black OxideThread Length Configurable TypeM1212 ~ 24-10 ~ 1506 ~ 122 ~ 60
1 Piece(s)

9 Days or more

1012-Black OxideThread Length Configurable TypeM1212 ~ 246 ~ 1210 ~ 150-2 ~ 60
1 Piece(s)

9 Days or more

1013-Black OxideThread Length Configurable TypeM1212 ~ 24-10 ~ 1506 ~ 122 ~ 60
1 Piece(s)

9 Days or more

1013-Black OxideThread Length Configurable TypeM1212 ~ 246 ~ 1210 ~ 150-2 ~ 60
1 Piece(s)

9 Days or more

1015-Black OxideThread Length Configurable TypeM1212 ~ 24-10 ~ 1508 ~ 122 ~ 60
1 Piece(s)

9 Days or more

1015-Black OxideThread Length Configurable TypeM1212 ~ 248 ~ 1510 ~ 150-2 ~ 60
1 Piece(s)

9 Days or more

1016-Black OxideThread Length Configurable TypeM1212 ~ 24-10 ~ 1508 ~ 122 ~ 60
1 Piece(s)

9 Days or more

1016-Black OxideThread Length Configurable TypeM1212 ~ 248 ~ 1510 ~ 150-2 ~ 60

Loading...

Example

Cantilever Shafts - Hexagon, Both Ends Threaded:Related Image
 

Basic Information

Shaft Retaining Method Nut Mount Bearing Retaining Method Nut (Threaded) Heat Treatment Not Hardened
Shoulder Shape Hex

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.