(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rotary Shafts - Hollow and straight.

Rotary Shafts - Hollow and straight.

Click this image to zoom it.

Move the mouse over the image to zoom

Straight Hollow Rotary Shafts are available in 1045 Carbon Steel or Equivalent and 304 Stainless Steel, with the following options for Surface Treatment : Black Oxide, and Electroless Nickel Plating or No Surface Treatment.
[Diameter range] 10mm - 50mm
[Length range]20mm - 600mm. Use the alteration LKC to specify the length in 0.1mm increment.

Inch option available, please click Here.

  • METRIC
  • inCAD Components
Hollow Rotary Shafts - Straight:Related Image
[ ! ]Circularity / Straightness / Perpendicularity >> Click here
・Materials
Type[ M ]Material[ S ]Surface Treatment
PFR1045 Carbon SteelBlack Oxide
PPFRElectroless Nickel Plating
SPFR304 Stainless Steel-

Specifications

Part Number-L
PFR20-300
Part NumberLd
TypeDg60.1mm Increment
PFR
PPFR
SPFR
10-0.005
-0.014
20.0~500.0 6
12-0.006
-0.017
30.0~600.0 6
1530.0~600.010
20-0.007
-0.020
40.0~600.011.7
2550.0~600.015.2
3060.0~600.016
35-0.009
-0.025
70.0~600.020.1
4080.0~600.022.7
50100.0~600.024

Alterations

Hollow Rotary Shafts - Straight:Related Image
[ ! ]For Keyway details, see >> Click here.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PFR10-[20-500/0.1]
PFR12-[30-600/0.1]
PFR15-[30-600/0.1]
PFR20-[40-600/0.1]
PFR25-[50-600/0.1]
PFR30-[60-600/0.1]
PFR35-[70-600/0.1]
PFR40-[80-600/0.1]
PFR50-[100-600/0.1]
PPFR10-[20-500/0.1]
PPFR12-[30-600/0.1]
PPFR15-[30-600/0.1]
PPFR20-[40-600/0.1]
PPFR25-[50-600/0.1]
PPFR30-[60-600/0.1]
PPFR35-[70-600/0.1]
PPFR40-[80-600/0.1]
PPFR50-[100-600/0.1]
SPFR10-[20-500/0.1]
SPFR12-[30-600/0.1]
SPFR15-[30-600/0.1]
SPFR20-[40-600/0.1]
SPFR25-[50-600/0.1]
SPFR30-[60-600/0.1]
SPFR35-[70-600/0.1]
SPFR40-[80-600/0.1]
SPFR50-[100-600/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Material Surface Finish Length L
(mm)
1 Piece(s)

16 Days or more

1010[Steel] 1045 Carbon SteelBlack Oxide20 ~ 500
1 Piece(s)

16 Days or more

1012[Steel] 1045 Carbon SteelBlack Oxide30 ~ 600
1 Piece(s)

16 Days or more

1015[Steel] 1045 Carbon SteelBlack Oxide30 ~ 600
1 Piece(s)

16 Days or more

1020[Steel] 1045 Carbon SteelBlack Oxide40 ~ 600
1 Piece(s)

16 Days or more

1025[Steel] 1045 Carbon SteelBlack Oxide50 ~ 600
1 Piece(s)

16 Days or more

1030[Steel] 1045 Carbon SteelBlack Oxide60 ~ 600
1 Piece(s)

16 Days or more

1035[Steel] 1045 Carbon SteelBlack Oxide70 ~ 600
1 Piece(s)

16 Days or more

1040[Steel] 1045 Carbon SteelBlack Oxide80 ~ 600
1 Piece(s)

16 Days or more

1050[Steel] 1045 Carbon SteelBlack Oxide100 ~ 600
1 Piece(s)

16 Days or more

1010[Steel] 1045 Carbon SteelElectroless Nickel20 ~ 500
1 Piece(s)

16 Days or more

1012[Steel] 1045 Carbon SteelElectroless Nickel30 ~ 600
1 Piece(s)

16 Days or more

1015[Steel] 1045 Carbon SteelElectroless Nickel30 ~ 600
1 Piece(s)

16 Days or more

1020[Steel] 1045 Carbon SteelElectroless Nickel40 ~ 600
1 Piece(s)

16 Days or more

1025[Steel] 1045 Carbon SteelElectroless Nickel50 ~ 600
1 Piece(s)

16 Days or more

1030[Steel] 1045 Carbon SteelElectroless Nickel60 ~ 600
1 Piece(s)

16 Days or more

1035[Steel] 1045 Carbon SteelElectroless Nickel70 ~ 600
1 Piece(s)

16 Days or more

1040[Steel] 1045 Carbon SteelElectroless Nickel80 ~ 600
1 Piece(s)

16 Days or more

1050[Steel] 1045 Carbon SteelElectroless Nickel100 ~ 600
1 Piece(s)

16 Days or more

1010304 Stainless SteelNone20 ~ 500
1 Piece(s)

16 Days or more

1012304 Stainless SteelNone30 ~ 600
1 Piece(s)

16 Days or more

1015304 Stainless SteelNone30 ~ 600
1 Piece(s)

16 Days or more

1020304 Stainless SteelNone40 ~ 600
1 Piece(s)

16 Days or more

1025304 Stainless SteelNone50 ~ 600
1 Piece(s)

16 Days or more

1030304 Stainless SteelNone60 ~ 600
1 Piece(s)

16 Days or more

1035304 Stainless SteelNone70 ~ 600
1 Piece(s)

16 Days or more

1040304 Stainless SteelNone80 ~ 600
1 Piece(s)

16 Days or more

1050304 Stainless SteelNone100 ~ 600

Loading...

  1. 1

Technical Information

Detailed Dimensions for Keyway & Threaded Relief of Rotary Shafts & Driving Shafts

Detailed dimensions of Keyway for Shaft Dia.(D·P·Q)
Detailed Dimensions for Keyway
Shaft Diameterbtr
Reference DimensionTolerance (N9)Reference DimensionTolerance
6-72-0.004
-0.029
1.20.1
-0
0.08-
0.16
8-1031.8
11-1240
-0.03
2.5
13-1753.00.16-
0.25
18-2263.5
23-3080
-0.036
4.0+0.2
0
31-38105.00.25-
0.4
39-44120
-0.043
5.0
45-50145.0

[ ! ]The example below shows the keyway shape for the specs KC, WKC, K=0, KC+A≥L and WKC+C+K+E>L.

Accuracy Standards of Rotary Shafts & Driving Shafts Values in () are for driving

[ ! ]Not applicable to h9 (Cold-Drawn)

Circularity, Straightness

[ ! ]Straightness of size D2, D2.5 is 0.1/100.

Circularity, Straightness
DCircularity M
OverTo
22.50.006 (0.003)
3130.004 (0.003)
13200.005 (0.003)
20400.006 (0.005)
40500.007 (0.005)
Tolerances of L, Y & Other Dimensions
DimensionDimension Tolerance
OverTo
26±0.1 (±0.1)
630±0.2 (±0.1)
30120±0.3 (±0.1)
120400±0.5 (±0.2)
4001000±0.8 (±0.2)
Concentricity, Perpendicularity

Support Information

Basis of Fitting Selection/Dimensional Tolerances & Fitting

Difference between Shatf and Rotary Shaft

Comparison of specifications between linear shafts and shafts for rotary shafts

Basic Specifications
SpecificationsRotary ShaftsLinear Shafts
Material1045 Carbon Steel or Equivalent 304 Stainless Steel4137 Alloy Steel or Equivalent52100 Bearing Steel Equivalent SUS440C(13Cr) Stainless Steel Equivalent1045 Carbon Steel Equivalent or 304 Stainless Steel
Quenching/Hardness-Hardness 30-35HRCHigh-frequency quenching-
Outer Diameter Toleranceh9/h7g6g6/h5f8
Surface TreatmentNo plating
Black Oxide
Electroless Nickel Plating
Black Oxide
Electroless Nickel Plating
No Plating
Hard Chrome Plating
Low Temp. Black Chrome Plating
Electroless Nickel Plating (Only Surface Treatment Fully Plated Type)
Hard Chrome Plating
Alterations
AlterationsRotary ShaftsLinear Shafts
L Dimension ToleranceL<500: L±0.05
L≧500: L±0.1
L≧800: NOT applicable
L<200: L±0.03
200≦L<500: L±0.05
L≧500: L±0.1
Flat Key GroovesUp to 1 location specifiedUp to 2 locations specified
Set Screw FlatUp to 3 locations specifiedUp to 2 locations specified
2 Set Screw FlatUp to 1 location specified
Angle Specification: 15 Deg. Inc
Up to 2 locations specified
Angle Specification: Fixed
V-groove-Up to 2 locations specified
KeywayUp to 4 locations specified
Specified on step: Applicable
Up to 2 locations specified
Specified on step: NOT applicable
Change to Fine Threads1 type2 type
Change to Fine Threads Tap-1 type
UndercutM3~M30M6~M30
Tapped DepthApplicableApplicable
Retainning Ring GrooveUp to 2 locations on D and 1 locationon each step
*Can be chosen together
Up to 2 locations specified
(Only Retaining Ring type applicable)
Slit Cam GrooveUp to 1 location specified-
ConcentricityApplicable-
Left Hand ThreadApplicable-
SlitUp to 1 location specified-
C Chamfering WidthApplicable-

*Click here for information of Rotary Shaft Alteration Guide or Shaft Alteration Guide

 

Basic Information

Basic Shape Hollow End Shape (Left) No Machining End Shape (Right) No Machining
Heat Treatment Not Hardened Keyway Keyway Option (Alteration) Shaft Dia. Tolerance (Metric Only) g6 (Ground)

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.