(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rotary Shafts - One end stepped, with both ends internally threaded.

Rotary Shafts - One end stepped, with both ends internally threaded.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Lead Time Reduction

New diameter sizes (13, 16, 17, 18 and 22) are added for h9 tolerance types. [3/31/23]
Straight Rotary Shafts - One End Stepped, Both Ends Tapped are available in 1045 Carbon Steel or Equivalent and 304 Stainless Steel, with the following options for Surface Treatment : Black Oxide, and Electroless Nickel Plating or No Surface Treatment.
[Diameter range] 6mm - 50mm
[Length range]15mm - 998mm. Use the alteration LKC to specify the length in 0.1mm increment.

Inch option available, please click Here.

  • METRIC
  • inCAD Components
Rotary Shafts - One End Stepped, Both Ends Tapped:Related Image
・Materials
TypeTolerance[ M ]Material[ S ]Surface Treatment
 StandardWrench FlatsDP
NSFRMHANSFRMHASh9
(Cold-drawn)
h71045 Carbon Steel or Equivalent-
SFRMHASFRMHASBlack Oxide
PSFRMHAPSFRMHASElectroless Nickel Plating
SSFRMHASSFRMHAS304 Stainless Steel-
NSFRMGANSFRMGASg61045 Carbon Steel or Equivalent-
SFRMGASFRMGASBlack Oxide
PSFRMGAPSFRMGASElectroless Nickel Plating
SSFRMGASSFRMGAS304 Stainless Steel-
NSFRHANSFRHASh7
(Ground)
h71045 Carbon Steel or Equivalent-
SFRHASFRHASBlack Oxide
PSFRHAPSFRHASElectroless Nickel Plating
SSFRHASSFRHAS304 Stainless Steel-
NSFRANSFRASg6
(Ground)
g61045 Carbon Steel or Equivalent-
SFRASFRASBlack Oxide
PSFRAPSFRASElectroless Nickel Plating
SSFRASSFRAS304 Stainless Steel-

Specifications

 Part Number-L-F-P-M-N-SC
①D part h9 / P part h7
③h7 (Ground) with Wrench Flat
SFRMHA30
SFRMHAS25
-
-
250
200
-
-
F30
F40
-
-
P16
P20
-
-
M10
M10
-
-
N10
N10

-

SC30
①D tolerance h9 (Cold-drawn) / P tolerance h7 ②D tolerance h9 (Cold-drawn) / P tolerance g6
Part Number0.1mm Increment1mm IncrementM (Coarse)
Selection
N (Coarse)
Selection
1mm IncrementW2(Y)max.
TypeDLFPSC Wrench Flats Type only
StandardWrench Flats
①D part h9, P part h7
NSFRMHA
SFRMHA
PSFRMHA
SSFRMHA

(D6 is not available for SSFRMHA.)
②D part h9, P part g6
NSFRMGA
SFRMGA
PSFRMGA
SSFRMGA

(D6 is not available for SSFRMGA.)
①D part h9, P part h7
NSFRMHAS
SFRMHAS
PSFRMHAS
SSFRMHAS

(D6 is not available for SSFRMHAS.)
②D part h9, P part g6
NSFRMGAS
SFRMGAS
PSFRMGAS
SSFRMGAS

(D6 is not available for SSFRMGA.)
615.0~398.02≤F≤Px552.6 3 2.63         SC+2≤L
SC=0 or SC≥1

[ ! ]When SC≤Mx3-F
or
L-SC≤Nx3,
W-M (N)≥2
58400
815.0~498.0For M3 ~ M8
M+2≤P<D
For M10 ~ 16
M+3≤P<D
For M20 or M24
M+4≤P<D
2.6 3 4 5 6    2.6 3 4 5 6      7500
1015.0~598.03 456       3 4 5 6     8600
1215.0~698.0  4568      4 568     1010700
1515.0~798.0  4 5 6 8 10        4 5 6 8 10    13800
2030.0~998.0    4 5 6 8 10 12            4 5 6 8 10 12 16  171000
2550.0~998.0    4 5 6 8 10 12 16      4 5 6 8 10 12 16  22
3060.0~998.0  6810121620    6810121620  2715
3570.0~998.0   681012162024   681012162024 30
③h7 (Ground)
Part Number0.1mm Increment1mm IncrementM (Coarse)
Selection
N (Coarse)
Selection
W2(Y)max.
TypeDLFP
StandardWrench Flats
NSFRHA

SFRHA

PSFRHA

SSFRHA
NSFRHAS

SFRHAS

PSFRHAS

SSFRHAS
615.0~398.02≤F≤Px552.6 3          2.6 3          58400
815.0~498.0For M3 ~ M8
M+2≤P<D
For M10 ~ 16
M+3≤P<D
For M20 or M24
M+4≤P<D
For M30
M+5≤P<D
2.6 345        2.6 3456       7500
1015.0~598.03456       3456       8600
1215.0~698.0 4568       4568      1010700
1515.0~798.0 456810      456810     13800
1730.0~898.0 45681012    45681012    14900
2030.0~998.0 45681012     4568101216   171000
2550.0~998.0 4568101216   4568101216   22
3060.0~998.0   6810121620    6810121620  2715
3570.0~998.0   681012162024   681012162024 30
4080.0~998.0     101216202430     1012162024303620
50100.0~998.0     1216202430      121620243041
④g6 (Ground)
Part Number0.1mm Increment1mm IncrementM (Coarse)
Selection
N (Coarse)
Selection
1mm IncrementW2(Y)max.
TypeDLFPSC Wrench Flats Type only
StandardWrench Flats
NSFRA

SFRA

PSFRA

SSFRA

(D13, 16, 18 and 22 are not available for SSFRA.)
NSFRAS

SFRAS

PSFRAS

SSFRAS

(D13, 16, 18 and 22 are not available for SSFRAS.)
615.0~398.02≤F≤Px552.63         2.63         SC+2≤L
SC=0 or SC≥1

[ ! ]When SC≤Mx3-F
or
L-SC≤Nx3,
W-M (N)≥2
58400
815.0~498.0For M3 ~ M8
M+2≤P<D
For M10 ~ 16
M+3≤P<D
For M20 or M24
M+4≤P<D
For M30
M+5≤P<D
2.6 345       2.63456      7500
1015.0~598.0      3456          34568      8600
1215.0~698.0 4568      456810     1010700
1315.0~698.0456810     456810     11
1515.0~798.0456810     456810     13800
1615.0~898.045681012    45681012    14900
1730.0~898.0 45681012     45681012    
1830.0~898.0 45681012    4568101216   15
2030.0~998.045681012    4568101216   171000
2250.0~998.0 4568101216   4568101216   19
2550.0~998.0 4568101216   4568101216   22
3060.0~998.0   6810121620    6810121620  2715
3570.0~998.0   681012162024   681012162024 30
4080.0~998.0     101216202430     1012162024303620
50100.0~998.0      1216202430     121620243041
[ ! ]When D-P≤2, chamfer C at the step is 0.2 or less. [ ! ]Overall length requires Nx3≤L. [ ! ]Mx2+Nx2≤(Y) is required for (Y).

 

Alterations



[ ! ]For Keyway Details, Click here.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSFRA6-[20-298/0.1]-F[2-25/0.1]-P5-M3-N[3,​4]
PSFRA8-[20-398/0.1]-F[2-35/0.1]-P[5-7/1]-M[3,​4,​5]-N[3,​4,​5,​6]
PSFRA10-[20-498/0.1]-F[2-50/0.1]-P[6-9/1]-M[4,​5,​6]-N[4,​5,​6]
PSFRA12-[30-598/0.1]-F[2-55/0.1]-P[7-11/1]-M[5,​6,​8]-N[5,​6,​8]
PSFRA13-[30-598/0.1]-F[2-55/0.1]-P[7-12/1]-M[5,​6,​8,​10]-N[5,​6,​8,​10]
PSFRA15-[30-698/0.1]-F[2-70/0.1]-P[7-14/1]-M[5,​6,​8,​10]-N[5,​6,​8,​10]
PSFRA16-[30-798/0.1]-F[2-70/0.1]-P[7-15/1]-M[5,​6,​8,​10,​12]-N[5,​6,​8,​10,​12]
PSFRA17-[40-798/0.1]-F[2-80/0.1]-P[7-16/1]-M[5,​6,​8,​10,​12]-N[5,​6,​8,​10,​12]
PSFRA18-[40-798/0.1]-F[2-80/0.1]-P[7-17/1]-M[5,​6,​8,​10,​12]-N[5,​6,​8,​10,​12,​16]
PSFRA20-[40-798/0.1]-F[2-95/0.1]-P[7-19/1]-M[5,​6,​8,​10,​12]-N[5,​6,​8,​10,​12,​16]
PSFRA22-[40-798/0.1]-F[2-95/0.1]-P[7-21/1]-M[5,​6,​8,​10,​12,​16]-N[5,​6,​8,​10,​12,​16]
PSFRA25-[50-798/0.1]-F[2-120/0.1]-P[7-24/1]-M[5,​6,​8,​10,​12,​16]-N[5,​6,​8,​10,​12,​16]
PSFRA30-[60-798/0.1]-F[2-145/0.1]-P[10-29/1]-M[8,​10,​12,​16,​20]-N[8,​10,​12,​16,​20]
PSFRA35-[70-798/0.1]-F[2-170/0.1]-P[10-34/1]-M[8,​10,​12,​16,​20,​24]-N[8,​10,​12,​16,​20,​24]
PSFRA40-[80-798/0.1]-F[2-195/0.1]-P[15-39/1]-M[12,​16,​20,​24,​30]-N[12,​16,​20,​24,​30]
PSFRA50-[100-798/0.1]-F[2-245/0.1]-P[19-49/1]-M[16,​20,​24,​30]-N[16,​20,​24,​30]
PSFRAS6-[20-298/0.1]-F[2-25/0.1]-P5-M3-N[3,​4]-SC[0-290/1]
PSFRAS8-[20-398/0.1]-F[2-35/0.1]-P[5-7/1]-M[3,​4,​5]-N[3,​4,​5,​6]-SC[0-390/1]
PSFRAS10-[20-498/0.1]-F[2-50/0.1]-P[6-9/1]-M[4,​5,​6]-N[4,​5,​6]-SC[0-490/1]
PSFRAS12-[30-598/0.1]-F[2-55/0.1]-P[7-11/1]-M[5,​6,​8]-N[5,​6,​8]-SC[0-588/1]
PSFRAS13-[30-598/0.1]-F[2-55/0.1]-P[7-12/1]-M[5,​6,​8,​10]-N[5,​6,​8,​10]-SC[0-588/1]
PSFRAS15-[30-698/0.1]-F[2-70/0.1]-P[7-14/1]-M[5,​6,​8,​10]-N[5,​6,​8,​10]-SC[0-688/1]
PSFRAS16-[30-798/0.1]-F[2-70/0.1]-P[7-15/1]-M[5,​6,​8,​10,​12]-N[5,​6,​8,​10,​12]-SC[0-688/1]
PSFRAS17-[40-798/0.1]-F[2-80/0.1]-P[7-16/1]-M[5,​6,​8,​10,​12]-N[5,​6,​8,​10,​12]-SC[0-788/1]
PSFRAS18-[40-798/0.1]-F[2-80/0.1]-P[7-17/1]-M[5,​6,​8,​10,​12,​16]-N[5,​6,​8,​10,​12,​16]-SC[0-788/1]
PSFRAS20-[40-798/0.1]-F[2-95/0.1]-P[7-19/1]-M[5,​6,​8,​10,​12]-N[5,​6,​8,​10,​12,​16]-SC[0-788/1]
PSFRAS22-[40-798/0.1]-F[2-95/0.1]-P[7-21/1]-M[5,​6,​8,​10,​12,​16]-N[5,​6,​8,​10,​12,​16]-SC[0-788/1]
PSFRAS25-[50-798/0.1]-F[2-120/0.1]-P[7-24/1]-M[5,​6,​8,​10,​12,​16]-N[5,​6,​8,​10,​12,​16]-SC[0-788/1]
PSFRAS30-[60-798/0.1]-F[2-145/0.1]-P[10-29/1]-M[8,​10,​12,​16,​20]-N[8,​10,​12,​16,​20]-SC[0-783/1]
PSFRAS35-[70-798/0.1]-F[2-170/0.1]-P[10-34/1]-M[8,​10,​12,​16,​20,​24]-N[8,​10,​12,​16,​20,​24]-SC[0-783/1]
PSFRAS40-[80-798/0.1]-F[2-195/0.1]-P[15-39/1]-M[12,​16,​20,​24,​30]-N[12,​16,​20,​24,​30]-SC[0-778/1]
PSFRAS50-[100-798/0.1]-F[2-245/0.1]-P[19-49/1]-M[16,​20,​24,​30]-N[16,​20,​24,​30]-SC[0-778/1]
PSFRHA6-[15-398/0.1]-F[2-25/0.1]-P5-M[2.6,​3,​4]-N[2.6,​3,​4]
PSFRHA6-[15-398/0.1]-F[2-25/0.1]-P5-M[2.6,​3,​4]-ND[3,​4]
PSFRHA6-[15-398/0.1]-F[2-25/0.1]-P5-MD[3,​4]-N[2.6,​3,​4]
PSFRHA6-[15-398/0.1]-F[2-25/0.1]-P5-MD[3,​4]-ND[3,​4]
PSFRHA8-[15-498/0.1]-F[2-35/0.1]-P[5-7/1]-M[2.6,​3,​4,​5,​6]-N[2.6,​3,​4,​5,​6]
PSFRHA8-[15-498/0.1]-F[2-35/0.1]-P[5-7/1]-M[2.6,​3,​4,​5,​6]-ND[3,​4,​5,​6]
PSFRHA8-[15-498/0.1]-F[2-35/0.1]-P[5-7/1]-MD[3,​4,​5,​6]-N[2.6,​3,​4,​5,​6]
PSFRHA8-[15-498/0.1]-F[2-35/0.1]-P[5-7/1]-MD[3,​4,​5,​6]-ND[3,​4,​5,​6]
PSFRHA10-[20-598/0.1]-F[2-50/0.1]-P[6-9/1]-M[3,​4,​5,​6]-N[3,​4,​5,​6]
PSFRHA10-[20-598/0.1]-F[2-50/0.1]-P[6-9/1]-M[3,​4,​5,​6]-ND[3,​4,​5,​6]
PSFRHA10-[20-598/0.1]-F[2-50/0.1]-P[6-9/1]-MD[3,​4,​5,​6]-N[3,​4,​5,​6]
PSFRHA10-[20-598/0.1]-F[2-50/0.1]-P[6-9/1]-MD[3,​4,​5,​6]-ND[3,​4,​5,​6]
PSFRHA12-[15-698/0.1]-F[2-55/0.1]-P[7-11/1]-M[4,​5,​6,​8]-N[4,​5,​6,​8]
PSFRHA12-[15-698/0.1]-F[2-55/0.1]-P[7-11/1]-M[4,​5,​6,​8]-ND[4,​5,​6,​8]
PSFRHA12-[15-698/0.1]-F[2-55/0.1]-P[7-11/1]-MD[4,​5,​6,​8]-N[4,​5,​6,​8]
PSFRHA12-[15-698/0.1]-F[2-55/0.1]-P[7-11/1]-MD[4,​5,​6,​8]-ND[4,​5,​6,​8]
PSFRHA15-[15-798/0.1]-F[2-70/0.1]-P[7-14/1]-M[4,​5,​6,​8,​10]-N[4,​5,​6,​8,​10]
PSFRHA15-[15-798/0.1]-F[2-70/0.1]-P[7-14/1]-M[4,​5,​6,​8,​10]-ND[4,​5,​6,​8,​10]
PSFRHA15-[15-798/0.1]-F[2-70/0.1]-P[7-14/1]-MD[4,​5,​6,​8,​10]-N[4,​5,​6,​8,​10]
PSFRHA15-[15-798/0.1]-F[2-70/0.1]-P[7-14/1]-MD[4,​5,​6,​8,​10]-ND[4,​5,​6,​8,​10]
PSFRHA17-[30-898/0.1]-F[2-80/0.1]-P[7-16/1]-M[4,​5,​6,​8,​10,​12]-N[4,​5,​6,​8,​10,​12]
PSFRHA17-[30-898/0.1]-F[2-80/0.1]-P[7-16/1]-M[4,​5,​6,​8,​10,​12]-ND[4,​5,​6,​8,​10,​12]
PSFRHA17-[30-898/0.1]-F[2-80/0.1]-P[7-16/1]-MD[4,​5,​6,​8,​10,​12]-N[4,​5,​6,​8,​10,​12]
PSFRHA17-[30-898/0.1]-F[2-80/0.1]-P[7-16/1]-MD[4,​5,​6,​8,​10,​12]-ND[4,​5,​6,​8,​10,​12]
PSFRHA20-[30-998/0.1]-F[2-95/0.1]-P[7-19/1]-M[4,​5,​6,​8,​10,​12,​16]-N[4,​5,​6,​8,​10,​12,​16]
PSFRHA20-[30-998/0.1]-F[2-95/0.1]-P[7-19/1]-M[4,​5,​6,​8,​10,​12,​16]-ND[4,​5,​6,​8,​10,​12,​16]
PSFRHA20-[30-998/0.1]-F[2-95/0.1]-P[7-19/1]-MD[4,​5,​6,​8,​10,​12,​16]-N[4,​5,​6,​8,​10,​12,​16]
PSFRHA20-[30-998/0.1]-F[2-95/0.1]-P[7-19/1]-MD[4,​5,​6,​8,​10,​12,​16]-ND[4,​5,​6,​8,​10,​12,​16]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Material Surface Finish Shaft Dia. Tolerance (Metric Only) Length L
(mm)
Coarse Tapped [MD] Depth=Mx3 Coarse Tapped [ND] Depth=Nx3 F
(mm)
M
(mm)
N
(mm)
P
(mm)
SC
(mm)
1 Piece(s)

12 Days or more

106[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)20 ~ 298--2 ~ 2533 ~ 45-
1 Piece(s)

12 Days or more

108[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)20 ~ 398--2 ~ 353 ~ 53 ~ 65 ~ 7-
1 Piece(s)

12 Days or more

1010[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)20 ~ 498--2 ~ 504 ~ 64 ~ 66 ~ 9-
1 Piece(s)

12 Days or more

1012[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)30 ~ 598--2 ~ 555 ~ 85 ~ 87 ~ 11-
1 Piece(s)

12 Days or more

1013[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)30 ~ 598--2 ~ 555 ~ 105 ~ 107 ~ 12-
1 Piece(s)

12 Days or more

1015[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)30 ~ 698--2 ~ 705 ~ 105 ~ 107 ~ 14-
1 Piece(s)

12 Days or more

1016[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)30 ~ 798--2 ~ 705 ~ 125 ~ 127 ~ 15-
1 Piece(s)

12 Days or more

1017[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)40 ~ 798--2 ~ 805 ~ 125 ~ 127 ~ 16-
1 Piece(s)

12 Days or more

1018[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)40 ~ 798--2 ~ 805 ~ 125 ~ 167 ~ 17-
1 Piece(s)

12 Days or more

1020[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)40 ~ 798--2 ~ 955 ~ 125 ~ 167 ~ 19-
1 Piece(s)

12 Days or more

1022[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)40 ~ 798--2 ~ 955 ~ 165 ~ 167 ~ 21-
1 Piece(s)

12 Days or more

1025[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)50 ~ 798--2 ~ 1205 ~ 165 ~ 167 ~ 24-
1 Piece(s)

12 Days or more

1030[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)60 ~ 798--2 ~ 1458 ~ 208 ~ 2010 ~ 29-
1 Piece(s)

12 Days or more

1035[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)70 ~ 798--2 ~ 1708 ~ 248 ~ 2410 ~ 34-
1 Piece(s)

12 Days or more

1040[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)80 ~ 798--2 ~ 19512 ~ 3012 ~ 3015 ~ 39-
1 Piece(s)

12 Days or more

1050[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)100 ~ 798--2 ~ 24516 ~ 3016 ~ 3019 ~ 49-
1 Piece(s)

12 Days or more

106[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)20 ~ 298--2 ~ 2533 ~ 450 ~ 290
1 Piece(s)

12 Days or more

108[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)20 ~ 398--2 ~ 353 ~ 53 ~ 65 ~ 70 ~ 390
1 Piece(s)

12 Days or more

1010[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)20 ~ 498--2 ~ 504 ~ 64 ~ 66 ~ 90 ~ 490
1 Piece(s)

12 Days or more

1012[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)30 ~ 598--2 ~ 555 ~ 85 ~ 87 ~ 110 ~ 588
1 Piece(s)

12 Days or more

1013[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)30 ~ 598--2 ~ 555 ~ 105 ~ 107 ~ 120 ~ 588
1 Piece(s)

12 Days or more

1015[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)30 ~ 698--2 ~ 705 ~ 105 ~ 107 ~ 140 ~ 688
1 Piece(s)

12 Days or more

1016[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)30 ~ 798--2 ~ 705 ~ 125 ~ 127 ~ 150 ~ 688
1 Piece(s)

12 Days or more

1017[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)40 ~ 798--2 ~ 805 ~ 125 ~ 127 ~ 160 ~ 788
1 Piece(s)

12 Days or more

1018[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)40 ~ 798--2 ~ 805 ~ 165 ~ 167 ~ 170 ~ 788
1 Piece(s)

12 Days or more

1020[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)40 ~ 798--2 ~ 955 ~ 125 ~ 167 ~ 190 ~ 788
1 Piece(s)

12 Days or more

1022[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)40 ~ 798--2 ~ 955 ~ 165 ~ 167 ~ 210 ~ 788
1 Piece(s)

12 Days or more

1025[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)50 ~ 798--2 ~ 1205 ~ 165 ~ 167 ~ 240 ~ 788
1 Piece(s)

12 Days or more

1030[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)60 ~ 798--2 ~ 1458 ~ 208 ~ 2010 ~ 290 ~ 783
1 Piece(s)

12 Days or more

1035[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)70 ~ 798--2 ~ 1708 ~ 248 ~ 2410 ~ 340 ~ 783
1 Piece(s)

12 Days or more

1040[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)80 ~ 798--2 ~ 19512 ~ 3012 ~ 3015 ~ 390 ~ 778
1 Piece(s)

12 Days or more

1050[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelg6 (Ground)100 ~ 798--2 ~ 24516 ~ 3016 ~ 3019 ~ 490 ~ 778
1 Piece(s)

12 Days or more

106[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelh7 (Ground)15 ~ 398--2 ~ 252.6 ~ 42.6 ~ 45-
1 Piece(s)

12 Days or more

106[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelh7 (Ground)15 ~ 398-3 ~ 42 ~ 252.6 ~ 4-5-
1 Piece(s)

12 Days or more

106[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelh7 (Ground)15 ~ 3983 ~ 4-2 ~ 25-2.6 ~ 45-
1 Piece(s)

12 Days or more

106[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelh7 (Ground)15 ~ 3983 ~ 43 ~ 42 ~ 25--5-
1 Piece(s)

12 Days or more

108[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelh7 (Ground)15 ~ 498--2 ~ 352.6 ~ 62.6 ~ 65 ~ 7-
1 Piece(s)

12 Days or more

108[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelh7 (Ground)15 ~ 498-3 ~ 62 ~ 352.6 ~ 6-5 ~ 7-
1 Piece(s)

12 Days or more

108[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelh7 (Ground)15 ~ 4983 ~ 6-2 ~ 35-2.6 ~ 65 ~ 7-
1 Piece(s)

12 Days or more

108[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelh7 (Ground)15 ~ 4983 ~ 63 ~ 62 ~ 35--5 ~ 7-
1 Piece(s)

12 Days or more

1010[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelh7 (Ground)20 ~ 598--2 ~ 503 ~ 63 ~ 66 ~ 9-
1 Piece(s)

12 Days or more

1010[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelh7 (Ground)20 ~ 598-3 ~ 62 ~ 503 ~ 6-6 ~ 9-
1 Piece(s)

12 Days or more

1010[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelh7 (Ground)20 ~ 5983 ~ 6-2 ~ 50-3 ~ 66 ~ 9-
1 Piece(s)

12 Days or more

1010[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelh7 (Ground)20 ~ 5983 ~ 63 ~ 62 ~ 50--6 ~ 9-
1 Piece(s)

12 Days or more

1012[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelh7 (Ground)15 ~ 698--2 ~ 554 ~ 84 ~ 87 ~ 11-
1 Piece(s)

12 Days or more

1012[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelh7 (Ground)15 ~ 698-4 ~ 82 ~ 554 ~ 8-7 ~ 11-
1 Piece(s)

12 Days or more

1012[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelh7 (Ground)15 ~ 6984 ~ 8-2 ~ 55-4 ~ 87 ~ 11-
1 Piece(s)

12 Days or more

1012[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelh7 (Ground)15 ~ 6984 ~ 84 ~ 82 ~ 55--7 ~ 11-
1 Piece(s)

12 Days or more

1015[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelh7 (Ground)15 ~ 798--2 ~ 704 ~ 104 ~ 107 ~ 14-
1 Piece(s)

12 Days or more

1015[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelh7 (Ground)15 ~ 798-4 ~ 102 ~ 704 ~ 10-7 ~ 14-
1 Piece(s)

12 Days or more

1015[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelh7 (Ground)15 ~ 7984 ~ 10-2 ~ 70-4 ~ 107 ~ 14-
1 Piece(s)

12 Days or more

1015[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelh7 (Ground)15 ~ 7984 ~ 104 ~ 102 ~ 70--7 ~ 14-
1 Piece(s)

12 Days or more

1017[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelh7 (Ground)30 ~ 898--2 ~ 804 ~ 124 ~ 127 ~ 16-
1 Piece(s)

12 Days or more

1017[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelh7 (Ground)30 ~ 898-4 ~ 122 ~ 804 ~ 12-7 ~ 16-
1 Piece(s)

12 Days or more

1017[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelh7 (Ground)30 ~ 8984 ~ 12-2 ~ 80-4 ~ 127 ~ 16-
1 Piece(s)

12 Days or more

1017[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelh7 (Ground)30 ~ 8984 ~ 124 ~ 122 ~ 80--7 ~ 16-
1 Piece(s)

12 Days or more

1020[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelh7 (Ground)30 ~ 998--2 ~ 954 ~ 164 ~ 167 ~ 19-
1 Piece(s)

12 Days or more

1020[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelh7 (Ground)30 ~ 998-4 ~ 162 ~ 954 ~ 16-7 ~ 19-
1 Piece(s)

12 Days or more

1020[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelh7 (Ground)30 ~ 9984 ~ 16-2 ~ 95-4 ~ 167 ~ 19-
1 Piece(s)

12 Days or more

1020[Steel] 1045 Carbon Steel or EquivalentElectroless Nickelh7 (Ground)30 ~ 9984 ~ 164 ~ 162 ~ 95--7 ~ 19-

Loading...

More Information

Select from h9 (Cold-drawn), h7 (Ground) and g6 (Ground) for your applications. Furthermore, h7 or g6 can be selected for P part tolerance of h9 (Cold-drawn).

Example

Rotary Shafts - One End Stepped, Both Ends Tapped:Related Image

Technical Information

Detailed Dimensions for Keyway & Threaded Relief of Rotary Shafts & Driving Shafts

Detailed dimensions of Keyway for Shaft Dia.(D·P·Q)
Detailed Dimensions for Keyway
Shaft Diameterbtr
Reference DimensionTolerance (N9)Reference DimensionTolerance
6-72-0.004
-0.029
1.20.1
-0
0.08-
0.16
8-1031.8
11-1240
-0.03
2.5
13-1753.00.16-
0.25
18-2263.5
23-3080
-0.036
4.0+0.2
0
31-38105.00.25-
0.4
39-44120
-0.043
5.0
45-50145.0

[ ! ]The example below shows the keyway shape for the specs KC, WKC, K=0, KC+A≥L and WKC+C+K+E>L.

Detailed Retaining Ring Groove Dimensions Rotary & Driving Shafts

Shaft Diameterd ToleranceSlot Width (m) ToleranceApplicable Retaining Ring
21.2+0.06
0
0.4+0.05
0
JIS E Type 1.2
2.51.50.5JIS E Type 1.5
32JIS E Type 2
430.7+0.1
0
JIS E Type 3
54+0.075
0
JIS E Type 4
65JIS E Type 5
760.9JIS E Type 6
87+0.09
0
JIS E Type 7
98JIS E Type 8
109.60/-0.091.15+0.14
0
JIS C Type 10
1110.50
-0.11
JIS C Type 11
1211.5JIS C Type 12
1312.4JIS C Type 13
1413.4JIS C Type 14
1514.3JIS C Type 15
1615.2JIS C Type 16
1716.2JIS C Type 17
18171.35JIS C Type 18
1918JIS C Type 19

[ ! ]An applicable retaining ring is attached.

Shaft Diameterd ToleranceSlot Width (m) ToleranceApplicable Retaining Ring
20190
-0.21
1.35+0.14
0
JIS C Type 20
2120JIS C Type 21
2221JIS C Type 22
2322JIS C Type 23
2422.9JIS C Type 24
2523.9JIS C Type 25
2624.9JIS C Type 26
2826.61.65JIS C Type 28
2927.6JIS C Type 29
3028.6JIS C Type 30
3230.30
-0.25
JIS C Type 32
3533JIS C Type 35
40381.9JIS C Type 40
4542.5JIS C Type 45
50472.2JIS C Type 50

Support Information

Basis of Fitting Selection/Dimensional Tolerances & Fitting

Difference between Shatf and Rotary Shaft

Comparison of specifications between linear shafts and shafts for rotary shafts

Basic Specifications
SpecificationsRotary ShaftsLinear Shafts
Material1045 Carbon Steel or Equivalent 304 Stainless Steel4137 Alloy Steel or Equivalent52100 Bearing Steel Equivalent SUS440C(13Cr) Stainless Steel Equivalent1045 Carbon Steel Equivalent or 304 Stainless Steel
Quenching/Hardness-Hardness 30-35HRCHigh-frequency quenching-
Outer Diameter Toleranceh9/h7g6g6/h5f8
Surface TreatmentNo plating
Black Oxide
Electroless Nickel Plating
Black Oxide
Electroless Nickel Plating
No Plating
Hard Chrome Plating
Low Temp. Black Chrome Plating
Electroless Nickel Plating (Only Surface Treatment Fully Plated Type)
Hard Chrome Plating
Alterations
AlterationsRotary ShaftsLinear Shafts
L Dimension ToleranceL<500: L±0.05
L≧500: L±0.1
L≧800: NOT applicable
L<200: L±0.03
200≦L<500: L±0.05
L≧500: L±0.1
Flat Key GroovesUp to 1 location specifiedUp to 2 locations specified
Set Screw FlatUp to 3 locations specifiedUp to 2 locations specified
2 Set Screw FlatUp to 1 location specified
Angle Specification: 15 Deg. Inc
Up to 2 locations specified
Angle Specification: Fixed
V-groove-Up to 2 locations specified
KeywayUp to 4 locations specified
Specified on step: Applicable
Up to 2 locations specified
Specified on step: NOT applicable
Change to Fine Threads1 type2 type
Change to Fine Threads Tap-1 type
UndercutM3~M30M6~M30
Tapped DepthApplicableApplicable
Retainning Ring GrooveUp to 2 locations on D and 1 locationon each step
*Can be chosen together
Up to 2 locations specified
(Only Retaining Ring type applicable)
Slit Cam GrooveUp to 1 location specified-
ConcentricityApplicable-
Left Hand ThreadApplicable-
SlitUp to 1 location specified-
C Chamfering WidthApplicable-

*Click here for information of Rotary Shaft Alteration Guide or Shaft Alteration Guide

 

Basic Information

Basic Shape One End Stepped End Shape (Left) Tapped End Shape (Right) Tapped
Heat Treatment Not Hardened Keyway Keyway Option (Alteration)

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support