(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Telescopic Slide Rails - 2 Steps, Light loads, Stainless Steel, Locking Mechanism.

Telescopic Slide Rails - 2 Steps, Light loads, Stainless Steel, Locking Mechanism.
  • Volume Discount

The rails are made of SUS304, which has excellent corrosion resistance and can locks at full open.

  • inCAD Components
Telescopic Slide Rails -  Light Load, Simplified Closed-Retention Type, Two Step Slide:Related Image
・Materials
[ M ] Material: Rail: 304 Stainless Steel Ball: 440C Stainless Steel
 

Specifications

Part Number
SSRY2718
SRY2720
Part NumberRail LengthStrokeABCDELoad Rating (N/2 pcs.)
TypeNo.
SSRY27
SSRP27
08203.2136.1143.2163.2-143.2163.2255
10254186.9194214.0154194214235
12304.8225.0244.8264.8194.8244.8264.8235
14355.6263.1295.6315.6230.6295.6315.6225
16406.4301.2346.4366.4271.4346.4366.4206
18457.2339.3397.2417.2307.2397.2417.2196
20508377.4448468.0345448468176
The rails can not be pulled apart.Use M4 Cross Recessed Pan Head Screws (>>Click here) to mount rails.For larger quantity orders "Days to Ship" may differ from published catalog term.

Technical Information

Load Rating Definition

Rated load is a static load at the center of extended rail on drawer side. (N/2 pieces).

Installation Positioning

  • Install slide rails to be parallel to each other and perpendicular to vertical surface.

  • Load ratings and performance can diminish sharply if rails are not properly installed. For horizontal installation, the target value of load rating is 25% (Reference Value).

  • For horizontal installation, if the applied load is more than the above reference value, or if the center of gravity is put over positions separated from rail center, inner rails may fall off outer rails. Please test and confirm this issue before using the product.

Installation Positioning Examples

Slide rails are installed vertically and in parallel.

Slide rails are not vertically installed.

Slide rails are not horizontally aligned.

Applying loads on ends when mounted horizontally.

Support Information

Ball Retainer Misalignment

Due to one of the characteristics of the slide rails, the ball retainer can become misaligned and stop before the slide rail is fully opened or closed. This phenomenon is called "Ball Retainer Misalignment". In the event that the ball retainer becomes misaligned, the travel distances between the right and left sliding guides become unequal, as shown in the figure.

Retainers reach their left ends of the outer rails, but misalignment prevents the product from becoming the full stroke state.
In order to resolve Ball Retainer Creep phenomenon, strongly slide inner rails to put the product in full stroke state.

Application Examples of Telescopic Slide Guide

Cautions

  • The contact of the ball may change due to difference in the gravity center position, or in moving distance between right and left slides, this can cause misalignment.

  • If an unbalanced load is applied due to a location deviation of grips toward one side slide rail, Ball Retainer Misalignment phenomenon may occur. Be careful about this upon designing.

Caution on other operations

  • Strong shocks while opening / closing slide rails will cause damage. Installation of stopper or buffer on the housing is recommended to protect slide rails from strong shocks.

Way to use

Hold-Open Latch Mechanism

When the rail is fully pulled out, the tab snap fits into the plate spring and locks, temporarily preventing retraction. This is suitable for operations when drawer is typically open.

Compatible Models

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SSRP2708
SSRP2710
SSRP2712
SSRP2714
SSRP2716
SSRP2718
SSRP2720
SSRY2708
SSRY2710
SSRY2712
SSRY2714
SSRY2716
SSRY2718
SSRY2720
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRail Length
(mm)
Stroke
(mm)
Load Rating (N/2 pcs.)
(N)
Simple Open-Close Retention
1 Piece(s)Available

8 Days or more

10203.2136.1255Included
1 Piece(s)Available

8 Days or more

10254186.9235Included
1 Piece(s)Available

8 Days or more

10304.8225235Included
1 Piece(s)Available

8 Days or more

10355.6263.1225Included
1 Piece(s)Available

8 Days or more

10406.4301.2206Included
1 Piece(s)Available

8 Days or more

10457.2339.3196Included
1 Piece(s)Available

Same day

Stock

10508377.4176Included
1 Piece(s)Available

8 Days or more

10203.2136.1255Not Provided
1 Piece(s)Available

8 Days or more

10254186.9235Not Provided
1 Piece(s)Available

8 Days or more

10304.8225235Not Provided
1 Piece(s)Available

8 Days or more

10355.6263.1225Not Provided
1 Piece(s)Available

8 Days or more

10406.4301.2206Not Provided
1 Piece(s)Available

8 Days or more

10457.2339.3196Not Provided
1 Piece(s)Available

8 Days or more

10508377.4176Not Provided

Loading...

  1. 1
 

Basic Information

Surface Treatment No Height(mm) 9.55 Width(mm) 27
Material of ball 440C Stainless Steel

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.