(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Telescopic Slide Rails - 3 Steps, Heavy Loads, Stainless Steel.

Telescopic Slide Rails - 3 Steps, Heavy Loads, Stainless Steel.
  • Volume Discount

The rails are made of SUS304, which has excellent corrosion resistance. They are lockable slide rails in full open state.

  • inCAD Components

・For internal mechanism, see >> Click here.
・Materials
[ M ] Material: Rail: 304 Stainless Steel
Ball: 440C Stainless Steel
 

Specifications

Part Number
SSRR3630
SSRRH3665
Part NumberRail LengthStrokeABCDEFLoad Rating (N/2 pcs.)
TypeNo.
SSRR3630300322.3---255.5268.2-623
35350372.3--292.8305.5318.2-586
40400422.3--342.8355.5368.2244.4555
45450472.3205.5-392.8405.5418.2294.4516
50500522.3230.5357.1442.8455.5468.2344.4475
55550572.3255.5407.1492.8505.5518.2394.4444
60600622.3280.5457.1542.8555.5568.2444.4413
65650672.3305.5507.1592.8605.5618.2494.4382
70700722.3330.5557.1642.8655.5668.2544.4355
[ ! ]Use M4 Hex Socket Button Screws (>> Click here) or Cross Recessed Pan Head Screws (>> Click here) to mount rails. [ ! ]For larger quantity orders "Days to Ship" may differ from published catalog term..

Technical Information

Load Rating Definition

Rated load is a static load at the center of extended rail on drawer side. (N/2 pieces).

Installation Positioning

  • Install slide rails to be parallel to each other and perpendicular to vertical surface.

  • Load ratings and performance can diminish sharply if rails are not properly installed. For horizontal installation, the target value of load rating is 25% (Reference Value).

  • For horizontal installation, if the applied load is more than the above reference value, or if the center of gravity is put over positions separated from rail center, inner rails may fall off outer rails. Please test and confirm this issue before using the product.

Installation Positioning Examples

Slide rails are installed vertically and in parallel.

Slide rails are not vertically installed.

Slide rails are not horizontally aligned.

Applying loads on ends when mounted horizontally.

Support Information

Ball Retainer Misalignment

Due to one of the characteristics of the slide rails, the ball retainer can become misaligned and stop before the slide rail is fully opened or closed. This phenomenon is called "Ball Retainer Misalignment". In the event that the ball retainer becomes misaligned, the travel distances between the right and left sliding guides become unequal, as shown in the figure.

Retainers reach their left ends of the outer rails, but misalignment prevents the product from becoming the full stroke state.
In order to resolve Ball Retainer Creep phenomenon, strongly slide inner rails to put the product in full stroke state.

Application Examples of Telescopic Slide Guide

Cautions

  • The contact of the ball may change due to difference in the gravity center position, or in moving distance between right and left slides, this can cause misalignment.

  • If an unbalanced load is applied due to a location deviation of grips toward one side slide rail, Ball Retainer Misalignment phenomenon may occur. Be careful about this upon designing.

Caution on other operations

  • Strong shocks while opening / closing slide rails will cause damage. Installation of stopper or buffer on the housing is recommended to protect slide rails from strong shocks.

Way to use

Locking Mechanism

The lock mechanism engages the rail in locked position preventing retraction when fully pulled out.
It unlocks when the disconnect spring is pushed to allow retraction or rail removal.

Compatible Models

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SSRR3630
SSRR3635
SSRR3640
SSRR3645
SSRR3650
SSRR3655
SSRR3660
SSRR3665
SSRR3670
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRail Length
(mm)
Stroke
(mm)
Load Rating (N/2 pcs.)
(N)
1 Piece(s)Available

8 Days or more

10300322.3623
1 Piece(s)Available

8 Days or more

10350372.3586
1 Piece(s)Available

8 Days or more

10400422.3555
1 Piece(s)Available

8 Days or more

10450472.3516
1 Piece(s)Available

Same day

Stock

10500522.3475
1 Piece(s)Available

8 Days or more

10550572.3444
1 Piece(s)Available

8 Days or more

10600622.3413
1 Piece(s)Available

8 Days or more

10650672.3382
1 Piece(s)Available

8 Days or more

10700722.3355

Loading...

  1. 1

Example

 

Basic Information

Surface Treatment No Height(mm) 19.1 Width(mm) 35.3
Material of ball 440C Stainless Steel

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.