(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Telescopic Slide Rails - 2 Steps, Medium Loads, Stainless Steel.

Telescopic Slide Rails - 2 Steps, Medium Loads, Stainless Steel.
  • Volume Discount

The rails are made of SUS304, which has excellent corrosion resistance.

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
SSRN36
Telescopic Slide Rails - Stainless Steel,Medium Load, Two Step Slide:Related Image
[ ! ]Inner and outer rails are not exchangeable.
・Materials
[ M ] Material: Rail: 304 Stainless Steel Ball: 440C Stainless Steel

Specifications

Part Number
SSRN3628
SR3624
Part NumberRail LengthStrokeABCDEFGLoad Rating (N/2 pcs.)
TypeNo.
SSRN3612304.8228.6-152.4254-149.2260.3273481
14355.6279.4-203.2304.8-200311.1323.8461
16406.4304.8-254355.6-250.8361.9374.6422
18457.2330.2203.2-406.4212.7301.6412.7425.4402
20508.0381228.6-457.2238.1352.4463.5476.2363
22558.8406.4254-508263.5403.2514.3527333
24609.6431.8279.4-558.8288.9454565.1577.8294
26660.4482.6304.8-609.6314.3504.8615.9628.6265
28711.2508330.2-660.4339.7555.6666.7679.4245
[ ! ]The rails can not be pulled apart. [ ! ]Use M4 Recessed Truss Machine Screws (>>Click here) or Recessed Binding Head Screws (>>Click here) to mount rails.  [ ! ]For larger quantity orders "Days to Ship" may differ from published catalog term.

Technical Information

Load Rating Definition

Rated load is a static load at the center of extended rail on drawer side. (N/2 pieces).

Installation Positioning

  • Install slide rails to be parallel to each other and perpendicular to vertical surface.

  • Load ratings and performance can diminish sharply if rails are not properly installed. For horizontal installation, the target value of load rating is 25% (Reference Value).

  • For horizontal installation, if the applied load is more than the above reference value, or if the center of gravity is put over positions separated from rail center, inner rails may fall off outer rails. Please test and confirm this issue before using the product.

Installation Positioning Examples

Slide rails are installed vertically and in parallel.

Slide rails are not vertically installed.

Slide rails are not horizontally aligned.

Applying loads on ends when mounted horizontally.

Support Information

Ball Retainer Misalignment

Due to one of the characteristics of the slide rails, the ball retainer can become misaligned and stop before the slide rail is fully opened or closed. This phenomenon is called "Ball Retainer Misalignment". In the event that the ball retainer becomes misaligned, the travel distances between the right and left sliding guides become unequal, as shown in the figure.

Retainers reach their left ends of the outer rails, but misalignment prevents the product from becoming the full stroke state.
In order to resolve Ball Retainer Creep phenomenon, strongly slide inner rails to put the product in full stroke state.

Application Examples of Telescopic Slide Guide

Cautions

  • The contact of the ball may change due to difference in the gravity center position, or in moving distance between right and left slides, this can cause misalignment.

  • If an unbalanced load is applied due to a location deviation of grips toward one side slide rail, Ball Retainer Misalignment phenomenon may occur. Be careful about this upon designing.

Caution on other operations

  • Strong shocks while opening / closing slide rails will cause damage. Installation of stopper or buffer on the housing is recommended to protect slide rails from strong shocks.

Compatible Models

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SSRN3612
SSRN3614
SSRN3616
SSRN3618
SSRN3620
SSRN3622
SSRN3624
SSRN3626
SSRN3628
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRail Length
(mm)
Stroke
(mm)
Load Rating (N/2 pcs.)
(N)
1 Piece(s)Available

8 Days or more

10304.8228.6481
1 Piece(s)Available

8 Days or more

10355.6279.4461
1 Piece(s)Available

Same day

Stock

10406.4304.8422
1 Piece(s)Available

8 Days or more

10457.2330.2402
1 Piece(s)Available

8 Days or more

10508381363
1 Piece(s)Available

8 Days or more

10558.8406.4333
1 Piece(s)Available

8 Days or more

10609.6431.8294
1 Piece(s)Available

8 Days or more

10660.4482.6265
1 Piece(s)Available

8 Days or more

10711.2508245

Loading...

  1. 1
 

Basic Information

Surface Treatment No Height(mm) 9.55 Width(mm) 35.3
Material of ball 440C Stainless Steel

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.