(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The rail mounting screw can be used as the stopper.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | |
SBLT | 303 Stainless Steel | |
SBLTJ | Knurled Head | Urethane (Shore A90) |
Threaded Section | 304 Stainless Steel |
Part Number | - | L | - | A |
SBLT3 SVP24 PACK-SGLC3 SGU5 | - - | 10 100 | - | 8 |
Part Number | L | A | D | B | t | |||
Type | M (Coarse) | |||||||
SBLT | SBLTJ | SBLT | SBLTJ | |||||
SBLT SBLTJ | 3 | 8 10 12 | 6 8 10 | 5.5 | 2.5 | 1.5 | 3 | 2 |
4 | 10 | 8 | 7 | 3 | 2 | 3.5 | 2.5 | |
5 | 16 | 18 | 8.5 | 4 | 2.5 | 4 | 3 | |
6 | 18 | 20 | 10 | 5 | 3 | 5 | 3.5 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Type | Stopper |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy