(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Guide Lock Plates - Counterbored

Linear Guide Lock Plates - Counterbored
  • Volume Discount
  • Degreasing

These Linear Guide Taper Locks press the rail or block strongly onto its datum plane to avoid misalignment by external force.

  • inCAD Components

Part Number

Configured Part Number is shown.

Linear Guide Lock Plates - Counterbored:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
LLKA1045 Carbon SteelElectroless Nickel Plating
LLKB1045 Carbon Steel

Specifications

Part Number
LLPU23
LLTG4
LLKA6
Part NumberABT(C)dd1h
TypeNo.
LLKA52016913.675.59.55.5
622181115.17.56.5116.5
LLKB520-95.41----
622-115.95----
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LLKA5
LLKA6
LLKB5
LLKB6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHST Dimension
(mm)
No.
1 Piece(s)Available

8 Days or more

101.45
1 Piece(s)Available

8 Days or more

101.86
1 Piece(s)Available

8 Days or more

103.55
1 Piece(s)Available

8 Days or more

1056
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHST Dimension
(mm)
No.

Loading...

  1. 1

Example

Linear Guide Lock Plates - Counterbored:Related Image

Basic Information

Type Locks&Fixtures Material 1045 Carbon Steel Degrease Cleaning None

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.