(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Guides - Low temp black chrome plated, standard/wide Block.

Linear Guides - Low temp black chrome plated, standard/wide Block.

Linear guides of various types and sizes that add a low-temperature black chrome plating, which provides longer lasting corrosion protection. The typical applications of these Linear Guides are in the food and medical industries and in the assembly of electronics and semiconductors.

(i)Caution

  • The appearance of this product has changed as of September 2017.
    About Misumi Linear Guide Exterior Change
  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

PDFP.2019-609

Unit examples related to this product
 Accuracy of Medium/Heavy Load types (H=24 or up) are same as the standard types.
For Miniature types (H=20 or below), please look up the table below.
Linear Guides - Low Temperature Black Chrome Plating:Related Image

Specifications

Part Number-L 
RSEB13
Linear Guides - Low Temperature Black Chrome Plating:Related ImageRSEB8L
Linear Guides - Low Temperature Black Chrome Plating:Related ImageRSEB8G
-
-
-
270
70
70

(L Type Greased)
(G Type Greased)
Alternative grease types available.
For Days to Ship, Price and Performance >> Click here
■Description of Low Temperature Black Chrome Plated Model Type
For low temperature black chrome plated products, change the first letter of part numbers "S" to "R".
 [Standard] [Low Temperature Black Chrome Plated Products]
(Ex.)SSEB16-270RSEB16-270
 SXR24-520RXR24-520
 SSVR33-700RSVR33-700
■Table: Low Temperature Black Chrome Plated Miniature Linear Guides [ ! ]Precision Grade Type or Standard Type is not offered. Only High Grade Type is available.
RailBlock LengthBlock TypeCatalog PageStainless Steel
1 block2 blocks
SelectableConfigurableSelectableConfigurable
StandardStandardStandardClick hereRSEBRSEBLRSE2BRSE2BL
LongStandardClick hereRSELBRSELBLRSEL2BRSEL2BL
WideStandardStandardClick hereRSEBWRSEBWLRSE2BWRSE2BWL
LongStandardClick hereRSELBWRSELBWLRSEL2BWRSEL2BWL
■Table: Low Temperature Black Chrome Plated Medium and Heavy Load Linear Guides [ ! ]High Grade Type is not offered. Only Standard Type is available.
RailBlock LengthBlock TypeCatalog PageCarbon SteelStainless Steel
1 block2 blocks1 block2 blocks
SelectableConfigurableSelectableConfigurableSelectableConfigurableSelectableConfigurable
StandardMedium LoadStandardClick here, Click hereRVRRVRLRV2RRV2RLRSVRRSVRLRSV2RRSV2RL
With Dowel HolesClick hereRVRNRVRNLRV2RNRV2RNL-
Wide (Through Holes)Click hereRVWRVWLRV2WRV2WL-
Wide (Tapped Holes)Click hereRVWTRVWTLRV2WTRV2WTL-
Heavy LoadStandardClick here, Click hereRXRRXRLRX2RRX2RLRSXRRSXRLRSX2RRSX2RL
With Dowel HolesClick hereRXRNRXRNLRX2RNRX2RNL-
Wide (Through Holes)Click hereRXWRXWLRX2WRX2WL-
Wide (Tapped Holes)Click hereRXWTRXWTLRX2WTRX2WTL-
 

Price list

■Price of Low Temperature Black Chrome Plating (For low temperature black chrome plated products, add the price below to the unit price of Linear Guides.)
Part NumberLUnit Price
TypeHBlock 1 pc.Block 2 pcs.
Miniature Linear Guides - Standard Rails
Page
Click here, Click here
840~554,000  6,900
56~70
71~85
86~100
101~115
116~130
1035~754,400  7,400
76~95
96~115
116~135
136~155
156~175
176~195
196~215
216~235
236~255
256~275
1345~954,800  8,100
96~120
121~145
146~170
171~195
196~220
221~245
246~270
271~295
296~3205,400  8,700
321~345
346~370
371~395
396~420
421~445
446~470
1670~1505,400  8,900
151~190
191~230
231~270
271~3106,000  9,500
311~350
351~390
391~430
431~470
471~5106,50010,000
511~550
551~590
591~630
631~670
20100~2005,800  9,500
201~220
221~280
281~3406,40010,000
341~400
401~460
461~5206,90010,600
521~580
581~640
641~700

Part NumberLUnit Price
TypeHBlock 1 pc.Block 2 pcs.
Miniature Type - Wide Rails

Page
Click here, Click here
950~1104,400  7,400
111~140
141~170
171~200
201~230
231~260
261~290
1250~1104,800  8,100
111~140
141~170
171~200
201~230
231~260
261~290
1470~1505,400  8,700
151~190
191~230
231~270
271~3106,000  9,300
311~350
351~390
391~430
431~470
1670~1505,400  8,900
151~190
191~230
231~270
271~3106,000  9,500
311~350
351~390
391~430
431~470
471~5106,50010,000
511~550
551~590
591~630
631~670

Part NumberLUnit Price
TypeHBlock 1 pc.Block 2 pcs.
Medium / Heavy Load Type

Page
Click here~Click here
24100~2206,00010,000
221~280
281~3406,80010,800
341~400
401~460
461~5207,60011,600
521~580
581~640
641~700
701~7608,20012,200
761~820
821~880
881~940
941~1000
28160~2807,20011,300
281~3407,80011,900
341~400
401~460
461~5208,20012,300
521~580
581~640
641~700
701~7608,80012,900
761~820
821~880
881~940
941~1000
33160~2808,10012,200
281~3408,60012,700
341~400
401~460
461~5209,20013,300
521~580
581~640
641~700
701~7609,80013,900
761~820
821~880
881~940
941~1000
[ ! ] Not applicable to H6.5.
[ ! ] For H24, 28, or 33, L is available up to 1000mm.
[ ! ] Not applicable to H6.

Alterations

Linear Guides - Low Temperature Black Chrome Plating:Related Image
[ ! ]Confirm the details of alteration on each page.

More Information

■Low Temperature Black Chrome Plated Linear Guide Features
Low temperature black chrome plating on linear guides is 5µm of fluoropolymer layer chemically deposited as black film on rails and blocks, and it has long-lasting rust prevention effect. The coating layer is immune to cracking from tight radii strike-folding and does not flake under repeated bending. Any superficial coating particles that may come off the rolling contact surfaces are mixed in with the grease and remain its lubricity. (Note) Surface treatment will not be applied to mounting holes of rails and blocks of low temperature black chrome plated linear guides.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RSE2B8-[70,​85,​100,​115,​130]
RSE2B8G-[70,​85,​100,​115,​130]
RSE2B8L-[70,​85,​100,​115,​130]
RSE2B10-[75,​95,​115,​135,​155,​175,​195,​215,​235,​255,​275]
RSE2B10G-[75,​95,​115,​135,​155,​175,​195,​215,​235,​255,​275]
RSE2B10L-[75,​95,​115,​135,​155,​175,​195,​215,​235,​255,​275]
RSE2B13-[95,​120,​145,​170,​195,​220,​245,​270,​295,​320,​345,​370,​395,​420,​445,​470]
RSE2B13G-[95,​120,​145,​170,​195,​220,​245,​270,​295,​320,​345,​370,​395,​420,​445,​470]
RSE2B13L-[95,​120,​145,​170,​195,​220,​245,​270,​295,​320,​345,​370,​395,​420,​445,​470]
RSE2B16-[110,​150,​190,​230,​270,​310,​350,​390,​430,​470,​510,​550,​590,​630,​670]
RSE2B16G-[110,​150,​190,​230,​270,​310,​350,​390,​430,​470,​510,​550,​590,​630,​670]
RSE2B16L-[110,​150,​190,​230,​270,​310,​350,​390,​430,​470,​510,​550,​590,​630,​670]
RSE2B20-[160,​220,​280,​340,​400,​460,​520,​580,​640,​700]
RSE2B20G-[160,​220,​280,​340,​400,​460,​520,​580,​640,​700]
RSE2B20L-[160,​220,​280,​340,​400,​460,​520,​580,​640,​700]
RSE2BL8-[71-129/1]
RSE2BL8G-[71-129/1]
RSE2BL8L-[71-129/1]
RSE2BL10-[76-274/1]
RSE2BL10G-[76-274/1]
RSE2BL10L-[76-274/1]
RSE2BL13-[96-469/1]
RSE2BL13G-[96-469/1]
RSE2BL13L-[96-469/1]
RSE2BL16-[111-669/1]
RSE2BL16G-[111-669/1]
RSE2BL16L-[111-669/1]
RSE2BL20-[161-699/1]
RSE2BL20G-[161-699/1]
RSE2BL20L-[161-699/1]
RSE2BW9-[110,​140,​170,​200,​230,​260,​290]
RSE2BW9G-[110,​140,​170,​200,​230,​260,​290]
RSE2BW9L-[110,​140,​170,​200,​230,​260,​290]
RSE2BW12-[110,​140,​170,​200,​230,​260,​290]
RSE2BW12G-[110,​140,​170,​200,​230,​260,​290]
RSE2BW12L-[110,​140,​170,​200,​230,​260,​290]
RSE2BW14-[150,​190,​230,​270,​310,​350,​390,​430,​470]
RSE2BW14G-[150,​190,​230,​270,​310,​350,​390,​430,​470]
RSE2BW14L-[150,​190,​230,​270,​310,​350,​390,​430,​470]
RSE2BW16-[190,​230,​270,​310,​350,​390,​430,​470,​510,​550,​590,​630,​670]
RSE2BW16G-[190,​230,​270,​310,​350,​390,​430,​470,​510,​550,​590,​630,​670]
RSE2BW16L-[190,​230,​270,​310,​350,​390,​430,​470,​510,​550,​590,​630,​670]
RSE2BWL9-[111-289/1]
RSE2BWL9G-[111-289/1]
RSE2BWL9L-[111-289/1]
RSE2BWL12-[111-289/1]
RSE2BWL12G-[111-289/1]
RSE2BWL12L-[111-289/1]
RSE2BWL14-[151-469/1]
RSE2BWL14G-[151-469/1]
RSE2BWL14L-[151-469/1]
RSE2BWL16-[191-669/1]
RSE2BWL16G-[191-669/1]
RSE2BWL16L-[191-669/1]
RSEB8-[40,​55,​70,​85,​100,​115,​130]
RSEB8G-[40,​55,​70,​85,​100,​115,​130]
RSEB8L-[40,​55,​70,​85,​100,​115,​130]
RSEB10-[35,​55,​75,​95,​115,​135,​155,​175,​195,​215,​235,​255,​275]
RSEB10G-[35,​55,​75,​95,​115,​135,​155,​175,​195,​215,​235,​255,​275]
RSEB10L-[35,​55,​75,​95,​115,​135,​155,​175,​195,​215,​235,​255,​275]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBlock Type Rail Type Rail Width W1
(mm)
Unit Height H
(mm)
No. of Blocks Material Rail Length L
(mm)
Preload Accuracy Nominal Part Number Ball Arrangement Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Allowable Static Moment MA
(N⋅m)
Allowable Static Moment MB
(N⋅m)
Allowable Static Moment MC
(N⋅m)
Lubrication Type L Dimension Type Block Hole Type
1 Piece(s)

12 Days or more

10[Standard] Standard BlockStandard782Stainless Steel70 ~ 130[Light Preload] Light PreloadHigh Grade7Miniature Type90015004.14.15.2Lithium Base Grease (Standard)Standard Type-
1 Piece(s)

12 Days or more

10[Standard] Standard BlockStandard782Stainless Steel70 ~ 130[Light Preload] Light PreloadHigh Grade7Miniature Type90015004.14.15.2Special Grease (Clean Room) - G TypeStandard Type-
1 Piece(s)

12 Days or more

10[Standard] Standard BlockStandard782Stainless Steel70 ~ 130[Light Preload] Light PreloadHigh Grade7Miniature Type90015004.14.15.2Special Grease (Heat Resistant) - L TypeStandard Type-
1 Piece(s)

12 Days or more

10[Standard] Standard BlockStandard9102Stainless Steel75 ~ 275[Light Preload] Light PreloadHigh Grade9Miniature Type150025005.15.110.2Lithium Base Grease (Standard)Standard Type-
1 Piece(s)

12 Days or more

10[Standard] Standard BlockStandard9102Stainless Steel75 ~ 275[Light Preload] Light PreloadHigh Grade9Miniature Type150025005.15.110.2Special Grease (Clean Room) - G TypeStandard Type-
1 Piece(s)

12 Days or more

10[Standard] Standard BlockStandard9102Stainless Steel75 ~ 275[Light Preload] Light PreloadHigh Grade9Miniature Type150025005.15.110.2Special Grease (Heat Resistant) - L TypeStandard Type-
1 Piece(s)

12 Days or more

10[Standard] Standard BlockStandard12132Stainless Steel95 ~ 470[Light Preload] Light PreloadHigh Grade12Miniature Type220033008.89.516.1Lithium Base Grease (Standard)Standard Type-
1 Piece(s)

12 Days or more

10[Standard] Standard BlockStandard12132Stainless Steel95 ~ 470[Light Preload] Light PreloadHigh Grade12Miniature Type220033008.89.516.1Special Grease (Clean Room) - G TypeStandard Type-
1 Piece(s)

12 Days or more

10[Standard] Standard BlockStandard12132Stainless Steel95 ~ 470[Light Preload] Light PreloadHigh Grade12Miniature Type220033008.89.516.1Special Grease (Heat Resistant) - L TypeStandard Type-
1 Piece(s)

12 Days or more

10[Standard] Standard BlockStandard15162Stainless Steel110 ~ 670[Light Preload] Light PreloadHigh Grade15Miniature Type3600540021.623.439.6Lithium Base Grease (Standard)Standard Type-
1 Piece(s)

12 Days or more

10[Standard] Standard BlockStandard15162Stainless Steel110 ~ 670[Light Preload] Light PreloadHigh Grade15Miniature Type3600540021.623.439.6Special Grease (Clean Room) - G TypeStandard Type-
1 Piece(s)

12 Days or more

10[Standard] Standard BlockStandard15162Stainless Steel110 ~ 670[Light Preload] Light PreloadHigh Grade15Miniature Type3600540021.623.439.6Special Grease (Heat Resistant) - L TypeStandard Type-
1 Piece(s)

12 Days or more

10[Standard] Standard BlockStandard20202Stainless Steel160 ~ 700[Light Preload] Light PreloadHigh Grade20Miniature Type5200850048.448.486.4Lithium Base Grease (Standard)Standard Type-
1 Piece(s)

12 Days or more

10[Standard] Standard BlockStandard20202Stainless Steel160 ~ 700[Light Preload] Light PreloadHigh Grade20Miniature Type5200850048.448.486.4Special Grease (Clean Room) - G TypeStandard Type-
1 Piece(s)

12 Days or more

10[Standard] Standard BlockStandard20202Stainless Steel160 ~ 700[Light Preload] Light PreloadHigh Grade20Miniature Type5200850048.448.486.4Special Grease (Heat Resistant) - L TypeStandard Type-
1 Piece(s)

12 Days or more

10[Standard] Standard BlockStandard782Stainless Steel71 ~ 129[Light Preload] Light PreloadHigh Grade7Miniature Type90015004.14.15.2Lithium Base Grease (Standard)Configurable Type-
1 Piece(s)

12 Days or more

10[Standard] Standard BlockStandard782Stainless Steel71 ~ 129[Light Preload] Light PreloadHigh Grade7Miniature Type90015004.14.15.2Special Grease (Clean Room) - G TypeConfigurable Type-
1 Piece(s)

12 Days or more

10[Standard] Standard BlockStandard782Stainless Steel71 ~ 129[Light Preload] Light PreloadHigh Grade7Miniature Type90015004.14.15.2Special Grease (Heat Resistant) - L TypeConfigurable Type-
1 Piece(s)

12 Days or more

10[Standard] Standard BlockStandard9102Stainless Steel76 ~ 274[Light Preload] Light PreloadHigh Grade9Miniature Type150025005.15.110.2Lithium Base Grease (Standard)Configurable Type-
1 Piece(s)

12 Days or more

10[Standard] Standard BlockStandard9102Stainless Steel76 ~ 274[Light Preload] Light PreloadHigh Grade9Miniature Type150025005.15.110.2Special Grease (Clean Room) - G TypeConfigurable Type-
1 Piece(s)

12 Days or more

10[Standard] Standard BlockStandard9102Stainless Steel76 ~ 274[Light Preload] Light PreloadHigh Grade9Miniature Type150025005.15.110.2Special Grease (Heat Resistant) - L TypeConfigurable Type-
1 Piece(s)

12 Days or more

10[Standard] Standard BlockStandard12132Stainless Steel96 ~ 469[Light Preload] Light PreloadHigh Grade12Miniature Type220033008.89.516.1Lithium Base Grease (Standard)Configurable Type-
1 Piece(s)

12 Days or more

10[Standard] Standard BlockStandard12132Stainless Steel96 ~ 469[Light Preload] Light PreloadHigh Grade12Miniature Type220033008.89.516.1Special Grease (Clean Room) - G TypeConfigurable Type-
1 Piece(s)

12 Days or more

10[Standard] Standard BlockStandard12132Stainless Steel96 ~ 469[Light Preload] Light PreloadHigh Grade12Miniature Type220033008.89.516.1Special Grease (Heat Resistant) - L TypeConfigurable Type-
1 Piece(s)

12 Days or more

10[Standard] Standard BlockStandard15162Stainless Steel111 ~ 669[Light Preload] Light PreloadHigh Grade15Miniature Type3600540021.623.439.6Lithium Base Grease (Standard)Configurable Type-
1 Piece(s)

12 Days or more

10[Standard] Standard BlockStandard15162Stainless Steel111 ~ 669[Light Preload] Light PreloadHigh Grade15Miniature Type3600540021.623.439.6Special Grease (Clean Room) - G TypeConfigurable Type-
1 Piece(s)

12 Days or more

10[Standard] Standard BlockStandard15162Stainless Steel111 ~ 669[Light Preload] Light PreloadHigh Grade15Miniature Type3600540021.623.439.6Special Grease (Heat Resistant) - L TypeConfigurable Type-
1 Piece(s)

12 Days or more

10[Standard] Standard BlockStandard20202Stainless Steel161 ~ 699[Light Preload] Light PreloadHigh Grade20Miniature Type5200850048.448.486.4Lithium Base Grease (Standard)Configurable Type-
1 Piece(s)

12 Days or more

10[Standard] Standard BlockStandard20202Stainless Steel161 ~ 699[Light Preload] Light PreloadHigh Grade20Miniature Type5200850048.448.486.4Special Grease (Clean Room) - G TypeConfigurable Type-
1 Piece(s)

12 Days or more

10[Standard] Standard BlockStandard20202Stainless Steel161 ~ 699[Light Preload] Light PreloadHigh Grade20Miniature Type5200850048.448.486.4Special Grease (Heat Resistant) - L TypeConfigurable Type-
1 Piece(s)

12 Days or more

10[Standard] Standard BlockWide1492Stainless Steel110 ~ 290[Light Preload] Light PreloadHigh Grade7WMiniature Type140022007.87.815.5Lithium Base Grease (Standard)Standard Type-
1 Piece(s)

12 Days or more

10[Standard] Standard BlockWide1492Stainless Steel110 ~ 290[Light Preload] Light PreloadHigh Grade7WMiniature Type140022007.87.815.5Special Grease (Clean Room) - G TypeStandard Type-
1 Piece(s)

12 Days or more

10[Standard] Standard BlockWide1492Stainless Steel110 ~ 290[Light Preload] Light PreloadHigh Grade7WMiniature Type140022007.87.815.5Special Grease (Heat Resistant) - L TypeStandard Type-
1 Piece(s)

12 Days or more

10[Standard] Standard BlockWide18122Stainless Steel110 ~ 290[Light Preload] Light PreloadHigh Grade9WMiniature Type2300370013.716.330.4Lithium Base Grease (Standard)Standard Type-
1 Piece(s)

12 Days or more

10[Standard] Standard BlockWide18122Stainless Steel110 ~ 290[Light Preload] Light PreloadHigh Grade9WMiniature Type2300370013.716.330.4Special Grease (Clean Room) - G TypeStandard Type-
1 Piece(s)

12 Days or more

10[Standard] Standard BlockWide18122Stainless Steel110 ~ 290[Light Preload] Light PreloadHigh Grade9WMiniature Type2300370013.716.330.4Special Grease (Heat Resistant) - L TypeStandard Type-
1 Piece(s)

12 Days or more

10[Standard] Standard BlockWide24142Stainless Steel150 ~ 470[Light Preload] Light PreloadHigh Grade12WMiniature Type3500530020.622.352.1Lithium Base Grease (Standard)Standard Type-
1 Piece(s)

12 Days or more

10[Standard] Standard BlockWide24142Stainless Steel150 ~ 470[Light Preload] Light PreloadHigh Grade12WMiniature Type3500530020.622.352.1Special Grease (Clean Room) - G TypeStandard Type-
1 Piece(s)

12 Days or more

10[Standard] Standard BlockWide24142Stainless Steel150 ~ 470[Light Preload] Light PreloadHigh Grade12WMiniature Type3500530020.622.352.1Special Grease (Heat Resistant) - L TypeStandard Type-
1 Piece(s)

12 Days or more

10[Standard] Standard BlockWide42162Stainless Steel190 ~ 670[Light Preload] Light PreloadHigh Grade15WMiniature Type5800850040.243.6148Lithium Base Grease (Standard)Standard Type-
1 Piece(s)

12 Days or more

10[Standard] Standard BlockWide42162Stainless Steel190 ~ 670[Light Preload] Light PreloadHigh Grade15WMiniature Type5800850040.243.6148Special Grease (Clean Room) - G TypeStandard Type-
1 Piece(s)

12 Days or more

10[Standard] Standard BlockWide42162Stainless Steel190 ~ 670[Light Preload] Light PreloadHigh Grade15WMiniature Type5800850040.243.6148Special Grease (Heat Resistant) - L TypeStandard Type-
1 Piece(s)

12 Days or more

10[Standard] Standard BlockWide1492Stainless Steel111 ~ 289[Light Preload] Light PreloadHigh Grade7WMiniature Type140022007.87.815.5Lithium Base Grease (Standard)Configurable Type-
1 Piece(s)

12 Days or more

10[Standard] Standard BlockWide1492Stainless Steel111 ~ 289[Light Preload] Light PreloadHigh Grade7WMiniature Type140022007.87.815.5Special Grease (Clean Room) - G TypeConfigurable Type-
1 Piece(s)

12 Days or more

10[Standard] Standard BlockWide1492Stainless Steel111 ~ 289[Light Preload] Light PreloadHigh Grade7WMiniature Type140022007.87.815.5Special Grease (Heat Resistant) - L TypeConfigurable Type-
1 Piece(s)

12 Days or more

10[Standard] Standard BlockWide18122Stainless Steel111 ~ 289[Light Preload] Light PreloadHigh Grade9WMiniature Type2300370013.716.330.4Lithium Base Grease (Standard)Configurable Type-
1 Piece(s)

12 Days or more

10[Standard] Standard BlockWide18122Stainless Steel111 ~ 289[Light Preload] Light PreloadHigh Grade9WMiniature Type2300370013.716.330.4Special Grease (Clean Room) - G TypeConfigurable Type-
1 Piece(s)

12 Days or more

10[Standard] Standard BlockWide18122Stainless Steel111 ~ 289[Light Preload] Light PreloadHigh Grade9WMiniature Type2300370013.716.330.4Special Grease (Heat Resistant) - L TypeConfigurable Type-
1 Piece(s)

12 Days or more

10[Standard] Standard BlockWide24142Stainless Steel151 ~ 469[Light Preload] Light PreloadHigh Grade12WMiniature Type3500530020.622.352.1Lithium Base Grease (Standard)Configurable Type-
1 Piece(s)

12 Days or more

10[Standard] Standard BlockWide24142Stainless Steel151 ~ 469[Light Preload] Light PreloadHigh Grade12WMiniature Type3500530020.622.352.1Special Grease (Clean Room) - G TypeConfigurable Type-
1 Piece(s)

12 Days or more

10[Standard] Standard BlockWide24142Stainless Steel151 ~ 469[Light Preload] Light PreloadHigh Grade12WMiniature Type3500530020.622.352.1Special Grease (Heat Resistant) - L TypeConfigurable Type-
1 Piece(s)

12 Days or more

10[Standard] Standard BlockWide42162Stainless Steel191 ~ 669[Light Preload] Light PreloadHigh Grade15WMiniature Type5800850040.243.6148Lithium Base Grease (Standard)Configurable Type-
1 Piece(s)

12 Days or more

10[Standard] Standard BlockWide42162Stainless Steel191 ~ 669[Light Preload] Light PreloadHigh Grade15WMiniature Type5800850040.243.6148Special Grease (Clean Room) - G TypeConfigurable Type-
1 Piece(s)

12 Days or more

10[Standard] Standard BlockWide42162Stainless Steel191 ~ 669[Light Preload] Light PreloadHigh Grade15WMiniature Type5800850040.243.6148Special Grease (Heat Resistant) - L TypeConfigurable Type-
1 Piece(s)

12 Days or more

10[Standard] Standard BlockStandard781Stainless Steel40 ~ 130[Light Preload] Light PreloadHigh Grade7Miniature Type90015004.14.15.2Lithium Base Grease (Standard)Standard Type-
1 Piece(s)

12 Days or more

10[Standard] Standard BlockStandard781Stainless Steel40 ~ 130[Light Preload] Light PreloadHigh Grade7Miniature Type90015004.14.15.2Special Grease (Clean Room) - G TypeStandard Type-
1 Piece(s)

12 Days or more

10[Standard] Standard BlockStandard781Stainless Steel40 ~ 130[Light Preload] Light PreloadHigh Grade7Miniature Type90015004.14.15.2Special Grease (Heat Resistant) - L TypeStandard Type-
1 Piece(s)

12 Days or more

10[Standard] Standard BlockStandard9101Stainless Steel35 ~ 275[Light Preload] Light PreloadHigh Grade9Miniature Type150025005.15.110.2Lithium Base Grease (Standard)Standard Type-
1 Piece(s)

12 Days or more

10[Standard] Standard BlockStandard9101Stainless Steel35 ~ 275[Light Preload] Light PreloadHigh Grade9Miniature Type150025005.15.110.2Special Grease (Clean Room) - G TypeStandard Type-
1 Piece(s)

12 Days or more

10[Standard] Standard BlockStandard9101Stainless Steel35 ~ 275[Light Preload] Light PreloadHigh Grade9Miniature Type150025005.15.110.2Special Grease (Heat Resistant) - L TypeStandard Type-

Loading...

 

Basic Information

Set / Single Item Set Retainer N/A Rolling Element Ball

Frequently asked questions (FAQ)

質問: Are the block's ball bearings retained?
回答: Yes, all ball bearings are retained on Misumi linear guides.

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.