(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A load can be placed near the center of the linear bushing to evenly distribute the load and space.
Part Number
Configured Part Number is shown.
LHKMCL40L
Type | Outer Cylinder, Balls | Outer Cylinder | Retainer | Ambient Operating Temp. | [ A ]Accessories | |||
Round Flange | Square Flange | Compact Flange | [ M ]Material | [ H ]Hardness | [ S ]Surface Treatment | [ M ]Material | ||
LHKMRNL | LHKMSNL | LHKMCNL | 52100 Bearing Steel Equivalent | 58HRC~ | - | Plastic (Duracon M90) | -20~ 80°C | Seal [ M ]Material Nitrile Rubber (-20~120°C) |
LHKMRNLF | LHKMSNLF | - | Stainless Steel (Stainless Steel) | -20~110°C | ||||
LHKMRL | LHKMSL | LHKMCL | Electroless Nickel Plating | Plastic (Duracon M90) | -20~ 80°C | |||
LHKMRLF | LHKMSLF | - | Stainless Steel (Stainless Steel) | -20~110°C | ||||
SLHKMRLFS | SLHKMSLFS | - | 440C Stainless Steel | 56HRC~ | - | Stainless Steel (Stainless Steel) | -20~120°C |
Part Number | |
LHKMSLF6![]() ![]() ![]() | (L Type Greased) (G Type Greased) (H Type Greased) |
dr | D Tolerance | L | ℓ | H | T | d | d1 | t | P.C.D. | W | F | A | Eccentricity | Rows of Balls | * Perpendicularity | Basic Load Rating | Allowable Static Moment (N·m) | Mass (g) | |||||||
Tolerance | No Surface Treatment | Surface Treatment | Tolerance | C (Dynamic) N | Co (Static) N | Round Flange | Square Flange | Compact Flange | |||||||||||||||||
6 | 0 -0.012 | 15 | 0 -0.013 | 0 -0.018 | 49 | ±0.3 | 17 | 32 | 5 | 3.5 | 6 | 3.1 | 24 | 25 | - | - | 0.020 | 4 | 0.020 | 324 | 529 | 8.2 | 66 | 58 | - |
8 | 19 | 0 -0.016 | 0 -0.021 | 68 | 22 | 40 | 6 | 4.5 | 7.5 | 4.1 | 29 | 30 | - | - | 431 | 784 | 16.0 | 135 | 117 | - | |||||
10 | 23 | 82 | 27 | 43 | 33 | 34 | - | - | 588 | 1100 | 27.0 | 205 | 189 | - | |||||||||||
12 | 0 -0.015 | 26 | 86 | 28 | 46 | 36 | 35 | - | - | 657 | 1200 | 40.1 | 248 | 228 | - | ||||||||||
13 | 28 | 92 | 30 | 48 | 38 | 37 | - | - | 813 | 1570 | 42.9 | 308 | 286 | - | |||||||||||
16 | 32 | 0 -0.019 | 0 -0.025 | 105 | 35 | 54 | 8 | 5.5 | 9 | 5.1 | 43 | 42 | 24 | 36 | 0.025 | 0.025 | 1230 | 2350 | 73.5 | 412 | 376 | 386 | |||
20 | 0 -0.018 | 40 | 120 | 40 | 62 | 51 | 50 | 32 | 40 | 5 | 1400 | 2740 | 98.0 | 752 | 714 | 724 | |||||||||
25 | 45 | 167 | 55 | 74 | 10 | 6.6 | 11 | 6.1 | 60 | 58 | 35 | 49 | 6 | 1560 | 3140 | 157 | 1244 | 1163 | 1178 | ||||||
30 | 52 | 0 -0.022 | 0 -0.030 | 184 | 61 | 82 | 67 | 64 | 38 | 55 | 2490 | 5490 | 297 | 1636 | 1543 | 1567 | |||||||||
35 | 0 -0.021 | 60 | - | 200 | 67 | 96 | 13 | 9 | 14 | 8.1 | 78 | 75 | 45 | 64 | 0.030 | 0.030 | 2650 | 6270 | 373 | 2580 | 2400 | 2433 | |||
40 | 65 | 230 | 77 | 101 | 83 | 80 | 48 | 68 | 3430 | 8040 | 553 | 2950 | 2510 | 2728 |
Part Number | Unit Price | ||||||||||||||
Round Flange | Square Flange | Compact Flange | |||||||||||||
Type | dr | LHKMRNL | LHKMRL | LHKMRNLF | LHKMRLF | SLHKMRLFS | LHKMSNL | LHKMSL | LHKMSNLF | LHKMSLF | SLHKMSLFS | LHKMCNL | LHKMCL | ||
(52100 Bearing Steel) | (440C Stainless Steel) | 6 | 1,550 | 1,870 | 1,840 | 2,230 | - | 1,850 | 2,220 | 2,200 | 2,660 | 4,340 | - | - | |
(Round Flange) | LHKMRNL LHKMRNLF LHKMRL LHKMRLF | SLHKMRLFS | 8 | 1,560 | 1,880 | 1,850 | 2,240 | 3,670 | 1,850 | 2,230 | 2,210 | 2,660 | 4,360 | - | - |
10 | 1,590 | 1,940 | 1,900 | 2,310 | 3,780 | 1,910 | 2,300 | 2,280 | 2,750 | 4,500 | - | - | |||
12 | 1,710 | 2,070 | 2,030 | 2,460 | 4,030 | 2,040 | 2,460 | 2,430 | 2,930 | 4,810 | - | - | |||
13 | 1,890 | 2,280 | 2,250 | 2,710 | 4,440 | 2,250 | 2,700 | 2,670 | 3,210 | 5,270 | - | - | |||
(Square Flange) | LHKMSNL LHKMSNLF LHKMSL LHKMSLF | SLHKMSLFS | 16 | 2,170 | 2,600 | 2,580 | 3,110 | 5,090 | 2,580 | 3,110 | 3,090 | 3,690 | 6,060 | 2,480 | 3,170 |
20 | 2,630 | 3,140 | 3,120 | 3,740 | 6,140 | 3,130 | 3,740 | 3,740 | 4,460 | 7,320 | 3,080 | 3,780 | |||
25 | 3,760 | 4,480 | 4,480 | 5,340 | 8,770 | 4,490 | 5,350 | 5,360 | 6,370 | 10,460 | 4,340 | 5,350 | |||
30 | 5,280 | 6,270 | 6,300 | 7,490 | 12,290 | 6,330 | 7,500 | 7,540 | 8,940 | 14,690 | 6,020 | 7,460 | |||
(Compact Flange) | LHKMCNL LHKMCL | 35 | - | 10,990 | - | - | - | - | 13,180 | - | - | - | - | 12,960 | |
40 | - | 15,660 | - | - | - | - | 18,790 | - | - | - | - | 18,460 |
Quantity | 1~19 | 20~34 | 35~49 | 50~99 |
Discount Rate | Unit Price | 5% | 10% | 18% |
Days to Ship | Standard | To Be Quoted |
Quantity | 1~19 | 20~34 | 35~49 | 50~99 |
Discount Rate | Unit Price | 5% | 10% | 18% |
Days to Ship | Standard | To Be Quoted |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
LHKMCL40L |
Loading...
Type | Product Name | Main Characteristic |
---|---|---|
Type L | ET-100K (Made by Kyodo Yushi) | Excellent heat resistance and oxidation stability. Also high adhesion and cohesion with limited spatter or leakage. |
Type G | LG2 (Made by NSK Ltd.) | Suitable for clean environments due to low particle generation grease. Also good anti-rust properties. |
Type H | FGL (Lubriplate) | Suitable for the pharmaceutical, food and beverage industry (NSF H-1 Reg. NO.043534). |
For MISUMI Linear Bushing, it is recommended to use the combination with MISUMI Shafts (hardened to g6 tolerance).
H6 | H7 | H8 | H9 | Applicable Part | Functional Classification | Application Example | ||||
---|---|---|---|---|---|---|---|---|---|---|
Can be Moved Relatively | Clearance Fit | Roll Fit | f6 | f7 | f7 f8 | Fitted to provide adequate clearance to permit movement (high quality fit). Regular normal temperature bearing lubricated with grease or oil. | Regular Fitting (Often comes apart.) | Part into which a cooled exhaust valve box is inserted. Regular Shaft and Bushing Link lever and bushing | ||
Fine Roll Fit | g5 | g6 | Continuously revolving part of a precision machine under a light load. Fitting with a narrow gap so as to permit movement (spigot and positioning). Precision sliding part. | Part required for precise motion with virtually no backlash. | Link Device Pin and Lever Key and its groove Precision control valve rod | |||||
Cannot be Moved Relatively | Transition Fit | Sliding Fit | h5 | h6 | h7 h8 | h9 | Fitting so as to permit movement by hand, with a lubricant applied (high-quality positioning). Special High Precision Sliding Part Unimportant Stationary Part | Can be disassembled and reassembled without damaging components. | Force cannot be transmitted by the fitting force alone. | Fitting a rim and a boss together Fitting the gear of a precision gear device |
Push Fit | h5 h6 | js6 | Fitting that accommodates a slight gap. Precision fitting that locks both parts during use. Fitting that allows assembly and disassembly with a wooden or lead hammer. | Fitting Coupling Flanges Together Governor Path and Pin Fitting a Gear Rim and a Boss Together |
TYPE | Flange | Motion | Linear Motion | Style | Standard |
---|---|---|---|---|---|
Flange Type | Pilot Flanged | Lubrication Type | Standard | Ball Recirculating Type | Double |
Precision | High Grade | Seals | With Seal | Counterbored Hole | Standard |
Please check the type/dimensions/specifications of the part LHKMCL40L in the Linear Ball Bushings - Center flange, double, long type. series.
Part Number |
---|
LHKMCL16L |
LHKMCL20 |
LHKMCL20G |
LHKMCNL16 |
LHKMCNL16G |
LHKMCNL16H |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy