(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Ball Bushings - Double, long, LM-L type.

Linear Ball Bushings - Double, long, LM-L type.
  • Volume Discount

With 2 standard retainers embedded, this product is optimal for sites subject to moment loads and reduces assembly time.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
LM3L
LM3LUU
LM3ML
LM3MLUU
LM4L
LM4LUU
LM4ML
LM4MLUU
LM5L
LM5LUU
LM5ML
LM5MLUU
LM6L
LM6LUU
LM6ML
LM6MLUU
LM8L
LM8LUU
LM8ML
LM8MLUU
LM10L
LM10LUU
LM10ML
LM12L
LM12LUU
LM12ML
LM12MLUU
LM13L
LM13LUU
LM13ML
LM13MLUU
LM16L
LM16LUU
LM16ML
LM16MLUU
LM20L
LM20LUU
LM20ML
LM20MLUU
LM25L
LM25LUU
LM25MLUU
LM30L
LM30LUU
LM30MLUU
LM35LUU
LM40LUU
LM50LUU
LM60LUU
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Cylinder Material For Shaft Size
(mm)
Overall Length L
(mm)
O.D. D
(mm)
Basic Dynamic Load Rating (Details)
(N)
Basic Static Load Rating
(N)
Inner Contact Circle Tolerance (Negative Side)
(mm)
Eccentricity
(µm)
The material of a ball Dust-proof Seal
1 Piece(s)Available

8 Days or more

10[Steel] Iron3197139216-0.0110IronNo
1 Piece(s)Available

8 Days or more

-[Steel] Iron3197139216-0.0110IronBoth ends with adhesive
1 Piece(s)Available

8 Days or more

-Stainless Steel3197139216-0.0110Stainless SteelNo
1 Piece(s)Available

8 Days or more

-Stainless Steel3197139216-0.0110Stainless SteelBoth ends with adhesive
1 Piece(s)Available

15 Days or more

10[Steel] Iron4238139254-0.0110IronNo
1 Piece(s)Available

15 Days or more

10[Steel] Iron4238139254-0.0110IronBoth ends with adhesive
1 Piece(s)Available

Same day

Stock

-Stainless Steel4238139254-0.0110Stainless SteelNo
1 Piece(s)Available

8 Days or more

-Stainless Steel4238139254-0.0110Stainless SteelBoth ends with adhesive
1 Piece(s)Available

8 Days or more

10[Steel] Iron52910263412-0.0110IronNo
1 Piece(s)Available

8 Days or more

10[Steel] Iron52910263412-0.0110IronBoth ends with adhesive
1 Piece(s)Available

8 Days or more

-Stainless Steel52910263412-0.0110Stainless SteelNo
1 Piece(s)Available

8 Days or more

-Stainless Steel52910263412-0.0110Stainless SteelBoth ends with adhesive
1 Piece(s)Available

15 Days or more

10[Steel] Iron63512324529-0.0115IronNo
1 Piece(s)Available

15 Days or more

10[Steel] Iron63512324529-0.0115IronBoth ends with adhesive
1 Piece(s)Available

8 Days or more

-Stainless Steel63512324529-0.0115Stainless SteelNo
1 Piece(s)Available

8 Days or more

-Stainless Steel63512324529-0.0115Stainless SteelBoth ends with adhesive
1 Piece(s)Available

15 Days or more

10[Steel] Iron84515431784-0.0115IronNo
1 Piece(s)Available

8 Days or more

10[Steel] Iron84515431784-0.0115IronBoth ends with adhesive
1 Piece(s)Available

67 Days or more

-Stainless Steel84515431784-0.0115Stainless SteelNo
1 Piece(s)Available

8 Days or more

-Stainless Steel84515431784-0.0115Stainless SteelBoth ends with adhesive
1 Piece(s)Available

8 Days or more

10[Steel] Iron1055195881100-0.0115IronNo
1 Piece(s)Available

8 Days or more

10[Steel] Iron1055195881100-0.0115IronBoth ends with adhesive
1 Piece(s)Available

8 Days or more

-Stainless Steel1055195881100-0.0115Stainless SteelNo
1 Piece(s)Available

8 Days or more

10[Steel] Iron1257216571200-0.0115IronNo
1 Piece(s)Available

15 Days or more

10[Steel] Iron1257216571200-0.0115IronBoth ends with adhesive
1 Piece(s)Available

8 Days or more

-Stainless Steel1257216571200-0.0115Stainless SteelNo
1 Piece(s)Available

8 Days or more

-Stainless Steel1257216571200-0.0115Stainless SteelBoth ends with adhesive
1 Piece(s)Available

8 Days or more

10[Steel] Iron1361238141570-0.0115IronNo
1 Piece(s)Available

8 Days or more

10[Steel] Iron1361238141570-0.0115IronBoth ends with adhesive
1 Piece(s)Available

8 Days or more

-Stainless Steel1361238141570-0.0115Stainless SteelNo
1 Piece(s)Available

8 Days or more

-Stainless Steel1361238141570-0.0115Stainless SteelBoth ends with adhesive
1 Piece(s)Available

8 Days or more

10[Steel] Iron16702812302350-0.0115IronNo
1 Piece(s)Available

8 Days or more

10[Steel] Iron16702812302350-0.0115IronBoth ends with adhesive
1 Piece(s)Available

8 Days or more

-Stainless Steel16702812302350-0.0115Stainless SteelNo
1 Piece(s)Available

8 Days or more

-Stainless Steel16702812302350-0.0115Stainless SteelBoth ends with adhesive
1 Piece(s)Available

8 Days or more

10[Steel] Iron20803214002750-0.01220IronNo
1 Piece(s)Available

15 Days or more

10[Steel] Iron20803214002750-0.01220IronBoth ends with adhesive
1 Piece(s)Available

8 Days or more

-Stainless Steel20803214002750-0.01220Stainless SteelNo
1 Piece(s)Available

8 Days or more

-Stainless Steel20803214002750-0.01220Stainless SteelBoth ends with adhesive
1 Piece(s)Available

8 Days or more

10[Steel] Iron251124015603140-0.01220IronNo
1 Piece(s)Available

8 Days or more

10[Steel] Iron251124015603140-0.01220IronBoth ends with adhesive
1 Piece(s)Available

8 Days or more

-Stainless Steel251124015603140-0.01220Stainless SteelBoth ends with adhesive
1 Piece(s)Available

8 Days or more

10[Steel] Iron301234524905490-0.01220IronNo
1 Piece(s)Available

8 Days or more

10[Steel] Iron301234524905490-0.01220IronBoth ends with adhesive
1 Piece(s)Available

8 Days or more

-Stainless Steel301234524905490-0.01220Stainless SteelBoth ends with adhesive
1 Piece(s)Available

8 Days or more

10[Steel] Iron351355226506270-0.01525IronBoth ends with adhesive
1 Piece(s)Available

8 Days or more

10[Steel] Iron401546034308040-0.01525IronBoth ends with adhesive
1 Piece(s)Available

8 Days or more

-[Steel] Iron5019280608015900-0.01525IronBoth ends with adhesive
1 Piece(s)Available

15 Days or more

-[Steel] Iron6021190765020000-0.0225IronBoth ends with adhesive

Loading...

  1. 1

Basic Information

TYPE Straight Motion Linear Motion Lubrication Type NA
Type Standard Length Long Ball Recirculating Type Long
Precision High Grade W/ or w/o metal retainer No Operating Temperature Min(°C) -15
Operating Temperature Max(°C) 80

Additional Products in this Category

Tech Support