(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
New grease options (Type A: Alvania Grease S2, Type Y: AFF by THK) are added. [3/31/23]
O.D. of these bushings is designed to be 5 to 8mm smaller than those of conventional flanged linear bushings to save space.
Part Number
Configured Part Number is shown.
LHTCF6G
Type | Outer Cylinder | Balls | Retainer | Ambient Operating Temp. | [ A ]Accessories | ||||
Round Flange | Square Flange | Compact Flange | [ M ]Material | [ H ]Hardness | [ S ]Surface Treatment | [ M ]Material | [ M ]Material | ||
LHTR | LHTS | LHTC | 52100 Bearing Steel | 58HRC~ | - | 52100 Bearing Steel | Plastic (Duracon M90) | -20~ 80°C | Seal [ M ]Material: Nitrile Rubber (-20~120°C) |
LHTRF | LHTSF | LHTCF | Stainless Steel (Stainless Steel) | -20~110°C |
Part Number | |
LHQRW16 LHTR16 ![]() ![]() ![]() | (L Type Greased) (G Type Greased) (H Type Greased) |
Part Number | D | L | H | T | M | P.C.D. | W | F | A | Eccentricity | * Perpendicularity | Rows of Balls | Basic Load Rating | Mass (g) | ||||||||
Type | dr | Tolerance | Tolerance | Tolerance | C (Dynamic) N | Co (Static) N | Round Flange | Square Flange | Compact Flange | |||||||||||||
(Round Flange) (Square Flange) (Compact Flange) | LHTR LHTRF LHTS LHTSF LHTC LHTCF | 6 | 0 -0.009 | 12 | 0 -0.013 | 19 | ±0.3 | 23 | 5 | M3 | 17 | 18 | - | 17 | 0.012 | 0.012 | 4 | 206 | 265 | 19 | 15 | 17 |
8 | 15 | 24 | 27 | 21 | 21 | - | 21 | 265 | 380 | 30 | 25 | 27 | ||||||||||
10 | 19 | 0 -0.016 | 29 | 34 | 6 | M4 | 26 | 26 | - | 26 | 372 | 549 | 61 | 50 | 53 | |||||||
12 | 21 | 30 | 37 | 29 | 28 | - | 29 | 412 | 598 | 66 | 52 | 57 | ||||||||||
13 | 23 | 32 | 38 | 30 | 30 | - | 30 | 510 | 784 | 78 | 66 | 70 | ||||||||||
16 | 28 | 37 | 43 | 35 | 33 | 20 | 29 | 775 | 1180 | 108 | 90 | 99 | ||||||||||
20 | 0 -0.010 | 32 | 0 -0.019 | 42 | 48 | 8 | M5 | 39 | 37 | 22 | 32 | 0.015 | 0.015 | 5 | 882 | 1370 | 159 | 130 | 145 | |||
25 | 40 | 59 | 56 | 47 | 45 | 27 | 39 | 6 | 980 | 1570 | 314 | 283 | 298 | |||||||||
30 | 45 | 64 | 66 | 10 | M6 | 55 | 51 | 32 | 45 | 1570 | 2740 | 417 | 350 | 380 |
dr | Unit Price | |||||||
Grease Fitting | Mini-Flanged | |||||||
Round Flange | Compact Flange | Round Flange | Square Flange | Compact Flange | ||||
LHQRW | LHQCW | LHTR | LHTRF | LHTS | LHTSF | LHTC | LHTCF | |
6 | - | - | 700 | 1,040 | 770 | 1,180 | 800 | 1,150 |
8 | - | - | 700 | 1,040 | 770 | 1,180 | 800 | 1,150 |
10 | 1,710 | 1,740 | 720 | 1,080 | 800 | 1,230 | 830 | 1,180 |
12 | 1,800 | 1,820 | 780 | 1,140 | 850 | 1,310 | 880 | 1,260 |
13 | 1,920 | 1,940 | 860 | 1,250 | 930 | 1,430 | 960 | 1,380 |
16 | 2,290 | 2,310 | 990 | 1,420 | 1,080 | 1,630 | 1,100 | 1,570 |
20 | 2,640 | 2,660 | 1,200 | 1,700 | 1,300 | 1,950 | 1,300 | 1,870 |
25 | 3,490 | 3,510 | 1,680 | 2,360 | 1,850 | 2,720 | 1,830 | 2,620 |
30 | 4,640 | 4,660 | 2,360 | 3,270 | 2,580 | 3,770 | 2,530 | 3,630 |
Quantity | 1~19 | 20~34 | 35~49 | 50~99 |
Discount Rate | Unit Price | 5% | 10% | 18% |
Days to Ship | Standard | To Be Quoted |
Quantity | 1~19 | 20~34 | 35~49 | 50~99 |
Discount Rate | Unit Price | 5% | 10% | 18% |
Days to Ship | Standard | To Be Quoted |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
LHTCF6G |
Loading...
Type | Product Name | Main Characteristic |
---|---|---|
Type L | ET-100K (Made by Kyodo Yushi) | Excellent heat resistance and oxidation stability. Also high adhesion and cohesion with limited spatter or leakage. |
Type G | LG2 (Made by NSK Ltd.) | Suitable for clean environments due to low particle generation grease. Also good anti-rust properties. |
Type H | FGL (Lubriplate) | Suitable for the pharmaceutical, food and beverage industry (NSF H-1 Reg. NO.043534). |
For MISUMI Linear Bushing, it is recommended to use the combination with MISUMI Shafts (hardened to g6 tolerance).
H6 | H7 | H8 | H9 | Applicable Part | Functional Classification | Application Example | ||||
---|---|---|---|---|---|---|---|---|---|---|
Can be Moved Relatively | Clearance Fit | Roll Fit | f6 | f7 | f7 f8 | Fitted to provide adequate clearance to permit movement (high quality fit). Regular normal temperature bearing lubricated with grease or oil. | Regular Fitting (Often comes apart.) | Part into which a cooled exhaust valve box is inserted. Regular Shaft and Bushing Link lever and bushing | ||
Fine Roll Fit | g5 | g6 | Continuously revolving part of a precision machine under a light load. Fitting with a narrow gap so as to permit movement (spigot and positioning). Precision sliding part. | Part required for precise motion with virtually no backlash. | Link Device Pin and Lever Key and its groove Precision control valve rod | |||||
Cannot be Moved Relatively | Transition Fit | Sliding Fit | h5 | h6 | h7 h8 | h9 | Fitting so as to permit movement by hand, with a lubricant applied (high-quality positioning). Special High Precision Sliding Part Unimportant Stationary Part | Can be disassembled and reassembled without damaging components. | Force cannot be transmitted by the fitting force alone. | Fitting a rim and a boss together Fitting the gear of a precision gear device |
Push Fit | h5 h6 | js6 | Fitting that accommodates a slight gap. Precision fitting that locks both parts during use. Fitting that allows assembly and disassembly with a wooden or lead hammer. | Fitting Coupling Flanges Together Governor Path and Pin Fitting a Gear Rim and a Boss Together |
TYPE | Standard Flange | Motion | Linear Motion | Style | Standard |
---|---|---|---|---|---|
Outer Cylinder Material | 52100 Bearing Steel Equivalent | Outer Cylinder Surface Finish | None | Flange Type | Standard Flange |
Length | Single | Ball Recirculating Type | Single | Precision | High Grade |
Ball Material | 52100 Bearing Steel Equivalent | Seals | With Seal | Counterbored Hole | Standard |
Please check the type/dimensions/specifications of the part LHTCF6G in the Linear Ball Bushings - Flanged, miniature. series.
Part Number |
---|
LHTC10L |
LHTC12 |
LHTC12G |
LHTCF6H |
LHTCF6L |
LHTCF8 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy