(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Ball Bushings - Flanged, miniature. (Part Numbers)

Linear Ball Bushings - Flanged, miniature.
  • Volume Discount

New grease options (Type A: Alvania Grease S2, Type Y: AFF by THK) are added. [3/31/23]
O.D. of these bushings is designed to be 5 to 8mm smaller than those of conventional flanged linear bushings to save space.

  • METRIC
Mini Flanged Linear Bushings - Square Flange:Related Image
・Materials
TypeOuter CylinderBallsRetainerAmbient Operating Temp.[ A ]Accessories
Round FlangeSquare FlangeCompact Flange[ M ]Material[ H ]Hardness[ S ]Surface Treatment[ M ]Material[ M ]Material
LHTRLHTSLHTC52100 Bearing Steel 58HRC~-52100 Bearing Steel Plastic (Duracon M90)-20~ 80°CSeal [ M ]Material: Nitrile Rubber
(-20~120°C)
LHTRFLHTSFLHTCFStainless Steel (Stainless Steel)-20~110°C

Specifications

Part Number 
LHQRW16
LHTR16
Mini Flanged Linear Bushings - Square Flange:Related Image LHQRW10L
Mini Flanged Linear Bushings - Square Flange:Related Image LHQRW10G
Mini Flanged Linear Bushings - Square Flange:Related Image LHQCW10H


(L Type Greased)
(G Type Greased)
(H Type Greased)
Alternative grease types available.
For Days to Ship, Price and Performance, see >> Click here
■Feature: O.D. of these bushings is designed to be 5 to 8mm smaller than those of conventional flanged linear bushings to save space.
Part NumberDLHTMP.C.D.WFAEccentricity* PerpendicularityRows of BallsBasic Load RatingMass (g)
TypedrTolerance Tolerance ToleranceC (Dynamic) NCo (Static) NRound FlangeSquare FlangeCompact Flange
(Round Flange)

(Square Flange)

(Compact Flange)
LHTR
LHTRF
LHTS
LHTSF
LHTC
LHTCF
60
-0.009
120
-0.013
19±0.3235M31718-170.0120.0124206265 19 15 17
81524272121-21265380 30 25 27
10190
-0.016
29346M42626-26372549 61 50 53
122130372928-29412598 66 52 57
132332383030-30510784 78 66 70
16283743353320297751180 108 90 99
200
-0.010
320
-0.019
42488M5393722320.0150.01558821370 159 130 145
254059564745273969801570 314 283 298
3045646610M6555132451570 2740 417 350 380
[ ! ]For Precautions for Use, see >> Click here * Perpendicularity of D to flange mounting surface kgf=Nx0.101972

Price list

drUnit Price
Grease FittingMini-Flanged
Round FlangeCompact FlangeRound FlangeSquare FlangeCompact Flange
LHQRWLHQCWLHTRLHTRFLHTSLHTSFLHTCLHTCF
6--700 1,040 770 1,180 800 1,150
8--700 1,040 770 1,180 800 1,150
101,7101,740720 1,080 800 1,230 830 1,180
121,8001,820780 1,140 850 1,310 880 1,260
131,9201,940860 1,250 930 1,430 960 1,380
162,2902,3109901,420 1,080 1,630 1,100 1,570
202,6402,6601,200 1,700 1,300 1,950 1,300 1,870
253,4903,5101,680 2,360 1,850 2,720 1,830 2,620
304,6404,6602,360 3,270 2,580 3,770 2,530 3,630
Volume Discount Rate ([ ! ]Round down to nearest one yen) P.89
· LHTR, LHTC, LHTS
Quantity1~1920~3435~4950~99
Discount RateUnit Price5%10%18%
Days to ShipStandardTo Be Quoted
· Others
Quantity1~1920~3435~4950~99
Discount RateUnit Price5%10%18%
Days to ShipStandardTo Be Quoted
[ ! ]For orders larger than indicated quantity, please request a quotation.
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LHTCF12H
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size
(mm)
Overall Length L
(mm)
Lubrication Type O.D. D
(mm)
Basic Dynamic Load Rating (Details)
(N)
Basic Static Load Rating
(N)
Inner Contact Circle Tolerance (Negative Side)
(mm)
Eccentricity
(µm)
Flange Shape Retainer Material Greased filled
1 Piece(s)Available

12 Days or more

101230[Grease coating] H Type (For Food/Beverages)21412598-0.00912Compact FlangedStainless SteelType H (For Food and Beverages)

Loading...

  1. 1

More Information

[Strength of Mini-Flanged Linear Bushings]
Housing strength test has proven that these bushings are as capable of maintaining strength under moment load as conventional flanged linear bushings, or better.

Example

Mini Flanged Linear Bushings - Square Flange:Related Image

Technical Information

Applications for Different Types of Grease

TypeProduct NameMain Characteristic
Type LET-100K (Made by Kyodo Yushi)Excellent heat resistance and oxidation stability. Also high adhesion and cohesion with limited spatter or leakage.
Type GLG2 (Made by NSK Ltd.)Suitable for clean environments due to low particle generation grease. Also good anti-rust properties.
Type HFGL (Lubriplate)Suitable for the pharmaceutical, food and beverage industry (NSF H-1 Reg. NO.043534).

Support Information

Reference: Tolerance Range of Linear Bushing and Shafts made by MISUMI

For MISUMI Linear Bushing, it is recommended to use the combination with MISUMI Shafts (hardened to g6 tolerance).

H6H7H8H9Applicable PartFunctional ClassificationApplication Example
Can be Moved RelativelyClearance FitRoll Fitf6f7f7
f8
Fitted to provide adequate clearance to permit movement (high quality fit).
Regular normal temperature bearing lubricated with grease or oil.
Regular Fitting (Often comes apart.)Part into which a cooled exhaust valve box is inserted.
Regular Shaft and Bushing
Link lever and bushing
Fine Roll Fitg5g6Continuously revolving part of a precision machine under a light load.
Fitting with a narrow gap so as to permit movement (spigot and positioning).
Precision sliding part.
Part required for precise motion with virtually no backlash.Link Device Pin and Lever
Key and its groove
Precision control valve rod
Cannot be Moved RelativelyTransition FitSliding Fith5h6h7
h8
h9Fitting so as to permit movement by hand, with a lubricant applied (high-quality positioning).
Special High Precision Sliding Part
Unimportant Stationary Part
Can be disassembled and reassembled without damaging components.Force cannot be transmitted by the fitting force alone.Fitting a rim and a boss together
Fitting the gear of a precision gear device
Push Fith5
h6
js6Fitting that accommodates a slight gap.
Precision fitting that locks both parts during use.
Fitting that allows assembly and disassembly with a wooden or lead hammer.
Fitting Coupling Flanges Together
Governor Path and Pin
Fitting a Gear Rim and a Boss Together
 

Basic Information

TYPE Standard Flange Motion Linear Motion Style Standard
Outer Cylinder Material 52100 Bearing Steel Equivalent Outer Cylinder Surface Finish None Flange Type Standard Flange
Length Single Ball Recirculating Type Single Precision High Grade
Ball Material 52100 Bearing Steel Equivalent Seals With Seal Counterbored Hole Standard

Please check the type/dimensions/specifications of the part LHTCF12H in the Linear Ball Bushings - Flanged, miniature. series.

Products like this...

Part Number
LHTC10L
LHTC12
LHTC12G
LHTCF12L
LHTCF13
LHTCF13G
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size
(mm)
Overall Length L
(mm)
Lubrication Type O.D. D
(mm)
Basic Dynamic Load Rating (Details)
(N)
Basic Static Load Rating
(N)
Inner Contact Circle Tolerance (Negative Side)
(mm)
Eccentricity
(µm)
Flange Shape Retainer Material Greased filled
1 Piece(s)Available

12 Days or more

101029[Grease coating] L Type (Heat Resistant)19372549-0.00912Compact FlangedPlastic (Duracon M90 Equivalent)Type L (Heat Resistance)
1 Piece(s)Available

8 Days or more

101230Standard21412598-0.00912Compact FlangedPlastic (Duracon M90 Equivalent)Standard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

101230[Grease coating] G Type (Low Dust Generation)21412598-0.00912Compact FlangedPlastic (Duracon M90 Equivalent)Type G (Low Particlate)
1 Piece(s)Available

12 Days or more

101230[Grease coating] L Type (Heat Resistant)21412598-0.00912Compact FlangedStainless SteelType L (Heat Resistance)
1 Piece(s)Available

8 Days or more

101332Standard23510784-0.00912Compact FlangedStainless SteelStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

101332[Grease coating] G Type (Low Dust Generation)23510784-0.00912Compact FlangedStainless SteelType G (Low Particlate)

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.