(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Ball Bushings - With central flange, double. (Part Numbers)

Linear Ball Bushings - With central flange, double.
  • Volume Discount

New grease options (Type A: Alvania Grease S2, Type Y: AFF by THK) and more of no seal types are added. [3/31/23]
A load can be placed near the center of the linear bushing to evenly distribute the load and space.

  • METRIC
  • inCAD Components
Flanged Linear Bushings - Center Flange:Related Image
[ ! ]For Center Flanged Double application examples, >> Click here
・Materials
TypeOuter CylinderBallsRetainerAmbient Operating Temp.[ A ]Accessories
Round FlangeSquare FlangeCompact Flange[ M ]Material[ H ]Hardness[ S ]Surface Treatment[ M ]Material[ M ]Material
LHMRWLHMSWLHMCW52100 Bearing Steel 58HRC~-52100 Bearing Steel Plastic (Duracon M90)-20~ 80°CSeal[ M ]Material
Nitrile Rubber
(-20~120°C)
LHMRWFLHMSWFLHMCWFStainless Steel (Stainless Steel)-20~110°C
LHMRWMLHMSWMLHMCWMElectroless Nickel Plating440C Stainless SteelPlastic (Duracon M90)-20~ 80°C
LHMRWMFLHMSWMFLHMCWMFStainless Steel (Stainless Steel)-20~110°C
SLHMRWSLHMSWSLHMCW440C Stainless Steel56HRC~-Plastic (Duracon M90)-20~ 80°C
SLHMRWSSLHMSWSSLHMCWSStainless Steel (Stainless Steel)-20~120°C

Specifications

Part Number 
LHMCW25
Flanged Linear Bushings - Center Flange:Related ImageLHMCW25L
Flanged Linear Bushings - Center Flange:Related ImageLHMCW25G
Flanged Linear Bushings - Center Flange:Related ImageLHMCW25H

(L Type Greased)
(G Type Greased)
(H Type Greased)
Alternative grease types available.
For Days to Ship, Price and Performance, see >> Click here
dr D Tolerance LHTdd1tP.C.D.WFAEccentricityBalls
Rows
* PerpendicularityBasic Load RatingAllowable Static Moment (N·m)Mass (g)
 Tolerance No Surface TreatmentSurface Treatment ToleranceC (Dynamic) NCo (Static) NRound FlangeSquare FlangeCompact Flange
60
- 0.010
120
- 0.013
0
- 0.018
35±0.3
152853.563.12022-200.01540.0153245292.18312528
8154520322425-244317844.31514347
10190
- 0.016
0
- 0.021
5524.54064.57.54.12930-2958811007.24987890
12215725.5423232-32657120010.911090102
13236127.5433334-33813157011.6130108123
1628703248383722311230235019.7190165182
200
- 0.012
320
- 0.019
0
- 0.025
80365485.595.1434224360.02050.0201400274026.8260225247
254011252625150324061560314043.4540500525
304512356.574106.6116.1605835492490549082.8680590645
350
- 0.014
520
- 0.022
0
- 0.030
13562.582676438550.0250.025265062701101020930945
40601516996139148.17875456434308040147157013801423
508019289.511698925680608015900397360034003437
* Perpendicularity of D part to flange mounting surface kgf=Nx0.101972
[ ! ]For Precautions for Use, see >> Click here
[ ! ]Height-Adjusting Spacers for Flanged Bushings can be chosen from >> Click here

Price list

drUnit Price
Round FlangeSquare FlangeCompact Flange
LHMRWLHMRWFLHMRWMLHMRWMFSLHMRWSLHMRWSLHMSWLHMSWFLHMSWMLHMSWMFSLHMSWSLHMSWSLHMCWLHMCWFLHMCWMLHMCWMFSLHMCWSLHMCWS
61,2601,7901,7202,0102,7102,9501,5202,1302,0502,3803,2403,5301,3002,0501,7702,2502,7803,020
81,2601,7901,7202,0102,7202,9501,5202,1302,0502,3803,2403,5301,3102,0601,7702,2502,7903,030
101,3201,8601,7802,0902,8103,0601,5602,2002,1202,4703,3503,6401,3502,1301,8102,3302,8803,130
121,4101,9801,9002,2203,0103,2801,6802,3502,2702,6303,5803,8901,4402,2701,9402,4803,0603,330
131,5402,1802,0802,4303,3003,5901,8502,5802,5002,8903,9404,2801,5702,4902,1302,7303,3703,660
161,7802,4902,4102,7903,8104,1402,1302,9502,8703,3004,5404,9301,7902,8302,4203,1003,8204,160
202,1603,0002,9103,3704,6205,0202,5803,5603,4804,0105,5105,9902,1703,3602,9203,6704,5505,030
253,0904,2704,1704,7906,6107,1903,6905,0904,9905,7007,9008,6003,1004,7004,1805,1406,3807,200
304,3505,9705,8706,7009,30010,1105,1907,1106,9807,97011,11012,0804,3606,5305,8807,1308,85010,120
357,100-8,140---8,470-9,520---7,330-8,420---
409,140-10,670---10,950-12,480---9,440-11,030---
5012,320-15,190---14,740-17,600---12,740-15,690---
Volume Discount Rate ([ ! ]Round down to nearest one yen) P.89
· LHMRWF, LHMRWMF, LHMSWMF, Material of Outer Cylinder: 440C Stainless Steel
Quantity1~1920~3435~4950~99
Discount RateUnit Price5%10%18%
Days to ShipStandardTo Be Quoted
· Others
Quantity1~1920~3435~4950~99
Discount RateUnit Price5%10%18%
Days to ShipStandard
[ ! ]For orders larger than indicated quantity, please request a quotation.
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LHMCW25L
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Cylinder Material Outer Cylinder Surface Finish For Shaft Size
(mm)
Overall Length L
(mm)
Flange Type O.D. D
(mm)
Basic Dynamic Load Rating (Details)
(N)
Basic Static Load Rating
(N)
Inner Contact Circle Tolerance (Negative Side)
(mm)
Eccentricity
(µm)
Flange Shape Ball Material Retainer Material Greased filled
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel EquivalentNone25112Center Flanged4015603140-0.01220Compact Flanged52100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type L (Heat Resistance)

Loading...

  1. 1

Technical Information

Applications for Different Types of Grease

TypeProduct NameMain Characteristic
Type LET-100K (Made by Kyodo Yushi)Excellent heat resistance and oxidation stability. Also high adhesion and cohesion with limited spatter or leakage.
Type GLG2 (Made by NSK Ltd.)Suitable for clean environments due to low particle generation grease. Also good anti-rust properties.
Type HFGL (Lubriplate)Suitable for the pharmaceutical, food and beverage industry (NSF H-1 Reg. NO.043534).

Support Information

Reference: Tolerance Range of Linear Bushing and Shafts made by MISUMI

For MISUMI Linear Bushing, it is recommended to use the combination with MISUMI Shafts (hardened to g6 tolerance).

H6H7H8H9Applicable PartFunctional ClassificationApplication Example
Can be Moved RelativelyClearance FitRoll Fitf6f7f7
f8
Fitted to provide adequate clearance to permit movement (high quality fit).
Regular normal temperature bearing lubricated with grease or oil.
Regular Fitting (Often comes apart.)Part into which a cooled exhaust valve box is inserted.
Regular Shaft and Bushing
Link lever and bushing
Fine Roll Fitg5g6Continuously revolving part of a precision machine under a light load.
Fitting with a narrow gap so as to permit movement (spigot and positioning).
Precision sliding part.
Part required for precise motion with virtually no backlash.Link Device Pin and Lever
Key and its groove
Precision control valve rod
Cannot be Moved RelativelyTransition FitSliding Fith5h6h7
h8
h9Fitting so as to permit movement by hand, with a lubricant applied (high-quality positioning).
Special High Precision Sliding Part
Unimportant Stationary Part
Can be disassembled and reassembled without damaging components.Force cannot be transmitted by the fitting force alone.Fitting a rim and a boss together
Fitting the gear of a precision gear device
Push Fith5
h6
js6Fitting that accommodates a slight gap.
Precision fitting that locks both parts during use.
Fitting that allows assembly and disassembly with a wooden or lead hammer.
Fitting Coupling Flanges Together
Governor Path and Pin
Fitting a Gear Rim and a Boss Together
 

Basic Information

TYPE Flange Motion Linear Motion Style Standard
Lubrication Type Standard Ball Recirculating Type Double Precision High Grade
Seals With Seal Counterbored Hole Standard

Please check the type/dimensions/specifications of the part LHMCW25L in the Linear Ball Bushings - With central flange, double. series.

Products like this...

Part Number
LHMCW10L
LHMCW12
LHMCW12G
LHMCW30
LHMCW30G
LHMCW30H
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Cylinder Material Outer Cylinder Surface Finish For Shaft Size
(mm)
Overall Length L
(mm)
Flange Type O.D. D
(mm)
Basic Dynamic Load Rating (Details)
(N)
Basic Static Load Rating
(N)
Inner Contact Circle Tolerance (Negative Side)
(mm)
Eccentricity
(µm)
Flange Shape Ball Material Retainer Material Greased filled
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel EquivalentNone1055Center Flanged195881100-0.0115Compact Flanged52100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type L (Heat Resistance)
1 Piece(s)Available

Same day

Stock

10[Steel] 52100 Bearing Steel EquivalentNone1257Center Flanged216571200-0.0115Compact Flanged52100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Standard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel EquivalentNone1257Standard Flange216571200-0.0115Compact Flanged52100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type G (Low Particlate)
1 Piece(s)Available

Same day

Stock

10[Steel] 52100 Bearing Steel EquivalentNone30123Center Flanged4524905490-0.01220Compact Flanged52100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Standard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel EquivalentNone30123Standard Flange4524905490-0.01220Compact Flanged52100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel EquivalentNone30123Center Flanged4524905490-0.01220Compact Flanged52100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type H (For Food and Beverages)

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.