(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
New grease options (Type A: Alvania Grease S2, Type Y: AFF by THK) and more of no seal types are added. [3/31/23]
Prevents the linear bushing from protruding toward the opposite side of its mounting side and enables to retain a sufficient space on the opposite side.
Part Number
Configured Part Number is shown.
LHISW25G
Type | Outer Cylinder | Balls | Retainer | Ambient Operating Temp. | [ A ]Accessories | ||||
Round Flange | Square Flange | Compact Flange | [ M ]Material | [ H ]Hardness | [ S ]Surface Treatment | [ M ]Material | [ M ]Material | ||
LHIRW | LHISW | LHICW | 52100 Bearing Steel | 58HRC~ | - | 52100 Bearing Steel | Plastic (Duracon M90) | -20~ 80°C | Seal [ M ]Material Nitrile Rubber (-20~120°C) |
LHIRWF | LHISWF | LHICWF | Stainless Steel (Stainless Steel) | -20~110°C | |||||
LHIRWM | LHISWM | LHICWM | Electroless Nickel Plating | 440C Stainless Steel | Plastic (Duracon M90) | -20~ 80°C | |||
LHIRWMF | LHISWMF | LHICWMF | Stainless Steel (Stainless Steel) | -20~110°C | |||||
SLHIRW | SLHISW | SLHICW | 440C Stainless Steel | 56HRC~ | - | Plastic (Duracon M90) | -20~ 80°C | ||
SLHIRWS | SLHISWS | SLHICWS | Stainless Steel (Stainless Steel) | -20~120°C |
Part Number | |
LHIRW8 LHIRW8L LHIRW8G LHIRW8H | (L Type Greased) (G Type Greased) (H Type Greased) |
dr | D Tolerance | L | ℓ | H | T | d | d1 | t | P.C.D. | W | F | A | Eccentricity | Rows of Balls | * Perpendicularity | Basic Load Rating | Allowable Static Moment (N· m) | Mass (g) | |||||||
Tolerance | No Surface Treatment | Surface Treatment | Tolerance | C (Dynamic) N | Co (Static) N | Round Flange | Square Flange | Compact Flange | |||||||||||||||||
6 | 0 -0.010 | 12 | 0 -0.013 | 0 -0.018 | 35 | ±0.3 | 5 | 28 | 5 | 3.5 | 6 | 3.1 | 20 | 22 | - | 20 | 0.015 | 4 | 0.015 | 324 | 529 | 2.18 | 31 | 25 | 28 |
8 | 15 | 45 | 32 | 24 | 25 | - | 24 | 431 | 784 | 4.31 | 51 | 43 | 47 | ||||||||||||
10 | 19 | 0 -0.016 | 0 -0.021 | 55 | 6 | 40 | 6 | 4.5 | 7.5 | 4.1 | 29 | 30 | - | 29 | 588 | 1100 | 7.24 | 98 | 78 | 90 | |||||
12 | 21 | 57 | 42 | 32 | 32 | - | 32 | 657 | 1200 | 10.9 | 110 | 90 | 102 | ||||||||||||
13 | 23 | 61 | 43 | 33 | 34 | - | 33 | 813 | 1570 | 11.6 | 130 | 108 | 123 | ||||||||||||
16 | 28 | 70 | 48 | 38 | 37 | 22 | 31 | 1230 | 2350 | 19.7 | 190 | 165 | 182 | ||||||||||||
20 | 0 -0.012 | 32 | 0 -0.019 | 0 -0.025 | 80 | 8 | 54 | 8 | 5.5 | 9 | 5.1 | 43 | 42 | 24 | 36 | 0.020 | 5 | 0.020 | 1400 | 2740 | 26.8 | 260 | 225 | 247 | |
25 | 40 | 112 | 62 | 51 | 50 | 32 | 40 | 6 | 1560 | 3140 | 43.4 | 540 | 500 | 525 | |||||||||||
30 | 45 | 123 | 10 | 74 | 10 | 6.6 | 11 | 6.1 | 60 | 58 | 35 | 49 | 2490 | 5490 | 82.8 | 680 | 590 | 645 | |||||||
35 | 0 -0.015 | 52 | 0 -0.022 | 0 -0.030 | 135 | 82 | 67 | 64 | 38 | 55 | 0.025 | 0.025 | 2650 | 6270 | 110 | 1020 | 930 | 945 | |||||||
40 | 60 | 151 | 13 | 96 | 13 | 9 | 14 | 8.1 | 78 | 75 | 45 | 64 | 3430 | 8040 | 147 | 1570 | 1380 | 1423 | |||||||
50 | 80 | 192 | 116 | 98 | 92 | 56 | 80 | 6080 | 15900 | 397 | 3600 | 3400 | 3437 |
dr | Unit Price | |||||||||||||||||
Round Flange | Square Flange | Compact Flange | ||||||||||||||||
LHIRW | LHIRWF | LHIRWM | LHIRWMF | SLHIRW | SLHIRWS | LHISW | LHISWF | LHISWM | LHISWMF | SLHISW | SLHISWS | LHICW | LHICWF | LHICWM | LHICWMF | SLHICW | SLHICWS | |
6 | 1,250 | 1,970 | 1,760 | 2,160 | 2,670 | 2,910 | 1,490 | 2,330 | 2,010 | 2,560 | 3,150 | 3,430 | 1,420 | 2,220 | 1,910 | 2,430 | 3,010 | 3,280 |
8 | 1,250 | 1,980 | 1,760 | 2,160 | 2,670 | 2,910 | 1,490 | 2,340 | 2,010 | 2,560 | 3,170 | 3,440 | 1,420 | 2,230 | 1,920 | 2,450 | 3,030 | 3,290 |
10 | 1,290 | 2,030 | 1,810 | 2,230 | 2,760 | 3,010 | 1,520 | 2,420 | 2,060 | 2,650 | 3,270 | 3,560 | 1,470 | 2,300 | 1,970 | 2,520 | 3,120 | 3,380 |
12 | 1,380 | 2,180 | 1,940 | 2,380 | 2,940 | 3,200 | 1,640 | 2,570 | 2,200 | 2,810 | 3,490 | 3,790 | 1,560 | 2,450 | 2,100 | 2,670 | 3,320 | 3,610 |
13 | 1,520 | 2,390 | 2,120 | 2,610 | 3,240 | 3,530 | 1,790 | 2,840 | 2,420 | 3,100 | 3,830 | 4,170 | 1,710 | 2,690 | 2,310 | 2,940 | 3,640 | 3,960 |
16 | 1,730 | 2,740 | 2,430 | 2,990 | 3,700 | 4,030 | 2,050 | 3,240 | 2,780 | 3,550 | 4,390 | 4,770 | 1,950 | 3,060 | 2,610 | 3,340 | 4,140 | 4,500 |
20 | 2,080 | 3,290 | 2,920 | 3,590 | 4,480 | 4,830 | 2,480 | 3,900 | 3,350 | 4,270 | 5,290 | 5,740 | 2,310 | 3,650 | 3,130 | 3,990 | 4,940 | 5,360 |
25 | 2,950 | 4,650 | 4,130 | 5,090 | 6,310 | 6,870 | 3,520 | 5,540 | 4,740 | 6,050 | 7,510 | 8,160 | 3,230 | 5,100 | 4,370 | 5,580 | 6,910 | 7,520 |
30 | 4,130 | 6,510 | 5,770 | 7,120 | 8,820 | 9,590 | 4,910 | 7,750 | 6,640 | 8,470 | 10,510 | 11,420 | 4,480 | 7,070 | 6,050 | 7,740 | 9,590 | 10,430 |
35 | 6,710 | - | 8,040 | - | - | - | 8,040 | - | 9,080 | - | - | - | 7,920 | - | 9,160 | - | - | - |
40 | 8,680 | - | 10,610 | - | - | - | 10,340 | - | 11,890 | - | - | - | 10,250 | - | 12,080 | - | - | - |
50 | 11,700 | - | 15,110 | - | - | - | 13,970 | - | 16,830 | - | - | - | 13,810 | - | 17,200 | - | - | - |
Quantity | 1~19 | 20~34 | 35~49 | 50~99 |
Discount Rate | Unit Price | 5% | 10% | 18% |
Days to Ship | Standard | To Be Quoted |
Quantity | 1~19 | 20~34 | 35~49 | 50~99 |
Discount Rate | Unit Price | 5% | 10% | 18% |
Days to Ship | Standard | To Be Quoted |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
LHISW25G |
Loading...
Type | Product Name | Main Characteristic |
---|---|---|
Type L | ET-100K (Made by Kyodo Yushi) | Excellent heat resistance and oxidation stability. Also high adhesion and cohesion with limited spatter or leakage. |
Type G | LG2 (Made by NSK Ltd.) | Suitable for clean environments due to low particle generation grease. Also good anti-rust properties. |
Type H | FGL (Lubriplate) | Suitable for the pharmaceutical, food and beverage industry (NSF H-1 Reg. NO.043534). |
For MISUMI Linear Bushing, it is recommended to use the combination with MISUMI Shafts (hardened to g6 tolerance).
H6 | H7 | H8 | H9 | Applicable Part | Functional Classification | Application Example | ||||
---|---|---|---|---|---|---|---|---|---|---|
Can be Moved Relatively | Clearance Fit | Roll Fit | f6 | f7 | f7 f8 | Fitted to provide adequate clearance to permit movement (high quality fit). Regular normal temperature bearing lubricated with grease or oil. | Regular Fitting (Often comes apart.) | Part into which a cooled exhaust valve box is inserted. Regular Shaft and Bushing Link lever and bushing | ||
Fine Roll Fit | g5 | g6 | Continuously revolving part of a precision machine under a light load. Fitting with a narrow gap so as to permit movement (spigot and positioning). Precision sliding part. | Part required for precise motion with virtually no backlash. | Link Device Pin and Lever Key and its groove Precision control valve rod | |||||
Cannot be Moved Relatively | Transition Fit | Sliding Fit | h5 | h6 | h7 h8 | h9 | Fitting so as to permit movement by hand, with a lubricant applied (high-quality positioning). Special High Precision Sliding Part Unimportant Stationary Part | Can be disassembled and reassembled without damaging components. | Force cannot be transmitted by the fitting force alone. | Fitting a rim and a boss together Fitting the gear of a precision gear device |
Push Fit | h5 h6 | js6 | Fitting that accommodates a slight gap. Precision fitting that locks both parts during use. Fitting that allows assembly and disassembly with a wooden or lead hammer. | Fitting Coupling Flanges Together Governor Path and Pin Fitting a Gear Rim and a Boss Together |
TYPE | Flange | Motion | Linear Motion | Style | Standard |
---|---|---|---|---|---|
Flange Type | Pilot Flanged | Lubrication Type | Standard | Ball Recirculating Type | Double |
Precision | High Grade | Seals | With Seal | Counterbored Hole | Standard |
Please check the type/dimensions/specifications of the part LHISW25G in the Linear Ball Bushings - With pilot flange, double. series.
Part Number |
---|
LHICW10L |
LHICW12 |
LHICW12G |
LHISW25H |
LHISW25L |
LHISW30 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy