(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Ball Bushings - Flanged, double. (Part Numbers)

Linear Ball Bushings - Flanged, double.
  • Volume Discount

New grease options (Type A: Alvania Grease S2, Type Y: AFF by THK) and more of no seal types are added. [3/31/23]
Easy to assemble with bolt-on flanges. The Opposite Counterbored Hole Type is also available.

  • METRIC
  • inCAD Components
Flanged Linear Bushings - Double Type:Related Image
[ ! ]For Feature of Low Temperature Black Chrome Plating, see >> Click here.
・Materials
Counterbored HolesTypeOuter CylinderBallsRetainerAmbient Operating Temp.[ A ]Accessories
Round FlangeSquare FlangeCompact Flange[ M ]Material[ H ]Hardness[ S ]Surface Treatment[ M ]Material[ M ]Material
Opposite Counterbored HoleLHZRWLHZSWLHZCW52100 Bearing Steel 58HRC~-52100 Bearing Steel Plastic
(Duracon M90)
-20~80°CSeal [ M ]Material
Nitrile Rubber
(-20~120°C)
Standard
Type
LHFRW-N
No Seal
LHFSW-N
No Seal
LHFCW-N
No Seal
LHFRWLHFSWLHFCW
LHFRWFLHFSWFLHFCWFStainless Steel (Stainless Steel)-20~110°C
LHFRWRLHFSWRLHFCWRLow Temperature Black Chrome Plating440C Stainless Steel
Equivalent
Plastic
(Duracon M90)
-20~80°C
LHFRWMLHFSWMLHFCWMElectroless Nickel Plating
LHFRWMFLHFSWMFLHFCWMFStainless Steel (Stainless Steel)-20~110°C
SLHFRWSLHFSWSLHFCW440C Stainless Steel
Equivalent
56HRC~-Plastic (Duracon M90)-20~80°C
SLHFRWSSLHFSWSSLHFCWSStainless Steel (Stainless Steel)-20~120°C

Specifications

Part Number 
LHFCW12
LHFCW-N12
Flanged Linear Bushings - Double Type:Related ImageLHFCWR10
Flanged Linear Bushings - Double Type:Related ImageLHFCWR10L
Flanged Linear Bushings - Double Type:Related ImageLHFCWR10G
Flanged Linear Bushings - Double Type:Related ImageLHFCWR10H

(No Seal)
(Low Temperature Black Chrome Plating)
(L Type Greased)
(G Type Greased)
(H Type Greased)
Alternative grease types available.
For Days to Ship, Price and Performance, see >> Click here
drD ToleranceLHTdd1tP.C.D.WFAEccentricityRows of BallsPerpendicularityBasic Load RatingAllowable Static Moment (N·m)Mass (g)
 Tolerance No Surface TreatmentSurface Treatment ToleranceC (Dynamic) NCo (Static) NRound FlangeSquare FlangeCompact Flange
30
-0.010
70
-0.011
0
-0.015
19±0.3193.52.54.52.11315-130.01040.0101382100.518.777.7
4823201416-141762540.6311910
510282553.563.11720-172634121.38242021
6120
-0.013
0
-0.018
35282022-200.0150.0153245292.18312528
81545322425-244317844.31514347
10190
-0.016
0
-0.021
554064.57.54.12930-2958811007.24987890
122157423232-32657120010.911090102
132361433334-33813157011.6130108123
16287048383722311230235019.7190165182
200
-0.012
320
-0.019
0
-0.025
805485.595.1434224360.02050.0201400274026.8260225247
2540112625150324061560314043.4540500525
304512374106.6116.1605835492490549082.8680590645
350
-0.015
520
-0.022
0
-0.030
13582676438550.0250.025265062701101020930945
406015196139148.17875456434308040147157013801423
508019211698925680608015900397360034003437
kgf=Nx0.101972

Price list

drUnit Price
Round FlangeSquare FlangeCompact Flange
LHZRWLHFRW-NLHFRWLHFRWFLHFRWRLHFRWMLHFRWMFSLHFRWSLHFRWSLHZSWLHFSW-NLHFSWLHFSWFLHFSWRLHFSWMLHFSWMFSLHFSWSLHFSWSLHZCWLHFCW-NLHFCWLHFCWFLHFCWRLHFCWMLHFCWMFSLHFCWSLHFCWS
3--1,3501,770-------1,5702,160-------1,4502,100-----
4--1,2501,760-------1,4802,060-------1,3502,000-----
5--1,2501,760-------1,4802,060-------1,3502,000-----
61,1101,0801,0701,5201,6501,4401,6902,0402,5601,3101,2901,2601,7901,8501,7202,0102,4103,0201,1301,1101,0901,7101,6701,4801,8702,3302,910
81,1201,0901,0801,5201,6601,4401,6902,0502,5601,3101,2901,2601,7901,8501,7202,0102,4103,0201,1301,1101,0901,7101,6701,4801,8702,3302,920
101,1401,1201,1001,5801,8101,4901,7602,1202,6401,3701,3401,3201,8602,0401,7802,0902,5003,1301,1701,1401,1301,7701,8401,5201,9402,4003,010
121,2201,2001,1801,6801,8901,5901,8702,2502,8101,4601,4301,4101,9802,1301,9002,2202,6603,3401,2401,2201,2001,8801,9101,6202,0602,5703,200
131,3501,3201,3001,8402,0201,7602,0502,4703,1001,6001,5801,5402,1802,2702,0802,4302,9203,6601,3601,3301,3102,0802,0301,7802,2702,8203,530
161,5501,5201,5002,1102,6202,0302,3502,8303,5401,8501,8301,7802,4902,9202,4102,7903,3604,1901,5401,5101,4902,3502,6102,0402,5703,2204,020
201,8801,8501,8102,5302,9502,4502,8403,4004,2502,2402,2102,1603,0003,3102,9103,3704,0405,0401,8901,8601,8202,8102,9202,4603,0603,8704,830
252,6802,6602,5903,5804,1103,5004,0204,8306,0303,2003,1803,0904,2704,6304,1704,7905,7607,1902,6902,6702,6003,9204,0103,5104,2805,5306,900
303,7803,7503,6505,0005,2804,9105,6206,7508,4204,5004,4704,3405,9706,0005,8706,7108,05010,0403,7903,7603,6605,4405,0704,9205,9407,7209,650
35--5,920--6,970-----7,070--8,110-----6,270--7,390---
40--7,640--9,170-----9,140--10,650-----8,090--9,720---
50--10,300--13,150-----12,310--15,170-----10,930--13,950---
Volume Discount Rate ([ ! ]Round down to nearest one cent.) P.89
· LHFRW, LHFCW
Quantity1~1920~3435~4950~99
Discount RateUnit Price5%10%18%
Days to ShipStandard
[ ! ]For Precautions for Use, see >> Click here [ ! ]Height-Adjusting Spacers for Flanged Bushings can be chosen from >> Click here [ ! ]For orders larger than indicated quantity, please request a quotation.
· LHFCWR, LHFRW-N, LHFRWR, LHFSWMF
LHFSW-N, LHFSWR, LHZCW, LHZSW
Quantity1~1920~3435~4950~99
Discount RateUnit Price5%10%18%
Days to ShipStandardTo Be Quoted
[ ! ]For orders larger than indicated quantity, please request a quotation.
· Others
Quantity1~1920~3435~4950~99
Discount RateUnit Price5%10%18%
Days to ShipStandardTo Be Quoted
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LHFRW20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Cylinder Material Outer Cylinder Surface Finish For Shaft Size
(mm)
Overall Length L
(mm)
O.D. D
(mm)
Basic Dynamic Load Rating (Details)
(N)
Basic Static Load Rating
(N)
Inner Contact Circle Tolerance (Negative Side)
(mm)
Eccentricity
(µm)
Flange Shape Ball Material Retainer Material Seals Counterbored Hole Greased filled
1 Piece(s)Available

Same day

Stock

10[Steel] 52100 Bearing Steel EquivalentNone20803214002740-0.01220Round Flanged52100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)With SealStandardStandard (Rust Prevent Oil)

Loading...

  1. 1

Technical Information

Applications for Different Types of Grease

TypeProduct NameMain Characteristic
Type LET-100K (Made by Kyodo Yushi)Excellent heat resistance and oxidation stability. Also high adhesion and cohesion with limited spatter or leakage.
Type GLG2 (Made by NSK Ltd.)Suitable for clean environments due to low particle generation grease. Also good anti-rust properties.
Type HFGL (Lubriplate)Suitable for the pharmaceutical, food and beverage industry (NSF H-1 Reg. NO.043534).

Support Information

Reference: Tolerance Range of Linear Bushing and Shafts made by MISUMI

For MISUMI Linear Bushing, it is recommended to use the combination with MISUMI Shafts (hardened to g6 tolerance).

H6H7H8H9Applicable PartFunctional ClassificationApplication Example
Can be Moved RelativelyClearance FitRoll Fitf6f7f7
f8
Fitted to provide adequate clearance to permit movement (high quality fit).
Regular normal temperature bearing lubricated with grease or oil.
Regular Fitting (Often comes apart.)Part into which a cooled exhaust valve box is inserted.
Regular Shaft and Bushing
Link lever and bushing
Fine Roll Fitg5g6Continuously revolving part of a precision machine under a light load.
Fitting with a narrow gap so as to permit movement (spigot and positioning).
Precision sliding part.
Part required for precise motion with virtually no backlash.Link Device Pin and Lever
Key and its groove
Precision control valve rod
Cannot be Moved RelativelyTransition FitSliding Fith5h6h7
h8
h9Fitting so as to permit movement by hand, with a lubricant applied (high-quality positioning).
Special High Precision Sliding Part
Unimportant Stationary Part
Can be disassembled and reassembled without damaging components.Force cannot be transmitted by the fitting force alone.Fitting a rim and a boss together
Fitting the gear of a precision gear device
Push Fith5
h6
js6Fitting that accommodates a slight gap.
Precision fitting that locks both parts during use.
Fitting that allows assembly and disassembly with a wooden or lead hammer.
Fitting Coupling Flanges Together
Governor Path and Pin
Fitting a Gear Rim and a Boss Together

Features

Linear bushings compatible with low-temperature black chrome plating

*The photo shows the condition of the shafts & linear bushings after the sliding test.

ー Low-temperature black chrome plating on linear bushings is a 5µm fluoropolymer layer chemically deposited as a black film, and it has a long-lasting rust preventive effect.
In addition, the coating is resistant to cracking from extreme and repeated bending.

ー Low-temperature black chrome-plated shafts are suitable for locations where rusting or light reflection is undesirable.

ーWhen used as an assembly with a linear shaft that is compatible with low-temperature black chromium plating, it is suitable for rust prone locations.

Note: The bore of the low-temperature chromium-plated Linear Bearing has no surface treatment.

Sliding Test Conditions

50 km sliding test was conducted with a 412 N load on the linear bushing.
No performance degradation after testing.

Linear bushing model compatible with low temperature black chrome plating.

Straight TypeCompatible Inner Diameter
Single TypeΦ3~φ30
Double TypeΦ5~φ30
Flange TypeCompatible Inner Diameter
Single TypeΦ6~φ30
Double Type

MISUMI linear bushings, with the exception of the MX type lubrication unit, are coated with anti-rust oil, but not with grease. By selecting the grease below, you can switch to one with grease application.

Antirust Performance Comparison Test (Reference)

52100 Bearing Steel440C Stainless SteelElectroless Nickel PlatingLow Temperature Black Chrome Plating
Before the test
72 hrs
168 hrs

Test Method: Salt water spray testing method conforms to JIS H8502.
(Spray 35°C, 5% NaCl Solution)
Test Sample: Round Flanged Linear Bushings – Single Type

 

Basic Information

TYPE Flange Motion Linear Motion Style Standard
Flange Type Standard Flange Lubrication Type Standard Type Standard Flange
Ball Recirculating Type Double Precision High Grade

Please check the type/dimensions/specifications of the part LHFRW20 in the Linear Ball Bushings - Flanged, double. series.

Products like this...

Part Number
LHFCW-N16
LHFCW-N20
LHFCW-N25
LHFRW20G
LHFRW20H
LHFRW20L
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Cylinder Material Outer Cylinder Surface Finish For Shaft Size
(mm)
Overall Length L
(mm)
O.D. D
(mm)
Basic Dynamic Load Rating (Details)
(N)
Basic Static Load Rating
(N)
Inner Contact Circle Tolerance (Negative Side)
(mm)
Eccentricity
(µm)
Flange Shape Ball Material Retainer Material Seals Counterbored Hole Greased filled
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel EquivalentNone16702812302350-0.0115Compact Flanged52100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)No SealStandardStandard (Rust Prevent Oil)
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel EquivalentNone20803214002740-0.01220Compact Flanged52100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)No SealStandardStandard (Rust Prevent Oil)
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel EquivalentNone251124015603140-0.01220Compact Flanged52100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)No SealStandardStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel EquivalentNone20803214002740-0.01220Round Flanged52100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)With SealStandardType G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel EquivalentNone20803214002740-0.01220Round Flanged52100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)With SealStandardType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel EquivalentNone20803214002740-0.01220Round Flanged52100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)With SealStandardType L (Heat Resistance)

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.