(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Open double ball bushings, designed for applications on continuously supported shafts. The bushings are the Super Smart series which feature self-aligning characteristics and offer twice the load capacity or eight times the life of the SUPER series bushings. They incorporate a wide aluminum housing, longer than the single model, which facilitates mounting a plate from the top. Configurable dimensions in millimeters, compatible with linear shafts in millimeters.
Part Number
Configured Part Number is shown.
SSETWNOM20DD
TYPE | Housings | Motion | Linear Motion |
---|---|---|---|
Style | Open | For Shaft Size(mm) | 20 |
Overall Length L(mm) | 104 | Lubrication Type | Standard |
Length | Double | Seals | With Seal |
Self Aligning | Yes | - | - |
TYPE | Housings | Motion | Linear Motion | Style | Open |
---|---|---|---|---|---|
For Shaft Size(mm) | 20 | Overall Length L(mm) | 104 | Lubrication Type | Standard |
Length | Double | Seals | With Seal | Self Aligning | Yes |
Please check the type/dimensions/specifications of the part SSETWNOM20DD in the Linear Ball Bushings - Bearing type, with double open bushing. Super Smart Series. series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy