(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Precision Linear Shafts - Hollow, fully configurable ends.

Precision Linear Shafts - Hollow, fully configurable ends.

Click this image to zoom it.

Move the mouse over the image to zoom

Precision Hollow Linear Shaft with Configurable Shaft Ends are available in 52100 Bearing Steel Equivalent with the following options for Surface Treatment : Hard Chrome Plating or No Surface Treatment.
[Diameter range] 6mm - 50mm
[Length range]20mm - 1500mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.

  • METRIC
  • inCAD Components
Precision Hollow Linear Shafts - Shaft Ends Specified:Related Image
[ ! ]About Hollow Shaft Wall Thickness Deviations, please see. >> Click here.
[ ! ]Circularity, Straightness, Perpendicularity, Wall Thickness Deviations and Changes in Hardness, >> Click here, >> Click here
· One End Tapped Hollow Shafts Please see >> Click here
· Both Ends Threaded Hollow Please see >> Click here
One End Stepped Hollow Please see >> Click here
Retaining Ring Detailed Dimensions Please see >> Click here
・Materials
Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
FSPJ52100 Bearing Steel EquivalentEffective Hardened Depth of Induction Hardened >>Click here
58HRC~
-
FPSPJHard Chrome Plating
Plating Hardness: HV750 ~ Plating Thickness: 5µ or More

Specifications

Part Number - D - L - F - M - B - T - N - S - H - U - P - Q
TypeLeft EndRight End
FSPJ A C - D12 - L100             - T20 - N10 - S12                
Part Number Selection t 0.5mm Increment 1mm Increment Selection C
Type Left End Shape Right End Shape D L F, T B, S H, U P, Q M, N (Coarse)
FSPJ
FPSPJ
A
B
C
D
E
F
A
B
C
D
E
F
6 2 20.0~1500.0
(L≤Dx50)
2≤F≤P(M)x5
2≤T≤Q(N)x5
2≤B≤Mx3
2≤S≤Nx3
B≤F-2
S≤T-2
(When M, N≤6)
B≤F-3
S≤T-3
(When M, N≤8, 10)
B≤F-5
S≤T-5
(When M, N≥12)
2≤H, U
(When D=6)

3≤H, U
(When 6<D≤10)

4≤H, U
(When 10<D≤20)

5≤H, U
(When 20<D)
H, U<L2
t+4≤P, Q<D 3
4
5
6
8
10
12
16
20
24
30
0.5 or less when D
8 3
10 4
12 6
13 7
16 10
20 14
25 16
30 17
35 19
40 20
50 26
[ ! ]Specify t<M, or t<N.

Alterations

Precision Hollow Linear Shafts - Shaft Ends Specified:Related Image
[ ! ]Alterations may lower hardness. Please see >> Click here.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FPSPJAA-D[6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40,​50]-L[20-1500/0.5]
FPSPJAB-D[6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40,​50]-L[20-1500/0.5]-N[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]
FPSPJAC-D[6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40,​50]-L[20-1500/0.5]-T[0-250/0.5]-N[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-S[0-90/1]
FPSPJAC-D[6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40,​50]-L[20-1500/0.5]-T[0-250/0.5]-QMC[3,​4,​5,​6,​8,​15,​17,​20,​25,​30]-S[0-90/1]
FPSPJAC-D[6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40,​50]-L[20-1500/0.5]-T[0-250/0.5]-QMS[10,​12,​14,​18]-S[0-90/1]
FPSPJAD-D[6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40,​50]-L[20-1500/0.5]-T[0-250/0.5]-Q[2-50/1]
FPSPJAE-D[6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40,​50]-L[20-1500/0.5]-T[0-250/0.5]-N[3,​4,​5,​6,​8,​12,​16,​20,​24,​30]-Q[2-50/1]
FPSPJAF-D[6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40,​50]-L[20-1500/0.5]-U[1-1500/1]
FPSPJBA-D[6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40,​50]-L[20-1500/0.5]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]
FPSPJBB-D[6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40,​50]-L[20-1500/0.5]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-N[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]
FPSPJBC-D[6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40,​50]-L[20-1500/0.5]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-T[0-250/0.5]-N[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-S[0-90/1]
FPSPJBC-D[6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40,​50]-L[20-1500/0.5]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-T[0-250/0.5]-QMC[3,​4,​5,​6,​8,​15,​17,​20,​25,​30]-S[0-90/1]
FPSPJBC-D[6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40,​50]-L[20-1500/0.5]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-T[0-250/0.5]-QMS[10,​12,​14,​18]-S[0-90/1]
FPSPJBD-D[6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40,​50]-L[20-1500/0.5]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-T[0-250/0.5]-Q[2-50/1]
FPSPJBE-D[6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40,​50]-L[20-1500/0.5]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-T[0-250/0.5]-N[3,​4,​5,​6,​8,​12,​16,​20,​24,​30]-Q[2-50/1]
FPSPJBF-D[6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40,​50]-L[20-1500/0.5]-M[3,​4,​5,​6,​8,​12,​16,​20,​24,​30]-U[1-1500/1]
FPSPJCA-D[6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40,​50]-L[20-1500/0.5]-F[0-250/0.5]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-B[0-90/1]
FPSPJCB-D[6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40,​50]-L[20-1500/0.5]-F[0-250/0.5]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-B[0-90/1]-N[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]
FPSPJCC-D[6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40,​50]-L[20-1500/0.5]-F[0-250/0.5]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-B[0-90/1]-T[0-250/0.5]-N[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-S[0-90/1]
FPSPJCC-D[6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40,​50]-L[20-1500/0.5]-F[0-250/0.5]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-B[0-90/1]-T[0-250/0.5]-QMC[3,​4,​5,​6,​8,​15,​17,​20,​25,​30]-S[0-90/1]
FPSPJCC-D[6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40,​50]-L[20-1500/0.5]-F[0-250/0.5]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-B[0-90/1]-T[0-250/0.5]-QMS[10,​12,​14,​18]-S[0-90/1]
FPSPJCD-D[6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40,​50]-L[20-1500/0.5]-F[0-250/0.5]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-B[0-90/1]-T[0-250/0.5]-Q[2-50/1]
FPSPJCE-D[6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40,​50]-L[20-1500/0.5]-F[0-250/0.5]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-B[0-90/1]-T[0-250/0.5]-N[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-Q[2-50/1]
FPSPJCF-D[6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40,​50]-L[20-1500/0.5]-F[0-250/0.5]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-B[0-90/1]-U[1-1500/1]
FPSPJDA-D[6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40,​50]-L[20-1500/0.5]-F[0-250/0.5]-P[2-50/1]
FPSPJDB-D[6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40,​50]-L[20-1500/0.5]-F[0-250/0.5]-N[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-P[2-50/1]
FPSPJDC-D[6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40,​50]-L[20-1500/0.5]-F[0-250/0.5]-T[0-250/0.5]-N[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-S[0-90/1]-P[2-50/1]
FPSPJDC-D[6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40,​50]-L[20-1500/0.5]-F[0-250/0.5]-T[0-250/0.5]-QMC[3,​4,​5,​6,​8,​15,​17,​20,​25,​30]-S[0-90/1]-P[2-50/1]
FPSPJDC-D[6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40,​50]-L[20-1500/0.5]-F[0-250/0.5]-T[0-250/0.5]-QMS[10,​12,​14,​18]-S[0-90/1]-P[2-50/1]
FPSPJDD-D[6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40,​50]-L[20-1500/0.5]-F[0-250/0.5]-T[0-250/0.5]-P[2-50/1]-Q[2-50/1]
FPSPJDE-D[6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40,​50]-L[20-1500/0.5]-F[0-250/0.5]-T[0-250/0.5]-N[3,​4,​5,​6,​8,​12,​16,​20,​24,​30]-P[2-50/1]-Q[2-50/1]
FPSPJDF-D[6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40,​50]-L[20-1500/0.5]-F[0-250/0.5]-U[1-1500/1]-P[2-50/1]
FPSPJEA-D[6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40,​50]-L[20-1500/0.5]-F[0-250/0.5]-M[3,​4,​5,​6,​8,​12,​16,​20,​24,​30]-P[2-50/1]
FPSPJEB-D[6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40,​50]-L[20-1500/0.5]-F[0-250/0.5]-M[3,​4,​5,​6,​8,​12,​16,​20,​24,​30]-N[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-P[2-50/1]
FPSPJEC-D[6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40,​50]-L[20-1500/0.5]-F[0-250/0.5]-M[3,​4,​5,​6,​8,​12,​16,​20,​24,​30]-T[0-250/0.5]-N[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-S[0-90/1]-P[2-50/1]
FPSPJEC-D[6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40,​50]-L[20-1500/0.5]-F[0-250/0.5]-M[3,​4,​5,​6,​8,​12,​16,​20,​24,​30]-T[0-250/0.5]-QMC[3,​4,​5,​6,​8,​15,​17,​20,​25,​30]-S[0-90/1]-P[2-50/1]
FPSPJEC-D[6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40,​50]-L[20-1500/0.5]-F[0-250/0.5]-M[3,​4,​5,​6,​8,​12,​16,​20,​24,​30]-T[0-250/0.5]-QMS[10,​12,​14,​18]-S[0-90/1]-P[2-50/1]
FPSPJED-D[6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40,​50]-L[20-1500/0.5]-F[0-250/0.5]-M[3,​4,​5,​6,​8,​12,​16,​20,​24,​30]-T[0-250/0.5]-P[2-50/1]-Q[2-50/1]
FPSPJEE-D[6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40,​50]-L[20-1500/0.5]-F[0-250/0.5]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-T[0-250/0.5]-N[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-P[2-50/1]-Q[2-50/1]
FPSPJEF-D[6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40,​50]-L[20-1500/0.5]-F[0-250/0.5]-M[3,​4,​5,​6,​8,​12,​16,​20,​24,​30]-U[1-1500/1]-P[2-50/1]
FPSPJFA-D[6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40,​50]-L[20-1500/0.5]-H[1-1500/1]
FPSPJFB-D[6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40,​50]-L[20-1500/0.5]-N[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-H[1-1500/1]
FPSPJFC-D[6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40,​50]-L[20-1500/0.5]-T[0-250/0.5]-N[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-S[0-90/1]-H[1-1500/1]
FPSPJFC-D[6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40,​50]-L[20-1500/0.5]-T[0-250/0.5]-QMC[3,​4,​5,​6,​8,​15,​17,​20,​25,​30]-S[0-90/1]-H[1-1500/1]
FPSPJFC-D[6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40,​50]-L[20-1500/0.5]-T[0-250/0.5]-QMS[10,​12,​14,​18]-S[0-90/1]-H[1-1500/1]
FPSPJFD-D[6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40,​50]-L[20-1500/0.5]-T[0-250/0.5]-H[1-1500/1]-Q[2-50/1]
FPSPJFE-D[6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40,​50]-L[20-1500/0.5]-T[0-250/0.5]-N[3,​4,​5,​6,​8,​12,​16,​20,​24,​30]-H[1-1500/1]-Q[2-50/1]
FPSPJFF-D[6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40,​50]-L[20-1500/0.5]-H[1-1500/1]-U[1-1500/1]
FSPJAA-D[6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40,​50]-L[20-1500/0.5]
FSPJAB-D[6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40,​50]-L[20-1500/0.5]-N[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]
FSPJAC-D[6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40,​50]-L[20-1500/0.5]-T[0-250/0.5]-N[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-S[0-90/1]
FSPJAC-D[6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40,​50]-L[20-1500/0.5]-T[0-250/0.5]-QMC[3,​4,​5,​6,​8,​15,​17,​20,​25,​30]-S[0-90/1]
FSPJAC-D[6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40,​50]-L[20-1500/0.5]-T[0-250/0.5]-QMS[10,​12,​14,​18]-S[0-90/1]
FSPJAD-D[6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40,​50]-L[20-1500/0.5]-T[0-250/0.5]-Q[2-50/1]
FSPJAE-D[6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40,​50]-L[20-1500/0.5]-T[0-250/0.5]-N[3,​4,​5,​6,​8,​12,​16,​20,​24,​30]-Q[2-50/1]
FSPJAF-D[6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40,​50]-L[20-1500/0.5]-U[1-1500/1]
FSPJBA-D[6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40,​50]-L[20-1500/0.5]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]
FSPJBB-D[6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40,​50]-L[20-1500/0.5]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-N[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]
FSPJBC-D[6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40,​50]-L[20-1500/0.5]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-T[0-250/0.5]-N[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-S[0-90/1]
FSPJBD-D[6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40,​50]-L[20-1500/0.5]-M[3,​4,​5,​6,​8,​12,​16,​20,​24,​30]-T[0-250/0.5]-Q[2-50/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBasic Shape Shaft Dia. D
(mm)
End Shape (Left) End Shape (Right) Surface Finish Length L
(mm)
B
(mm)
Coarse Thread [M]
(mm)
F
(mm)
H
(mm)
Thread (Coarse) [N]
(mm)
S
(mm)
T
(mm)
P
(mm)
Q
(mm)
Thread (Fine) [QMS]
(mm)
Thread (Super-Fine) [QMC]
(mm)
U
(mm)
1 Piece(s)

10 Days or more

10Hollow6 ~ 50No MachiningNo MachiningHard Chrome20 ~ 1500------------
1 Piece(s)

12 Days or more

10Hollow6 ~ 50No MachiningTappedHard Chrome20 ~ 1500----3 ~ 30-------
1 Piece(s)

12 Days or more

10Hollow6 ~ 50No MachiningThreadedHard Chrome20 ~ 1500----3 ~ 300 ~ 900 ~ 250-----
1 Piece(s)

12 Days or more

10Hollow6 ~ 50No MachiningThreadedHard Chrome20 ~ 1500-----0 ~ 900 ~ 250---3 ~ 30-
1 Piece(s)

12 Days or more

10Hollow6 ~ 50No MachiningThreadedHard Chrome20 ~ 1500-----0 ~ 900 ~ 250--10 ~ 18--
1 Piece(s)

12 Days or more

10Hollow One End Stepped6 ~ 50No MachiningNo MachiningHard Chrome20 ~ 1500------0 ~ 250-2 ~ 50---
1 Piece(s)

12 Days or more

10Hollow One End Stepped6 ~ 50No MachiningTappedHard Chrome20 ~ 1500----3 ~ 30-0 ~ 250-2 ~ 50---
1 Piece(s)

12 Days or more

10Hollow6 ~ 50No MachiningRetaining Ring GrooveHard Chrome20 ~ 1500-----------1 ~ 1500
1 Piece(s)

12 Days or more

10Hollow6 ~ 50TappedNo MachiningHard Chrome20 ~ 1500-3 ~ 30----------
1 Piece(s)

12 Days or more

10Hollow6 ~ 50TappedTappedHard Chrome20 ~ 1500-3 ~ 30--3 ~ 30-------
1 Piece(s)

12 Days or more

10Hollow6 ~ 50TappedThreadedHard Chrome20 ~ 1500-3 ~ 30--3 ~ 300 ~ 900 ~ 250-----
1 Piece(s)

12 Days or more

10Hollow6 ~ 50TappedThreadedHard Chrome20 ~ 1500-3 ~ 30---0 ~ 900 ~ 250---3 ~ 30-
1 Piece(s)

12 Days or more

10Hollow6 ~ 50TappedThreadedHard Chrome20 ~ 1500-3 ~ 30---0 ~ 900 ~ 250--10 ~ 18--
1 Piece(s)

12 Days or more

10Hollow One End Stepped6 ~ 50TappedNo MachiningHard Chrome20 ~ 1500-3 ~ 30----0 ~ 250-2 ~ 50---
1 Piece(s)

12 Days or more

10Hollow One End Stepped6 ~ 50TappedTappedHard Chrome20 ~ 1500-3 ~ 30--3 ~ 30-0 ~ 250-2 ~ 50---
1 Piece(s)

12 Days or more

10Hollow6 ~ 50TappedRetaining Ring GrooveHard Chrome20 ~ 1500-3 ~ 30---------1 ~ 1500
1 Piece(s)

12 Days or more

10Hollow6 ~ 50ThreadedNo MachiningHard Chrome20 ~ 15000 ~ 903 ~ 300 ~ 250---------
1 Piece(s)

12 Days or more

10Hollow6 ~ 50ThreadedTappedHard Chrome20 ~ 15000 ~ 903 ~ 300 ~ 250-3 ~ 30-------
1 Piece(s)

12 Days or more

10Hollow6 ~ 50ThreadedThreadedHard Chrome20 ~ 15000 ~ 903 ~ 300 ~ 250-3 ~ 300 ~ 900 ~ 250-----
1 Piece(s)

12 Days or more

10Hollow6 ~ 50ThreadedThreadedHard Chrome20 ~ 15000 ~ 903 ~ 300 ~ 250--0 ~ 900 ~ 250---3 ~ 30-
1 Piece(s)

12 Days or more

10Hollow6 ~ 50ThreadedThreadedHard Chrome20 ~ 15000 ~ 903 ~ 300 ~ 250--0 ~ 900 ~ 250--10 ~ 18--
1 Piece(s)

12 Days or more

10Hollow One End Stepped6 ~ 50ThreadedNo MachiningHard Chrome20 ~ 15000 ~ 903 ~ 300 ~ 250---0 ~ 250-2 ~ 50---
1 Piece(s)

12 Days or more

10Hollow One End Stepped6 ~ 50ThreadedTappedHard Chrome20 ~ 15000 ~ 903 ~ 300 ~ 250-3 ~ 30-0 ~ 250-2 ~ 50---
1 Piece(s)

12 Days or more

10Hollow6 ~ 50ThreadedRetaining Ring GrooveHard Chrome20 ~ 15000 ~ 903 ~ 300 ~ 250--------1 ~ 1500
1 Piece(s)

12 Days or more

10Hollow One End Stepped6 ~ 50No MachiningNo MachiningHard Chrome20 ~ 1500--0 ~ 250----2 ~ 50----
1 Piece(s)

12 Days or more

10Hollow One End Stepped6 ~ 50No MachiningTappedHard Chrome20 ~ 1500--0 ~ 250-3 ~ 30--2 ~ 50----
1 Piece(s)

12 Days or more

10Hollow One End Stepped6 ~ 50No MachiningThreadedHard Chrome20 ~ 1500--0 ~ 250-3 ~ 300 ~ 900 ~ 2502 ~ 50----
1 Piece(s)

12 Days or more

10Hollow One End Stepped6 ~ 50No MachiningThreadedHard Chrome20 ~ 1500--0 ~ 250--0 ~ 900 ~ 2502 ~ 50--3 ~ 30-
1 Piece(s)

12 Days or more

10Hollow One End Stepped6 ~ 50No MachiningThreadedHard Chrome20 ~ 1500--0 ~ 250--0 ~ 900 ~ 2502 ~ 50-10 ~ 18--
1 Piece(s)

12 Days or more

10Hollow Both Ends Stepped6 ~ 50No MachiningNo MachiningHard Chrome20 ~ 1500--0 ~ 250---0 ~ 2502 ~ 502 ~ 50---
1 Piece(s)

12 Days or more

10Hollow Both Ends Stepped6 ~ 50No MachiningTappedHard Chrome20 ~ 1500--0 ~ 250-3 ~ 30-0 ~ 2502 ~ 502 ~ 50---
1 Piece(s)

12 Days or more

10Hollow One End Stepped6 ~ 50No MachiningRetaining Ring GrooveHard Chrome20 ~ 1500--0 ~ 250----2 ~ 50---1 ~ 1500
1 Piece(s)

12 Days or more

10Hollow One End Stepped6 ~ 50TappedNo MachiningHard Chrome20 ~ 1500-3 ~ 300 ~ 250----2 ~ 50----
1 Piece(s)

12 Days or more

10Hollow One End Stepped6 ~ 50TappedTappedHard Chrome20 ~ 1500-3 ~ 300 ~ 250-3 ~ 30--2 ~ 50----
1 Piece(s)

12 Days or more

10Hollow One End Stepped6 ~ 50TappedThreadedHard Chrome20 ~ 1500-3 ~ 300 ~ 250-3 ~ 300 ~ 900 ~ 2502 ~ 50----
1 Piece(s)

12 Days or more

10Hollow One End Stepped6 ~ 50TappedThreadedHard Chrome20 ~ 1500-3 ~ 300 ~ 250--0 ~ 900 ~ 2502 ~ 50--3 ~ 30-
1 Piece(s)

12 Days or more

10Hollow One End Stepped6 ~ 50TappedThreadedHard Chrome20 ~ 1500-3 ~ 300 ~ 250--0 ~ 900 ~ 2502 ~ 50-10 ~ 18--
1 Piece(s)

12 Days or more

10Hollow Both Ends Stepped6 ~ 50TappedNo MachiningHard Chrome20 ~ 1500-3 ~ 300 ~ 250---0 ~ 2502 ~ 502 ~ 50---
1 Piece(s)

12 Days or more

10Hollow Both Ends Stepped6 ~ 50TappedTappedHard Chrome20 ~ 1500-3 ~ 300 ~ 250-3 ~ 30-0 ~ 2502 ~ 502 ~ 50---
1 Piece(s)

12 Days or more

10Hollow One End Stepped6 ~ 50TappedRetaining Ring GrooveHard Chrome20 ~ 1500-3 ~ 300 ~ 250----2 ~ 50---1 ~ 1500
1 Piece(s)

12 Days or more

10Hollow6 ~ 50Retaining Ring GrooveNo MachiningHard Chrome20 ~ 1500---1 ~ 1500--------
1 Piece(s)

12 Days or more

10Hollow6 ~ 50Retaining Ring GrooveTappedHard Chrome20 ~ 1500---1 ~ 15003 ~ 30-------
1 Piece(s)

12 Days or more

10Hollow6 ~ 50Retaining Ring GrooveThreadedHard Chrome20 ~ 1500---1 ~ 15003 ~ 300 ~ 900 ~ 250-----
1 Piece(s)

12 Days or more

10Hollow6 ~ 50Retaining Ring GrooveThreadedHard Chrome20 ~ 1500---1 ~ 1500-0 ~ 900 ~ 250---3 ~ 30-
1 Piece(s)

12 Days or more

10Hollow6 ~ 50Retaining Ring GrooveThreadedHard Chrome20 ~ 1500---1 ~ 1500-0 ~ 900 ~ 250--10 ~ 18--
1 Piece(s)

12 Days or more

10Hollow One End Stepped6 ~ 50Retaining Ring GrooveNo MachiningHard Chrome20 ~ 1500---1 ~ 1500--0 ~ 250-2 ~ 50---
1 Piece(s)

12 Days or more

10Hollow One End Stepped6 ~ 50Retaining Ring GrooveTappedHard Chrome20 ~ 1500---1 ~ 15003 ~ 30-0 ~ 250-2 ~ 50---
1 Piece(s)

10 Days or more

10Hollow6 ~ 50Retaining Ring GrooveRetaining Ring GrooveHard Chrome20 ~ 1500---1 ~ 1500-------1 ~ 1500
1 Piece(s)

10 Days or more

10Hollow6 ~ 50No MachiningNo MachiningNone20 ~ 1500------------
1 Piece(s)

10 Days or more

10Hollow6 ~ 50No MachiningTappedNone20 ~ 1500----3 ~ 30-------
1 Piece(s)

10 Days or more

10Hollow6 ~ 50No MachiningThreadedNone20 ~ 1500----3 ~ 300 ~ 900 ~ 250-----
1 Piece(s)

10 Days or more

10Hollow6 ~ 50No MachiningThreadedNone20 ~ 1500-----0 ~ 900 ~ 250---3 ~ 30-
1 Piece(s)

10 Days or more

10Hollow6 ~ 50No MachiningThreadedNone20 ~ 1500-----0 ~ 900 ~ 250--10 ~ 18--
1 Piece(s)

10 Days or more

10Hollow One End Stepped6 ~ 50No MachiningNo MachiningNone20 ~ 1500------0 ~ 250-2 ~ 50---
1 Piece(s)

10 Days or more

10Hollow One End Stepped6 ~ 50No MachiningTappedNone20 ~ 1500----3 ~ 30-0 ~ 250-2 ~ 50---
1 Piece(s)

10 Days or more

10Hollow6 ~ 50No MachiningRetaining Ring GrooveNone20 ~ 1500-----------1 ~ 1500
1 Piece(s)

10 Days or more

10Hollow6 ~ 50TappedNo MachiningNone20 ~ 1500-3 ~ 30----------
1 Piece(s)

10 Days or more

10Hollow6 ~ 50TappedTappedNone20 ~ 1500-3 ~ 30--3 ~ 30-------
1 Piece(s)

10 Days or more

10Hollow6 ~ 50TappedThreadedNone20 ~ 1500-3 ~ 30--3 ~ 300 ~ 900 ~ 250-----
1 Piece(s)

10 Days or more

10Hollow One End Stepped6 ~ 50TappedNo MachiningNone20 ~ 1500-3 ~ 30----0 ~ 250-2 ~ 50---

Loading...

 

Basic Information

Material 52100 Bearing Steel Equivalent Shaft Fits Tolerance g6

Frequently asked questions (FAQ)

質問: Will the inner surface be hard chrome plated?
回答: No, the inner surface will not be plated. For more information please look at: https://us.misumi-ec.com/pdf/fa/2012/p1_0097.pdf

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.