(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
Color is ideal for IN/OUT identification.
Available in 6 colors: red, blue, green, yellow, silver, and black.
•□ Compatible Sockets□•
Mold coupler-Socket-~Heat resistant 80℃/180℃ series
Part Number
Configured Part Number is shown.
Compatible socket | Connection with socket | L | D1 | Hex wrench hole | Taper screw | ℓ1 | Type | ||
V | ℓ | d | R(PT) | Type | No. | ||||
Mold coupler series Socket hole diameter V=8 | 8 | 15 | 27 | 13 | 5 | 1/8 | 9 | JPS | 1 |
29 | 14 | 1/4 | 11 | 2 |
Compatible Socket: MISUMI Mold Coupler KSH・KTSH・KSM・KTSM・KFF・KTFF・F120−KSH・F120−KSM・F120−KFF・F120−KSHL・F120−KTSHBL
Nitto Mold Coupler K□□SH・K□□TSH・K□□SM・K□□TSM・K□□SF・K□□TSF・K□□SHL
Please use it under normal pressure 1.0MPa (10kgf/cm2) or less.
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
JPS1-BK |
JPS1-BU |
JPS1-G |
JPS1-R |
JPS1-S |
JPS1-Y |
JPS2-BK |
JPS2-BU |
JPS2-G |
JPS2-R |
JPS2-S |
JPS2-Y |
Loading...
Material | Brass | Connecting parts | Female thread | Heat proof | 180℃ |
---|---|---|---|---|---|
With/without valve | No valve | Shape | Straight | Spanner installation section | No |
Max Usable Pressure(MPa(kgf/cm2)) | 1.0(10) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy