(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mold Couplers -Sockets-【10 Pieces Per Package】 (Part Numbers)【10 Pieces Per Package】

Mold Couplers -Sockets-【10 Pieces Per Package】 (Part Numbers)

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Products
  • Volume Discount

•Product Type: Sockets
•Product: Socket
•Material: Brass
•Material: Brass
•Heat Proof: 180℃

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
10PACK-MKSF2
10PACK-MKSH2
10PACK-MKSH3
10PACK-MKSM2
10PACK-MKSM3
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

10

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

10

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

10

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

10

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

10

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support