(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Adjustable Bolts for Runner Flow Rate

Adjustable Bolts for Runner Flow Rate

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RRCB6-4
RRCB6-6
RRCB6-8
RRCB8-6
RRCB8-8
RRCB8-10
RRCB10-8
RRCB10-10
RRCB10-12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSA (Head diameter)
(mm)
E (Head thickness)
(mm)
1 Piece(s)Available

8 Days or more

1064
1 Piece(s)Available

8 Days or more

1066
1 Piece(s)Available

8 Days or more

1068
1 Piece(s)Available

8 Days or more

1086
1 Piece(s)Available

8 Days or more

1088
1 Piece(s)Available

8 Days or more

10810
1 Piece(s)Available

8 Days or more

10108
1 Piece(s)Available

8 Days or more

101010
1 Piece(s)Available

8 Days or more

101012
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSA (Head diameter)
(mm)
E (Head thickness)
(mm)

Loading...

  1. 1

Basic Information

Flow quantity adjustable pin type Bolt

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.