(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Runner Lock Pins -Straight/Cone-Shaped Tip Type-

Runner Lock Pins -Straight/Cone-Shaped Tip Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Product Name: Runner lock pin
•Tip Matching Shape: Straight type
•Tip shape: Cone-shaped tip

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RLKB2-[10-100/0.1]-P[0.9-1.9/0.1]-Y[0.8-1.8/0.1]
RLKB3-[10-100/0.1]-P[0.9-2.9/0.1]-Y[0.8-2.8/0.1]
RLKB4-[10-100/0.1]-P[1.1-3.9/0.1]-Y[1-3.8/0.1]
RLKB5-[10-100/0.1]-P[1.3-4.9/0.1]-Y[1.2-4.8/0.1]
RLKB6-[20-100/0.1]-P[1.6-5.9/0.1]-Y[1.5-5.8/0.1]
RLKB8-[20-100/0.1]-P[2.1-7.9/0.1]-Y[2-7.8/0.1]
RLKB10-[20-100/0.1]-P[2.6-9.9/0.1]-Y[2.5-9.8/0.1]
RLKBF2-[10-100/0.1]-P[0.9-1.9/0.1]-Y[0.8-1.8/0.1]-B[1-3/0.1]
RLKBF3-[10-100/0.1]-P[0.9-2.9/0.1]-Y[0.8-2.8/0.1]-B[1-3/0.1]
RLKBF4-[10-100/0.1]-P[1.1-3.9/0.1]-Y[1-3.8/0.1]-B[1.3-3.8/0.1]
RLKBF5-[10-100/0.1]-P[1.3-4.9/0.1]-Y[1.2-4.8/0.1]-B[1.5-4.5/0.1]
RLKBF6-[20-150/0.1]-P[1.6-5.9/0.1]-Y[1.5-5.8/0.1]-B[1.5-4.5/0.1]
RLKBF8-[20-150/0.1]-P[2.1-7.9/0.1]-Y[2-7.8/0.1]-B[2-6/0.1]
RLKBF10-[20-150/0.1]-P[2.6-9.9/0.1]-Y[2.5-9.8/0.1]-B[2.5-7.5/0.1]
RLKG2-[10-100/0.1]-P[0.9-1.9/0.1]-Y[0.8-1.8/0.1]
RLKG3-[10-100/0.1]-P[0.9-2.9/0.1]-Y[0.8-2.8/0.1]
RLKG4-[10-100/0.1]-P[1.1-3.9/0.1]-Y[1-3.8/0.1]
RLKG5-[10-100/0.1]-P[1.3-4.9/0.1]-Y[1.2-4.8/0.1]
RLKG6-[20-100/0.1]-P[1.6-5.9/0.1]-Y[1.5-5.8/0.1]
RLKG8-[20-100/0.1]-P[2.1-7.9/0.1]-Y[2-7.8/0.1]
RLKG10-[20-100/0.1]-P[2.6-9.9/0.1]-Y[2.5-9.8/0.1]
RLKGF2-[10-100/0.1]-P[0.9-1.9/0.1]-Y[0.8-1.8/0.1]-B[1-3/0.1]
RLKGF3-[10-100/0.1]-P[0.9-2.9/0.1]-Y[0.8-2.8/0.1]-B[1-3/0.1]
RLKGF4-[10-100/0.1]-P[1.1-3.9/0.1]-Y[1-3.8/0.1]-B[1.3-3.8/0.1]
RLKGF5-[10-100/0.1]-P[1.3-4.9/0.1]-Y[1.2-4.8/0.1]-B[1.5-4.5/0.1]
RLKGF6-[20-150/0.1]-P[1.6-5.9/0.1]-Y[1.5-5.8/0.1]-B[1.5-4.5/0.1]
RLKGF8-[20-150/0.1]-P[2.1-7.9/0.1]-Y[2-7.8/0.1]-B[2-6/0.1]
RLKGF10-[20-150/0.1]-P[2.6-9.9/0.1]-Y[2.5-9.8/0.1]-B[2.5-7.5/0.1]
RLKL2-[10-100/0.1]
RLKL3-[10-100/0.1]
RLKL4-[10-100/0.1]
RLKL5-[10-100/0.1]
RLKL6-[20-100/0.1]
RLKL8-[20-100/0.1]
RLKS2-[10-100/0.1]-S[1.3-3/0.1]
RLKS3-[10-100/0.1]-S[2-5.5/0.1]
RLKS4-[10-100/0.1]-S[2.5-7.5/0.1]
RLKS5-[10-100/0.1]-S[3.3-9/0.1]
RLKS6-[15-100/0.1]-S[3.3-9/0.1]
RLKS8-[15-100/0.1]-S[5.1-8/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRunner lock diameter
(mm)
Head diameter Dimension designation type L (L dimension)
(mm)
B (Tip length)
(mm)
P (Tip diameter)
(mm)
S (Cone-shaped tip length)
(mm)
Y (Tip diameter)
(mm)
1 Piece(s)

7 Days or more

102NormalL/P/Y dimension designation type10 ~ 100-0.9 ~ 1.9-0.8 ~ 1.8
1 Piece(s)

7 Days or more

103NormalL/P/Y dimension designation type10 ~ 100-0.9 ~ 2.9-0.8 ~ 2.8
1 Piece(s)

7 Days or more

104NormalL/P/Y dimension designation type10 ~ 100-1.1 ~ 3.9-1 ~ 3.8
1 Piece(s)

7 Days or more

105NormalL/P/Y dimension designation type10 ~ 100-1.3 ~ 4.9-1.2 ~ 4.8
1 Piece(s)

7 Days or more

106NormalL/P/Y dimension designation type20 ~ 100-1.6 ~ 5.9-1.5 ~ 5.8
1 Piece(s)

7 Days or more

108NormalL/P/Y dimension designation type20 ~ 100-2.1 ~ 7.9-2 ~ 7.8
1 Piece(s)

7 Days or more

1010NormalL/P/Y dimension designation type20 ~ 100-2.6 ~ 9.9-2.5 ~ 9.8
1 Piece(s)

7 Days or more

102NormalL/P/Y/B dimension designation type10 ~ 1001 ~ 30.9 ~ 1.9-0.8 ~ 1.8
1 Piece(s)

7 Days or more

103NormalL/P/Y/B dimension designation type10 ~ 1001 ~ 30.9 ~ 2.9-0.8 ~ 2.8
1 Piece(s)

7 Days or more

104NormalL/P/Y/B dimension designation type10 ~ 1001.3 ~ 3.81.1 ~ 3.9-1 ~ 3.8
1 Piece(s)

7 Days or more

105NormalL/P/Y/B dimension designation type10 ~ 1001.5 ~ 4.51.3 ~ 4.9-1.2 ~ 4.8
1 Piece(s)

7 Days or more

106NormalL/P/Y/B dimension designation type20 ~ 1501.5 ~ 4.51.6 ~ 5.9-1.5 ~ 5.8
1 Piece(s)

7 Days or more

108NormalL/P/Y/B dimension designation type20 ~ 1502 ~ 62.1 ~ 7.9-2 ~ 7.8
1 Piece(s)

7 Days or more

1010NormalL/P/Y/B dimension designation type20 ~ 1502.5 ~ 7.52.6 ~ 9.9-2.5 ~ 9.8
1 Piece(s)

7 Days or more

102LargeL/P/Y dimension designation type10 ~ 100-0.9 ~ 1.9-0.8 ~ 1.8
1 Piece(s)

7 Days or more

103LargeL/P/Y dimension designation type10 ~ 100-0.9 ~ 2.9-0.8 ~ 2.8
1 Piece(s)

7 Days or more

104LargeL/P/Y dimension designation type10 ~ 100-1.1 ~ 3.9-1 ~ 3.8
1 Piece(s)

7 Days or more

105LargeL/P/Y dimension designation type10 ~ 100-1.3 ~ 4.9-1.2 ~ 4.8
1 Piece(s)

7 Days or more

106LargeL/P/Y dimension designation type20 ~ 100-1.6 ~ 5.9-1.5 ~ 5.8
1 Piece(s)

7 Days or more

108LargeL/P/Y dimension designation type20 ~ 100-2.1 ~ 7.9-2 ~ 7.8
1 Piece(s)

7 Days or more

1010LargeL/P/Y dimension designation type20 ~ 100-2.6 ~ 9.9-2.5 ~ 9.8
1 Piece(s)

7 Days or more

102LargeL/P/Y/B dimension designation type10 ~ 1001 ~ 30.9 ~ 1.9-0.8 ~ 1.8
1 Piece(s)

7 Days or more

103LargeL/P/Y/B dimension designation type10 ~ 1001 ~ 30.9 ~ 2.9-0.8 ~ 2.8
1 Piece(s)

7 Days or more

104LargeL/P/Y/B dimension designation type10 ~ 1001.3 ~ 3.81.1 ~ 3.9-1 ~ 3.8
1 Piece(s)

7 Days or more

105LargeL/P/Y/B dimension designation type10 ~ 1001.5 ~ 4.51.3 ~ 4.9-1.2 ~ 4.8
1 Piece(s)

7 Days or more

106LargeL/P/Y/B dimension designation type20 ~ 1501.5 ~ 4.51.6 ~ 5.9-1.5 ~ 5.8
1 Piece(s)

7 Days or more

108LargeL/P/Y/B dimension designation type20 ~ 1502 ~ 62.1 ~ 7.9-2 ~ 7.8
1 Piece(s)

7 Days or more

1010LargeL/P/Y/B dimension designation type20 ~ 1502.5 ~ 7.52.6 ~ 9.9-2.5 ~ 9.8
1 Piece(s)

7 Days or more

102NormalL dimension designation type10 ~ 100----
1 Piece(s)

7 Days or more

103NormalL dimension designation type10 ~ 100----
1 Piece(s)

7 Days or more

104NormalL dimension designation type10 ~ 100----
1 Piece(s)

7 Days or more

105NormalL dimension designation type10 ~ 100----
1 Piece(s)

7 Days or more

106NormalL dimension designation type20 ~ 100----
1 Piece(s)

7 Days or more

108NormalL dimension designation type20 ~ 100----
1 Piece(s)

7 Days or more

102NormalL/S dimension designation type10 ~ 100--1.3 ~ 3-
1 Piece(s)

7 Days or more

103NormalL/S dimension designation type10 ~ 100--2 ~ 5.5-
1 Piece(s)

7 Days or more

104NormalL/S dimension designation type10 ~ 100--2.5 ~ 7.5-
1 Piece(s)

7 Days or more

105NormalL/S dimension designation type10 ~ 100--3.3 ~ 9-
1 Piece(s)

7 Days or more

106NormalL/S dimension designation type15 ~ 100--3.3 ~ 9-
1 Piece(s)

7 Days or more

108NormalL/S dimension designation type15 ~ 100--5.1 ~ 8-

Loading...

  1. 1
 

Basic Information

Product name Runner lock pin Tip matching shape Straight type Tip shape Cone-shaped tip

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.